HOMEABOUT USPRODUCTSTRAININGNEWS & EVENTSSUPPORT & RESOURCESCONTACT USHELPVIEW QUOTE
Product SearchBuildingsHomesApplications & DownloadsCross ReferenceProduct Selection Tool
Thermostats
Whole House Air Quality
HVAC Zoning
Residential Combustion
>Contactors
>Defrost Controls
>Electronic Timer Boards
>Flue Dampers
>Pilots, Thermocouples and Ignition
>Gas Ignition Controls
>Gas Valves for Residential
>Aquastats (OTC Aquatrols)
>Integrated Furnace Controls
>Oil Heating Valves
>Oil Primary Controls
>Pressure Switches
>Relays and Controls
>Transformers
>Electronic Aquastat and Outdoor Reset
EnviraCOM Communications
Water Control
Training Materials & Product Literature


Environmental & Combustion Controls
Q347A1012
Spark Ignitor Sensor with style D mounting bracket

Locate Distributors Product Specifications   Literature and Documents
Overview
Produces spark for direct ignition of main burner.

Product Prices
B
Must order in multiple(s) of 20
Quote Feature is temporarily disabled.
U
Quote Feature is temporarily disabled.
Features

• Includes inner Kanthal electrode with ceramic insulator, bracket and Kanthal ground strap.
• Use with S87C, D, K; S89E,F and Q354A.
Product Specifications  Back To Top
Description Spark Ignitor Sensor with style D mounting bracket
Ignitor, Sensor, Combination Ignitor Only
Rod Angle 90º angle
Mounting Bracket Bracket Style D
Length (in.) 2 1/32 in.
Length (mm) 52 mm
Mounting (in.) One 3/16 in. slot, three 3/16 in. untapped screw holes.
Mounting (mm) One 5 mm slot, three 5 mm untapped screw holes.

Literature and other Resources Download Back To Top
- (Q347A Igniters/Ignited Sensors for 587 or 589 Direct Spark Ignition System)
Spark Ignitor Sensor Main(Photo_BW - Web Quality Image)
Spark Ignitor Sensor Main(Photo_BW - Print Quality Image)
Spark Ignitor Sensor Main(Photo_BW - Web Quality Image)
Spark Ignitor Sensor Main(Photo_BW - Print Quality Image)
Spark Ignitor Sensor Main(Photo_BW - Web Quality Image)
Spark Ignitor Sensor Main(Photo_BW - Print Quality Image)
Spark Ignitor Sensor Main(Photo_BW - Web Quality Image)
Spark Ignitor Sensor Main(Photo_BW - Print Quality Image)
Spark Ignitor Sensor Main(Photo_BW - Web Quality Image)
Spark Ignitor Sensor Main(Photo_BW - Print Quality Image)
Spark Ignitor Sensor Main(Photo_BW - Web Quality Image)
Spark Ignitor Sensor Main(Photo_BW - Print Quality Image)
Direct Spark Ignition System Wiring(LineArt)
Direct Spark Ignition System Wiring(LineArt - Web Quality Image)
Download

Welcome

Login to My Account 
New User Registration