HOMEABOUT USPRODUCTSTRAININGNEWS & EVENTSSUPPORT & RESOURCESCONTACT USHELPVIEW QUOTE
Product SearchBuildingsHomesApplications & DownloadsCross ReferenceProduct Selection Tool
Thermostats
Whole House Air Quality
HVAC Zoning
Residential Combustion
>Contactors
>Defrost Controls
>Electronic Timer Boards
>Flue Dampers
>Pilots, Thermocouples and Ignition
>Gas Ignition Controls
>Gas Valves for Residential
>Aquastats (OTC Aquatrols)
>Integrated Furnace Controls
>Oil Heating Valves
>Oil Primary Controls
>Pressure Switches
>Relays and Controls
>Transformers
>Electronic Aquastat and Outdoor Reset
EnviraCOM Communications
Water Control
Training Materials & Product Literature


Environmental & Combustion Controls
Q345A1305
Pilot Burner for natural gas with a BCR-18 orifice, front single tip style, "B" mounting bracket and non-primary aeration

Locate Distributors Product Specifications   Literature and Documents
Overview
Nonprimary-aerated combination pilot burner and ignitor. Used with the S86, S860, S8610, or S8670 in intermittent pilot systems.

Product Prices
U
Quote Feature is temporarily disabled.
Features

• Includes pilot burner with bracket, ceramic-insulated Kanthal flame rod/spark igniter and ground strap.
• Single tip style.
Product Specifications  Back To Top
Description Pilot Burner for natural gas with a BCR-18 orifice, front single tip style, "B" mounting bracket and non-primary aeration
Type of Gas Natural
Mounting Bracket B
Compression Fitting Size 1/4 in.
Compression Fitting Length 0.78 in.
Orifice BCR-18 (0.018 in.)
Direction of Front Tip (F) Front
Tip Style Single
Aeration Non-primary
Leadwire Temperature Ratings (C) Max. at electrode tip: 968 C
Includes Special mounting bracket with screws to convert "B" bracket to "A" bracket.
Tradeline Value Tradeline

Literature and other Resources Download Back To Top
Installation Instructions - (Q3450 SmartValve System Pilot Burner)
Product Data - (Q3450A SmartValve System Pilot Burners)
Installation Instructions - (Q345A Pilot Burner/Igniter Sensors)
Product Data - (Q345A Intermittent Pilot Burner/Igniter Sensor)
- (Q345A Pilot Burners Ignition/Sensor)
Installation Instructions - (Q3451 Single-Rod Pilot Burner/Igniter-Sensors)
Installation Instructions - (Q3452 Two-Rod Pilot Burner/Igniter-Sensor)
Gas Valve Thermocouple Dimension(LineArt)
Gas Valve Thermocouple Dimension(LineArt - Web Quality Image)
Pilot burner Main(Photo_BW - Web Quality Image)
Pilot burner Main(Photo_BW - Print Quality Image)
Pilot burner Main(Photo_BW - Web Quality Image)
Pilot burner Main(Photo_BW - Print Quality Image)
Pilot burner Main(Photo_BW - Web Quality Image)
Pilot burner Main(Photo_BW - Print Quality Image)
Pilot Burner and Ignitor Main(Photo_BW - Web Quality Image)
Pilot Burner and Ignitor Main(Photo_BW - Print Quality Image)
Pilot Burner and Ignitor Main(Photo_BW - Web Quality Image)
Pilot Burner and Ignitor Main(Photo_BW - Print Quality Image)
Igniter-Burner Dimension(LineArt)
Igniter-Burner Dimension(LineArt - Web Quality Image)
Q345 Pilot Burner Ad Slick(LineArt)
Q345 Pilot Burner Ad Slick(LineArt - Web Quality Image)
Ignitor Sensor Main(Photo_BW - Web Quality Image)
Ignitor Sensor Main(Photo_BW - Print Quality Image)
Ignitor Sensor with Wire for Installation Installation(Photo_BW - Web Quality Image)
Ignitor Sensor with Wire for Installation Installation(Photo_BW - Print Quality Image)
Ignitor Sensor Main(Photo_Color - Web Quality Image)
Ignitor Sensor Main(Photo_Color - Print Quality Image)
Ignitor Sensor with Wire for Installation Installation(Photo_Color - Web Quality Image)
Ignitor Sensor with Wire for Installation Installation(Photo_Color - Print Quality Image)
SmartValve Ad Slick(LineArt)
SmartValve Ad Slick(LineArt - Web Quality Image)
Igniter Ad Slick(LineArt)
Igniter Ad Slick(LineArt - Web Quality Image)
Broiler SmartValve Multiple Parts(LineArt)
Broiler SmartValve Multiple Parts(LineArt - Web Quality Image)
Fireplace SmartValve Multiple Parts(LineArt)
Fireplace SmartValve Multiple Parts(LineArt - Web Quality Image)
Furnace Rooftop SmartValve PWB Q Igniter Multiple Parts(LineArt)
Furnace Rooftop SmartValve PWB Q Igniter Multiple Parts(LineArt - Web Quality Image)
SmartValve Ad Slick(LineArt)
SmartValve Ad Slick(LineArt - Web Quality Image)
Rooftop PWB SmartValve Multiple Parts(LineArt)
Rooftop PWB SmartValve Multiple Parts(LineArt - Web Quality Image)
Water heater SmartValve Multiple Parts(LineArt)
Water heater SmartValve Multiple Parts(LineArt - Web Quality Image)
SmartValve Ad Slick(LineArt)
SmartValve Ad Slick(LineArt - Web Quality Image)
SmartValve Ad Slick(LineArt)
SmartValve Ad Slick(LineArt - Web Quality Image)
SmartValve System Pilot Burners Wiring(LineArt)
SmartValve System Pilot Burners Wiring(LineArt - Web Quality Image)
SmartValve System Pilot Burners Wiring(LineArt)
SmartValve System Pilot Burners Wiring(LineArt - Web Quality Image)
Ignitor Sensors and Burners Top(LineArt)
Ignitor Sensors and Burners Top(LineArt - Web Quality Image)
Pilot Burner Dimension(LineArt)
Pilot Burner Dimension(LineArt - Web Quality Image)
Download

Welcome

Login to My Account 
New User Registration


Dimensional Diagram
View Diagram

Product Accessories
390686-1 - LP Orifice for Q314, Q345, Q3450, Q3451, Q3452 Pilot Burners. Orifice stamped: BBR10