HOMEABOUT USPRODUCTSTRAININGNEWS & EVENTSSUPPORT & RESOURCESCONTACT USHELPVIEW QUOTE
Product SearchBuildingsHomesApplications & DownloadsCross ReferenceProduct Selection Tool
Thermostats
Whole House Air Quality
HVAC Zoning
Residential Combustion
>Contactors
>Defrost Controls
>Electronic Timer Boards
>Flue Dampers
>Pilots, Thermocouples and Ignition
>Gas Ignition Controls
>Gas Valves for Residential
>Aquastats (OTC Aquatrols)
>Integrated Furnace Controls
>Oil Heating Valves
>Oil Primary Controls
>Pressure Switches
>Relays and Controls
>Transformers
>Electronic Aquastat and Outdoor Reset
EnviraCOM Communications
Water Control
Training Materials & Product Literature


Environmental & Combustion Controls
Q313A1055
750 mV Thermopile with spade terminals connection and 47 in. leads

Locate Distributors Product Specifications   Literature and Documents
Overview
Q313 Thermopile Generator contains multiple thermocouples connected in series to increase the millivoltage output. The power generated is sufficient to operate an automatic millivolt gas control system, independent of any outside power source.

Product Prices
U
Quote Feature is temporarily disabled.
Features

• Push-in clip, split nut, and adapter assembly for easy pilot burner installation.
• Spade or quick-connect terminals available for millivolt gas control connections.
• Male nut connector for Pilotstat® safety control power units.
• Available in a variety of lead lengths.
Product Specifications  Back To Top
Voltage 750 mV
Connection Type Spade Terminals
Lead Length (in.) 47 in.
Lead Length (mm) 1194 mm
Open Circuit Output (mV) 600 mV to 750 mV
Resistance 2.90 ohm
Temperature Ratings (F) Hot Junction 1400 F
Temperature Ratings (C) Hot Junction 760 C
Temperature Ratings (F) Cold Junction 780 F
Temperature Ratings (C) Cold Junction 416 C
Includes 1/2 in. thermopile attaching nut.
Used With Q314, Q324, Q327, Q377, Q379, Q382 Pilot Burners

Literature and other Resources Download Back To Top
Sell Sheet - (Q313 Q313 Thermopile Generators)
Product Data - (Q313A Thermocouples & Thermopile Generators)
Thermopile Generator Main(Photo_BW - Web Quality Image)
Thermopile Generator Main(Photo_BW - Print Quality Image)
Thermopile Generator Main(Photo_BW - Web Quality Image)
Thermopile Generator Main(Photo_BW - Print Quality Image)
Thermopile Generator Multiple Parts(Photo_BW - Web Quality Image)
Thermopile Generator Multiple Parts(Photo_BW - Print Quality Image)
Thermopile Generator Multiple Parts(Photo_BW - Web Quality Image)
Thermopile Generator Multiple Parts(Photo_BW - Print Quality Image)
Q313 Replacement Thermopile Generator Ad Slick(LineArt)
Q313 Replacement Thermopile Generator Ad Slick(LineArt - Web Quality Image)
Gas Valve Thermopile Wiring(LineArt)
Gas Valve Thermopile Wiring(LineArt - Web Quality Image)
Millivolt Gas Valve Thermopile Wiring(LineArt)
Millivolt Gas Valve Thermopile Wiring(LineArt - Web Quality Image)
Gas Valve Thermocouple Callouts(LineArt)
Gas Valve Thermocouple Callouts(LineArt - Web Quality Image)
Thermocouples Dimension(LineArt)
Thermocouples Dimension(LineArt - Web Quality Image)
Thermocouples Callouts(LineArt)
Thermocouples Callouts(LineArt - Web Quality Image)
Download

Welcome

Login to My Account 
New User Registration