HOMEABOUT USPRODUCTSTRAININGNEWS & EVENTSSUPPORT & RESOURCESCONTACT USHELPVIEW QUOTE
Product SearchBuildingsHomesApplications & DownloadsCross ReferenceProduct Selection Tool
Air Quality
Building Automation
Commercial Combustion
Commercial Components
>Actuators and Motors
>Commercial Thermostats
>Controllers
>Dampers
>Economizers
>HVAC Service Assistance
>Lighting Controls
>Manual Switches
>Pneumatic Products
>Sail Switches
>Sensors
>Timers
>Tools and Materials
>Valves
>Variable Frequency Drives
Training Materials & Product Literature


Loading ...
Environmental & Combustion Controls
Q298B1065
Damper Linkage

Locate Distributors Product Specifications  
Overview
Connects M833, M835, M836 or M7415 motor to 1 or 2 zone dampers.

Loading ...
Features

• May be used to link shafts of two dampers together.
• Includes pushrod, ball joints and bushings for 1/4 in. (6 mm) to 1/2 in. (13 mm) diameter shafts.
Product Specifications  Back To Top
Description Damper Linkage
Linkage Type Damper
Used with Actuator Damper Actuator (M6415, M7405, M7415, M8415)
Includes Pushrod in variable lengths, 2 damper arms, and 2 ball joints