HOMEABOUT USPRODUCTSTRAININGNEWS & EVENTSSUPPORT & RESOURCESCONTACT USHELPVIEW QUOTE
Product SearchBuildingsHomesApplications & DownloadsCross ReferenceProduct Selection Tool
Air Quality
Building Automation
Combustion Products LAR
Commercial Combustion
Commercial Components
>Actuators and Motors
>Commercial Thermostats
>Controllers
>Dampers
>Economizers
>Lighting Controls
>Manual Switches
>Pneumatic Products
>Sail Switches
>Sensors
>Submeters
>Timers
>Tools and Materials
>Valves
>Variable Frequency Drives
Training Materials & Product Literature


Environmental & Combustion Controls
Q209E1002
Minimum position potentiometer, Modutrol IV Motor

Locate Distributors Product Specifications   Literature and Documents
Overview
Used to limit minimum position of a proportioning Modutrol motor.

Product Prices
U
Quote Feature is temporarily disabled.
Features

• Mount directly in motor.
• All wiring is accomplished within motor wiring compartment.
• Color-coded leadwires.
Product Specifications  Back To Top
Description Minimum position potentiometer, Modutrol IV Motor
Application Type Electro-mechanical
Control Signal SPST, On/Off switch
Electrical Connections Quick-connect terminals with lead wires
Mounting External mount to Modutrol IV Motors
Weight (lb) 0.5 lb
Dimensions (in.) 1 in. high x 4 1/2 in. wide x 6 1/4 in. deep
Dimensions (mm) 25 mm high x 114 mm wide x 159 mm deep
Approvals, CE Report: GV97-011
Includes 150 ohm Potentiometer, factory mounted on a wring cover box

Literature and other Resources Download Back To Top
Installation Instructions - (Q209E Modutrol IV Manual Potentiometers)
Q209E Modutrol IV Manual Potentiometer (cover-mounted) Callouts(LineArt)
Q209E Modutrol IV Manual Potentiometer (cover-mounted) Callouts(LineArt - Web Quality Image)
Q209E wiring with M7685 Wiring(LineArt)
Q209E wiring with M7685 Wiring(LineArt - Web Quality Image)
Typical heating hookup for the Q209E and a Modutrol IV motor Wiring(LineArt)
Typical heating hookup for the Q209E and a Modutrol IV motor Wiring(LineArt - Web Quality Image)
Potentiometer for mounting on Modutrol IV motors Main(Photo_BW - Web Quality Image)
Potentiometer for mounting on Modutrol IV motors Main(Photo_BW - Print Quality Image)
Actuator Parts Ad Slick(LineArt)
Actuator Parts Ad Slick(LineArt - Web Quality Image)
Actuator Parts Ad Slick(LineArt)
Actuator Parts Ad Slick(LineArt - Web Quality Image)
Typical hookup diagrams for Q209 and Modutrol Motor Wiring(LineArt)
Typical hookup diagrams for Q209 and Modutrol Motor Wiring(LineArt - Web Quality Image)
Wiring for a Series 90 Modutrol Motor Wiring(LineArt)
Wiring for a Series 90 Modutrol Motor Wiring(LineArt - Web Quality Image)
Wiring for a Series 90 Modutrol Motor Wiring(LineArt)
Wiring for a Series 90 Modutrol Motor Wiring(LineArt - Web Quality Image)
Wiring for a Series 90 Modutrol Motor Wiring(LineArt)
Wiring for a Series 90 Modutrol Motor Wiring(LineArt - Web Quality Image)
Download

Welcome

Login to My Account 
New User Registration