HOMEABOUT USPRODUCTSTRAININGNEWS & EVENTSSUPPORT & RESOURCESCONTACT USHELPVIEW QUOTE
Product SearchBuildingsHomesApplications & DownloadsCross ReferenceProduct Selection Tool
Air Quality
Building Automation
Combustion Products LAR
Commercial Combustion
Commercial Components
>Actuators and Motors
>Commercial Thermostats
>Controllers
>Dampers
>Economizers
>Lighting Controls
>Manual Switches
>Pneumatic Products
>Sail Switches
>Sensors
>Submeters
>Timers
>Tools and Materials
>Valves
>Variable Frequency Drives
Training Materials & Product Literature


Loading ...
Environmental & Combustion Controls
Q181A1064
Auxiliary potentiometer- For control of auxiliary equipment.

Locate Distributors Product Specifications   Literature and Documents
Overview
Controls from one to four Modutrol (Series 90) motors from one master motor.

Loading ...
Features

• Compatible with Modutrol III and Modutrol IV motors.
• Mounts on master motor and operates controlled motors in unison or in sequence.
• Controls motors with mechanical balance relay and solid state drive circuit.
• Use with 24V motors.
Product Specifications  Back To Top
Description Auxiliary potentiometer- For control of auxiliary equipment.
Application Type Electro-mechanical
Control Signal SPST, On/Off switch
Electrical Connections Screw terminals
Mounting External mount to Modutrol IV Motors
Weight (lb) 1.25 lb
Dimensions (in.) 3 3/16 in. high x 3 1/4 in. wide x 3 3/8 in. deep
Dimensions (mm) 81 mm high x 83 mm wide x 86 mm deep
Approvals, CE Report: GV97-011
Comments For controlling up to three modutrol motors
Used With Series 90

Literature and other Resources Download Back To Top
Installation Instructions - (Q181A1007 Auxiliary Potentiometer)
Product Data - (Q181A Auxiliary Potentiometer)
Actuator Parts Ad Slick(LineArt)
Actuator Parts Ad Slick(LineArt - Web Quality Image)
Download

Welcome

Login to My Account 
New User Registration