HOMEABOUT USPRODUCTSTRAININGNEWS & EVENTSSUPPORT & RESOURCESCONTACT USHELPVIEW QUOTE
Product SearchBuildingsHomesApplications & DownloadsCross ReferenceProduct Selection Tool
Air Quality
Building Automation
Combustion Products LAR
Commercial Combustion
>Boiler Controls
>Burner Controls
>Commercial Pilot Burners
>Fuel/Air Ratio System
>Flame Detectors
>Gas Valves
>Hydronic Controllers
>Industrial Flame Monitoring
>Ignition Transformers
>Limits and Controllers
>Modulating Reset Temperature Controllers
>Motors and Linkages
>Network Communications
>Pre Mix Gas Fuel Systems
>Testers, Demonstrators and Accessories
>SOLA System
Commercial Components
Training Materials & Product Literature


Environmental & Combustion Controls
Q179B1117
Flame Rectifier Pilot with a 0.025 in. dia. Orifice and 45 degree I port and tip style

Locate Distributors Product Specifications   Literature and Documents
Overview
Q179A,B Gas Pilot Burner Assemblies use the flame rectification principle to prove the flame. Q179A,B are used in conjunction with a suitable electronic flame safeguard control on industrial or commercial gas and gas pilot ignited oil burners.

Product Prices
U
Quote Feature is temporarily disabled.
Features

• Q179A is a gas pilot assembly (with a flame electrode rod) and ignition electrode, making it suitable for applications requiring an interrupted or intermittent electrically ignited gas pilot burner.
• Q179B has only the flame electrode and is suitable for use in continuous pilot applications.
• Primary aerated type burner is equipped with stainless steel fins that provide the proper flame rod area to ground area ratio for maximum flame signal and flame stabilization.
• Stainless steel electrode(s) are mounted in ceramic insulators, which permit electrode adjustment.
• Rajah connectors facilitate disconnecting (A1126 has terminal screws).
• Bracket permits side or end mounting.
Product Specifications  Back To Top
Description Flame Rectifier Pilot with a 0.025 in. dia. Orifice and 45 degree I port and tip style
Application For Continuous (Standing) pilot
Type of Gas Natural
Mounting Bracket side/end
Port and Burner Tip Style 45 degree I
Orifice 0.025 in. dia. (0.635 mm dia.)
Gas Fitting 1/4 in. compression coupling
Gas Fitting 6.4 mm compression coupling
Gas Consumption 2.0 cfh (0.06 m3/hr)
Aeration Primary
Dimensions (in.) 4 5/8 in. high x 1 11/16 in. wide x 3 in. deep
Dimensions (mm) 118 mm high x 43 mm wide x 76 mm deep
Approvals, Underwriters Laboratories Inc Listed: File No. MP268, Guide No. MCCZ
Approvals, Canadian Standards Association Certified: File No. LR1620, Guide No. 140-A-2
Approvals, Factory Mutual Approved: Report No. 22961
Approvals, Swiss RE (formerly IRI) Acceptable
Includes Flame electrode
Wiring Terminal Type Rajah

Literature and other Resources Download Back To Top
Product Data - (Q179A Gas Pilot Burner Assemblies)
Product Data - (Q179F Gas Burner Pilot Assembly)
Product Data - (Q179C Miniature Gas Pilot Burner Assemblies)
TARGET PILOT BURNER Installation(LineArt)
TARGET PILOT BURNER Installation(LineArt - Web Quality Image)
END MOUNTING AND SIDE MOUNTING Dimension(LineArt)
END MOUNTING AND SIDE MOUNTING Dimension(LineArt - Web Quality Image)
Flame Rectifier Pilot Assembly Main(Photo_BW - Web Quality Image)
Flame Rectifier Pilot Assembly Main(Photo_BW - Print Quality Image)
Flame Rectifier Pilot Assembly Main(Photo_Color - Web Quality Image)
Flame Rectifier Pilot Assembly Main(Photo_BW - Web Quality Image)
Flame Rectifier Pilot Assembly Main(Photo_BW - Print Quality Image)
Flame Rectifier Pilot Assembly Main(Photo_BW - Web Quality Image)
Flame Rectifier Pilot Assembly Multiple Parts(Photo_BW - Web Quality Image)
Flame Rectifier Pilot Assembly Multiple Parts(Photo_BW - Print Quality Image)
Flame Rectifier Pilot Assembly Multiple Parts(Photo_BW - Web Quality Image)
Flame Rectifier Pilot Assembly Main(Photo_BW - Web Quality Image)
Flame Rectifier Pilot Assembly Main(Photo_BW - Print Quality Image)
Flame Rectifier Pilot Assembly Main(Photo_BW - Web Quality Image)
Flame Rectifier Pilot Assembly Main(Photo_BW - Web Quality Image)
Flame Rectifier Pilot Assembly Main(Photo_BW - Print Quality Image)
Flame Rectifier Pilot Assembly Main(Photo_BW - Web Quality Image)
Flame Rectifier Pilot Assembly Main(Photo_BW - Web Quality Image)
Flame Rectifier Pilot Assembly Main(Photo_BW - Print Quality Image)
Flame Rectifier Pilot Assembly Main(Photo_BW - Web Quality Image)
Flame Rectifier Pilot Assembly Main(Photo_BW - Web Quality Image)
Flame Rectifier Pilot Assembly Main(Photo_BW - Print Quality Image)
Flame Rectifier Pilot Assembly Main(Photo_BW - Web Quality Image)
Flame Rectifier Pilot Assembly Main(Photo_BW - Web Quality Image)
Flame Rectifier Pilot Assembly Main(Photo_BW - Print Quality Image)
Flame Rectifier Pilot Assembly Main(Photo_BW - Web Quality Image)
Flame Rectifier Pilot Assembly Main(Photo_BW - Web Quality Image)
Flame Rectifier Pilot Assembly Main(Photo_BW - Print Quality Image)
Flame Rectifier Pilot Assembly Main(Photo_BW - Web Quality Image)
Flame Rectifier Gas Pilot Dimension Diagram Dimension(LineArt)
Flame Rectifier Gas Pilot Dimension Diagram Dimension(LineArt - Web Quality Image)
Pilot tip assembly styles Multiple Parts(LineArt - Web Quality Image)
Measuring microamp flame signal Callouts(LineArt)
Measuring microamp flame signal Callouts(LineArt - Web Quality Image)
Measuring BCS 7700 Control flame signal voltage Callouts(LineArt)
Measuring BCS 7700 Control flame signal voltage Callouts(LineArt - Web Quality Image)
Gas burner pilot assembly and bracket Dimension(LineArt)
Gas burner pilot assembly and bracket Dimension(LineArt - Web Quality Image)
Gas Pilot Burner Ad Slick(LineArt)
Gas Pilot Burner Ad Slick(LineArt - Web Quality Image)
Download

Welcome

Login to My Account 
New User Registration