HOMEABOUT USPRODUCTSTRAININGNEWS & EVENTSSUPPORT & RESOURCESCONTACT USHELPVIEW QUOTE
Product SearchBuildingsHomesApplications & DownloadsCross ReferenceProduct Selection Tool
Air Quality
Building Automation
Combustion Products LAR
Commercial Combustion
>Boiler Controls
>Burner Controls
>Commercial Pilot Burners
>Fuel/Air Ratio System
>Flame Detectors
>Gas Valves
>Hydronic Controllers
>Industrial Flame Monitoring
>Ignition Transformers
>Limits and Controllers
>Modulating Reset Temperature Controllers
>Motors and Linkages
>Network Communications
>Pre Mix Gas Fuel Systems
>Testers, Demonstrators and Accessories
>SOLA System
Commercial Components
Training Materials & Product Literature


Environmental & Combustion Controls
Q179B1042
Flame Rectifier Pilot with a 0.025 in. dia. Orifice and T tip style

Locate Distributors Product Specifications   Literature and Documents
Overview
Q179A,B Gas Pilot Burner Assemblies use the flame rectification principle to prove the flame. Q179A,B are used in conjunction with a suitable electronic flame safeguard control on industrial or commercial gas and gas pilot ignited oil burners.

Product Prices
U
Quote Feature is temporarily disabled.
Features

• Q179A is a gas pilot assembly (with a flame electrode rod) and ignition electrode, making it suitable for applications requiring an interrupted or intermittent electrically ignited gas pilot burner.
• Q179B has only the flame electrode and is suitable for use in continuous pilot applications.
• Primary aerated type burner is equipped with stainless steel fins that provide the proper flame rod area to ground area ratio for maximum flame signal and flame stabilization.
• Stainless steel electrode(s) are mounted in ceramic insulators, which permit electrode adjustment.
• Rajah connectors facilitate disconnecting (A1126 has terminal screws).
• Bracket permits side or end mounting.
Product Specifications  Back To Top
Description Flame Rectifier Pilot with a 0.025 in. dia. Orifice and T tip style
Application For Continuous (Standing) pilot
Type of Gas Natural
Mounting Bracket side/end
Port and Burner Tip Style T
Orifice 0.025 in. dia. (0.635 mm dia.)
Gas Fitting 1/4 in. compression coupling
Gas Fitting 6.4 mm compression coupling
Gas Consumption 2.0 cfh (0.06 m3/hr)
Aeration Primary
Dimensions (in.) 4 5/8 in. high x 1 11/16 in. wide x 3 in. deep
Dimensions (mm) 118 mm high x 43 mm wide x 76 mm deep
Approvals, Underwriters Laboratories Inc Listed: File No. MP268, Guide No. MCCZ
Approvals, Canadian Standards Association Certified: File No. LR1620, Guide No. 140-A-2
Approvals, Factory Mutual Approved: Report No. 22961
Approvals, Swiss RE (formerly IRI) Acceptable
Includes Flame electrode
Wiring Terminal Type Rajah

Literature and other Resources Download Back To Top
Product Data - (Q179A Gas Pilot Burner Assemblies)
Product Data - (Q179F Gas Burner Pilot Assembly)
Product Data - (Q179C Miniature Gas Pilot Burner Assemblies)
TARGET PILOT BURNER Installation(LineArt)
TARGET PILOT BURNER Installation(LineArt - Web Quality Image)
END MOUNTING AND SIDE MOUNTING Dimension(LineArt)
END MOUNTING AND SIDE MOUNTING Dimension(LineArt - Web Quality Image)
Flame Rectifier Pilot Assembly Main(Photo_BW - Web Quality Image)
Flame Rectifier Pilot Assembly Main(Photo_BW - Print Quality Image)
Flame Rectifier Pilot Assembly Main(Photo_Color - Web Quality Image)
Flame Rectifier Pilot Assembly Main(Photo_BW - Web Quality Image)
Flame Rectifier Pilot Assembly Main(Photo_BW - Print Quality Image)
Flame Rectifier Pilot Assembly Main(Photo_BW - Web Quality Image)
Flame Rectifier Pilot Assembly Multiple Parts(Photo_BW - Web Quality Image)
Flame Rectifier Pilot Assembly Multiple Parts(Photo_BW - Print Quality Image)
Flame Rectifier Pilot Assembly Multiple Parts(Photo_BW - Web Quality Image)
Flame Rectifier Pilot Assembly Main(Photo_BW - Web Quality Image)
Flame Rectifier Pilot Assembly Main(Photo_BW - Print Quality Image)
Flame Rectifier Pilot Assembly Main(Photo_BW - Web Quality Image)
Flame Rectifier Pilot Assembly Main(Photo_BW - Web Quality Image)
Flame Rectifier Pilot Assembly Main(Photo_BW - Print Quality Image)
Flame Rectifier Pilot Assembly Main(Photo_BW - Web Quality Image)
Flame Rectifier Pilot Assembly Main(Photo_BW - Web Quality Image)
Flame Rectifier Pilot Assembly Main(Photo_BW - Print Quality Image)
Flame Rectifier Pilot Assembly Main(Photo_BW - Web Quality Image)
Flame Rectifier Pilot Assembly Main(Photo_BW - Web Quality Image)
Flame Rectifier Pilot Assembly Main(Photo_BW - Print Quality Image)
Flame Rectifier Pilot Assembly Main(Photo_BW - Web Quality Image)
Flame Rectifier Pilot Assembly Main(Photo_BW - Web Quality Image)
Flame Rectifier Pilot Assembly Main(Photo_BW - Print Quality Image)
Flame Rectifier Pilot Assembly Main(Photo_BW - Web Quality Image)
Flame Rectifier Pilot Assembly Main(Photo_BW - Web Quality Image)
Flame Rectifier Pilot Assembly Main(Photo_BW - Print Quality Image)
Flame Rectifier Pilot Assembly Main(Photo_BW - Web Quality Image)
Flame Rectifier Gas Pilot Dimension Diagram Dimension(LineArt)
Flame Rectifier Gas Pilot Dimension Diagram Dimension(LineArt - Web Quality Image)
Pilot tip assembly styles Multiple Parts(LineArt - Web Quality Image)
Measuring microamp flame signal Callouts(LineArt)
Measuring microamp flame signal Callouts(LineArt - Web Quality Image)
Measuring BCS 7700 Control flame signal voltage Callouts(LineArt)
Measuring BCS 7700 Control flame signal voltage Callouts(LineArt - Web Quality Image)
Gas burner pilot assembly and bracket Dimension(LineArt)
Gas burner pilot assembly and bracket Dimension(LineArt - Web Quality Image)
Gas Pilot Burner Ad Slick(LineArt)
Gas Pilot Burner Ad Slick(LineArt - Web Quality Image)
Download

Welcome

Login to My Account 
New User Registration