HOMEABOUT USPRODUCTSTRAININGNEWS & EVENTSSUPPORT & RESOURCESCONTACT USHELPVIEW QUOTE
Product SearchBuildingsHomesApplications & DownloadsDemosProduct Selection ToolCross Reference
Thermostats
Whole House Air Quality
>Humidification
>Air Cleaners
>Dehumidification
>Ultraviolet Air Treatment
>Ventilation
>Carbon Monoxide Detection
HVAC Zoning
Residential Combustion
EnviraCOM Communications
Water Control
Training Materials & Product Literature


Processing ...
Environmental & Combustion Controls
POPUP2200
Replacement Filter for Space-Guard model 2200

Locate Distributors Product Specifications   Literature and Documents
Overview
Honeywell PopUP filters store flat and pop into shape for installation.

Processing ...
Product Prices
U
Must order in multiple(s) of 12
Minimum order quantity is 12

Features

• Save space on the truck.
• Less damage during storage.
• Save time on assembly.
• So easy you can sell over-the-counter to homeowners without worry of mistakes.
• Compact shape makes PopUP easy to ship.
• No combs, pleat spacers or end caps.
Product Specifications  Back To Top
Description Replacement Filter for Space-Guard model 201
Application Replacement Filter
Dimensions (in.) 20 1/4 in. x 24 1/4 in. x 5 7/8 in.
Dimensions (mm) 514 mm x 616 mm x 149 mm
Efficiency Standard Efficiency ratings are based on American Society of Heating, Refrigerating and Air-Conditioning Engineers Standard 52.2-1999.
Efficiency Standard Efficiency ranges are defined for small particles, E1=0.3 to 1.0 microns; medium particles, E2=1.0 to 3.0 microns; and large particles, E3=3.0 to 10.0 microns.
Minimum Efficiency Reporting Value (Media Filters Only) MERV 11
Type or Air Cleaner Media Air Cleaner
Used With SpaceGard 2200, 2120, 2250, Lennox PMAC20, GeneralAire AC-1
Tradeline Value Tradeline

Literature and other Resources Download Back To Top
Sell Sheet - (POPUP1620 PopUP Media Replacement Filter)
Popup filter replacement media Main(Photo_BW - Print Quality Image)
Popup Filter Replacement Media Main(Photo_Color - Web Quality Image)
Popup Filter Replacement Media Main(Photo_Color - Print Quality Image)
Download

Welcome

Login to My Account 
New User Registration