HOMEABOUT USPRODUCTSTRAININGNEWS & EVENTSSUPPORT & RESOURCESCONTACT USHELPVIEW QUOTE
Product SearchBuildingsHomesApplications & DownloadsDemosProduct Selection ToolCross Reference
Air Quality
Building Automation
Combustion Products LAR
Commercial Combustion
>Boiler Controls
>Burner Controls
>Commercial Pilot Burners
>Fuel/Air Ratio System
>Flame Detectors
>Gas Valves
>Hydronic Controllers
>Industrial Flame Monitoring
>Ignition Transformers
>Limits and Controllers
>Modulating Reset Temperature Controllers
>Motors and Linkages
>Network Communications
>Pre Mix Gas Fuel Systems
>Testers, Demonstrators and Accessories
>SOLA System
Commercial Components
Training Materials & Product Literature


Processing ...
Environmental & Combustion Controls
M9484F1007
24 Vac Modutrol IV Motor with 150 lb-in torque rating

Locate Distributors Product Specifications   Literature and Documents
Overview
Reversing, proportional motors used to drive burner firing rate valves, dampers or auxiliary equipment. Replace M941A,C,D motors.

Processing ...
Product Prices
U

Features

• Designed for flame safeguard applications in commercial/industrial oil or gas burner system.
• Vibration resistant electronic drive circuit.
• Regulated by three-wire proportional controller.
• Stroke is field-adjustable to 90 or 160 degrees.
Product Specifications  Back To Top
Description Proportional control motor for 135 ohm firing rate applications
Torque Rating (lb-in.) 150 lb-in.
Torque Rating (Nm) 17 Nm
Input Signal 135 ohm
Torque Rating, Breakaway (lb-in.) 300 lb-in.
Torque Rating, Breakaway (Nm) 34.0 Nm
Timing (90 degree stroke) 30 seconds
Timing (160 degree stroke) 60 seconds
Auxiliary Switch 2
Auxiliary Switch Setting 7 and 80 degrees
Crankshaft double-ended, 3/8 in. (9.5 mm) square
Stroke Adjustable; 90 to 160 degrees, Symmetrical
Deadweight Load on Shaft (Either End) (lb) 200 lb (300 lb combined power and auxiliary shafts)
Deadweight Load on Shaft (Either End) (kg) 90.8 kg (136 kg combined power and auxiliary shafts)
Voltage 24 Vac
Frequency 50 Hz
Frequency 60 Hz
Temperature Range, Ambient (F) -40 F to +150 F
Temperature Range, Ambient (C) -40 C to +66 C
Switch Ratings, 120 Vac 7.2 AFL, 43.2 ALR, 40 VA pilot duty opposite contact
Switch Ratings, 240 Vac 3.6 AFL, 21.6 ALR, 40 VA pilot duty opposite contact
Power Consumption 15 W
Dimensions (in.) 6.45 in high x 5.5 in wide x 7.3 in deep
Dimensions (mm) 164 mm high x 140 mm wide x 185 mm deep
Approvals, Underwriters Laboratories Inc Listed: File No. E4436, Guide No. XAPX for USA and Canada

Literature and other Resources Download Back To Top
Product Data - (M9484 Series 90 Modutrol IV Motors)
Addendum - (M9484 Modutrol IV Motors)
Addendum - (M9484 Modutrol IV Motors-English/French)
Specification Data - (M9484 Modutrol IV Motors)
Mod Motor Callouts(LineArt)
Mod Motor Callouts(LineArt - Web Quality Image)
CAM drawing for Modutrol Motors Cut-Away(LineArt)
CAM drawing for Modutrol Motors Cut-Away(LineArt - Web Quality Image)
Mod Motor Callouts(LineArt)
Mod Motor Callouts(LineArt - Web Quality Image)
Download

Welcome

Login to My Account 
New User Registration

Product Accessories
Q100B1006 - Linkage- Connects Modutrol motor to V51E Butterfly Valve.