HOMEABOUT USPRODUCTSTRAININGNEWS & EVENTSSUPPORT & RESOURCESCONTACT USHELPVIEW QUOTE
Product SearchBuildingsHomesApplications & DownloadsCross ReferenceProduct Selection Tool
Air Quality
Building Automation
Combustion Products LAR
Commercial Combustion
Commercial Components
>Actuators and Motors
>Commercial Thermostats
>Controllers
>Dampers
>Economizers
>Lighting Controls
>Manual Switches
>Pneumatic Products
>Sail Switches
>Sensors
>Submeters
>Timers
>Tools and Materials
>Valves
>Variable Frequency Drives
Training Materials & Product Literature


Environmental & Combustion Controls
M847A1072
Foot Mounted Actuator

Locate Distributors Product Specifications   Literature and Documents
Overview
Two-Position Draft Damper Actuators. Use with two-wire 24V room thermostats or other low voltage controllers to operate the draft damper on solid fuel furnaces or boilers and other similar light duty applications.

Product Prices
U
Quote Feature is temporarily disabled.
Features

• Low voltage, spring-return damper actuator.
• Equipped with mounting bracket for wall, duct or direct appliance mounting to control draft damper through an actuator arm or chain linkage arrangement.
• Actuator wheel rotates in a clockwise direction (when facing the wheel) when energized.
Product Specifications  Back To Top
Fail Safe Mode Spring Return
Control Signal Two position, SPST
Torque Rating (lb-in.) 1.9 lb-in.
Torque Rating (Nm) 0.21 Nm
Run Time (Maximum (sec)) 20 sec
Angle of Rotation (Stroke Max (deg)) 45
Motor shafts 1
Shaft Shape Round
Voltage 24 Vac
Frequency 60 Hz
External Auxiliary Switches Available No
Mounting Foot mounted. Direct Coupled
Dimensions (in.) 3 1/2 in. high x 2 5/8 in. wide x 3 5/16 in. deep
Dimensions (mm) 89 mm high x 66 mm wide x 84 mm deep
Operating Temperature Range (F) 40 F to 125 F
Operating Temperature Range (C) 5 C to 50 C
Weight (lb) 1.75 lbs
Operating Humidity Range (% RH) 5 to 95% RH
Includes 3.8 in. linkage arm

Literature and other Resources Download Back To Top
Installation Instructions - (M847A Draft Damper Operator)
Product Data - (M847B Direct Drive Damper Actuator)
Two-Position Draft Damper Actuator Main(Photo_BW - Web Quality Image)
Two-Position Draft Damper Actuator Main(Photo_BW - Print Quality Image)
Two-Position Draft Damper Actuator Main(Photo_BW - Web Quality Image)
Two-Position Draft Damper Actuator Main(Photo_BW - Print Quality Image)
Spring return Damper Actuator with Round Damper Multiple Parts(Photo_BW - Web Quality Image)
Spring return Damper Actuator with Round Damper Multiple Parts(Photo_BW - Print Quality Image)
Two position Spring return Damper Actuator with bag assembly Multiple Parts(Photo_BW - Web Quality Image)
Two position Spring return Damper Actuator with bag assembly Multiple Parts(Photo_BW - Print Quality Image)
Spring return Damper Actuator with Round Damper Multiple Parts(Photo_BW - Web Quality Image)
Spring return Damper Actuator with Round Damper Multiple Parts(Photo_BW - Print Quality Image)
Two position Spring return Damper Actuator with bag assembly Multiple Parts(Photo_BW - Web Quality Image)
Two position Spring return Damper Actuator with bag assembly Multiple Parts(Photo_BW - Print Quality Image)
Back of Damper Actuator Back(Photo_BW - Web Quality Image)
Back of Damper Actuator Back(Photo_BW - Print Quality Image)
Back of Damper Actuator Back(Photo_BW - Web Quality Image)
Back of Damper Actuator Back(Photo_BW - Print Quality Image)
M847A1072 (draft Damper Actuator) Dimensions with arm linkage Dimension(LineArt)
M847A1072 (draft Damper Actuator) Dimensions with arm linkage Dimension(LineArt - Web Quality Image)
Download

Welcome

Login to My Account 
New User Registration