Quality & Safety
Our Company
Our History
Homes
Buildings University
Press Releases
Communications
Product Information
Upcoming Events
Homes
Buildings
Bulletins
Links
Point of Purchase Items
General
Catalog
Account
Ordering
Demo
HOME
ABOUT US
PRODUCTS
TRAINING
NEWS & EVENTS
SUPPORT & RESOURCES
CONTACT US
HELP
VIEW QUOTE
Product Search
Buildings
Homes
Applications & Downloads
Cross Reference
Product Selection Tool
Air Quality
Building Automation
Combustion Products LAR
Commercial Combustion
Commercial Components
>
Actuators and Motors
>
Commercial Thermostats
>
Controllers
>
Dampers
>
Economizers
>
Lighting Controls
>
Manual Switches
>
Pneumatic Products
>
Sail Switches
>
Sensors
>
Submeters
>
Timers
>
Tools and Materials
>
Valves
>
Variable Frequency Drives
Training Materials & Product Literature
Tradeline Catalog Printed Version (66 MB)
Tradeline Catalog CD-ROM version (66 MB)
ACI Contractor
Residential Contractor
Distributor
> Kit-Mounted Motors
> M836
M836A1042
Foot Mounted Actuator
Locate Distributors
Product Specifications
Literature and Documents
Overview
Spring return motors for two-position back draft, outdoor air changeover, zone, or minimum position damper control.
Product Prices
Package Type
Product Base Price($)
Order Quantity
U
1 +
$495.18
Quote Feature is temporarily disabled.
Add To Quote
Add To Quote
Processing your request. Please wait...
Features
• Operate outdoor air dampers for combustion or makeup air in residential and light commercial applications.
• Operate changeover dampers for heating and cooling systems.
• Operate minimum position dampers for ventilation and similar applications.
• Include internal SPDT switch for controlling auxiliary equipment, additional motors, or to provide a burner interlock switch.
• Spring returns motor to start position on power failure.
• Drive shafts located on both sides of motor.
• Adjustable auxiliary switch for cascading motors or operating auxiliary equipment.
• Thermal breaker for overload protection during lifting stroke or if motor stalls.
Product Specifications
Back To Top
Description
Damper Motor
Fail Safe Mode
Spring Return
Control Signal
Two position, SPST
Torque Rating (lb-in.)
20 lb-in.
Torque Rating (Nm)
2.3 Nm
Torque Rating, Breakaway (lb-in.)
30 lb-in.
Torque Rating, Breakaway (Nm)
3.3 Nm
Timing Opening, Nominal (sec)
Open: 30 sec
Run Time (Maximum (sec))
40 sec
Spring Return Timing (Maximum (sec))
25 sec
Angle of Rotation (Stroke Min (deg))
75
Angle of Rotation (Stroke Max (deg))
75
Motor shafts
2
Shaft Shape
Hexagonal
Voltage
24 Vac
Frequency
60 Hz
Electrical Connections
Screw terminals
Internal Auxiliary Switch
1
External Auxiliary Switches Available
Yes
Mounting
Foot-mounted
Dimensions (in.)
4 1/2 in. high x 4 5/8 in. wide x 3 3/4 in. deep
Dimensions (mm)
114 mm high x 118 mm wide x 95 mm deep
Operating Temperature Range (F)
32 F to 125 F
Operating Temperature Range (C)
0 C to 52 C
Nominal Current Draw Opening (amps)
1.85 A
Nominal Current Draw Holding (amps)
0.6 A
Nominal Power Opening (watts)
28 W
Nominal Power Holding (watts)
8.5 W
Weight (lb)
4 lb 10 oz
Weight (kg)
2.1 kg
Operating Humidity Range (% RH)
5 to 95% RH
Approvals, Underwriters Laboratories Inc
Listed File: E4436, Guide: XAPX
Tradeline Value
Tradeline
Literature and other Resources Download
Back To Top
Product Data - (M836A Damper Motors)
Installation Instructions - (M836A Damper Motors TRADELINE)
Download
Welcome
Login to My Account
New User Registration
Find Quote