Quality & Safety
Our Company
Our History
Homes
Buildings University
Press Releases
Communications
Product Information
Upcoming Events
Homes
Buildings
Bulletins
Links
Point of Purchase Items
General
Catalog
Account
Ordering
Demo
HOME
ABOUT US
PRODUCTS
TRAINING
NEWS & EVENTS
SUPPORT & RESOURCES
CONTACT US
HELP
VIEW QUOTE
Product Search
Buildings
Homes
Applications & Downloads
Cross Reference
Product Selection Tool
Air Quality
Building Automation
Combustion Products LAR
Commercial Combustion
Commercial Components
>
Actuators and Motors
>
Commercial Thermostats
>
Controllers
>
Dampers
>
Economizers
>
Lighting Controls
>
Manual Switches
>
Pneumatic Products
>
Sail Switches
>
Sensors
>
Submeters
>
Timers
>
Tools and Materials
>
Valves
>
Variable Frequency Drives
Training Materials & Product Literature
Tradeline Catalog Printed Version (66 MB)
Tradeline Catalog CD-ROM version (66 MB)
ACI Contractor
Residential Contractor
Distributor
> Kit-Mounted Motors
> M835
M835A1051
Foot Mounted Actuator
Locate Distributors
Product Specifications
Literature and Documents
Overview
Two-Position Zone Motor, used with two-wire, 24-volt room thermostat or other controller for two position damper control.
Product Prices
Package Type
Product Base Price($)
Order Quantity
U
1 +
$419.87
Quote Feature is temporarily disabled.
Add To Quote
Add To Quote
Processing your request. Please wait...
Features
• Controls zone or changeover damper in heating and air conditioning systems, and control gates on feeders.
• SPST end switch makes within 20 sec of full open, breaks within 20 sec after start of closing stroke.
Product Specifications
Back To Top
Fail Safe Mode
Spring Return
Control Signal
Two position, SPST
Torque Rating (lb-in.)
4 lb-in.
Torque Rating (Nm)
0.45 Nm
Torque Rating, Breakaway (lb-in.)
30 lb-in.
Torque Rating, Breakaway (Nm)
3.3 Nm
Run Time (Maximum (sec))
Open: 80 sec, Close: 160 sec
Angle of Rotation (Stroke Min (deg))
75
Angle of Rotation (Stroke Max (deg))
60
Motor shafts
2
Shaft Shape
Round
Voltage
24 Vac
Frequency
60 Hz
Electrical Connections
Lead wire in conduit box
External Auxiliary Switches Available
No
Mounting
Foot-mounted
Dimensions (in.)
5 1/2 in. high x 4 1/4 in. wide x 2 5/8 in. deep
Dimensions (mm)
140 mm high x 108 mm wide x 67 mm deep
Operating Temperature Range (F)
Cooling: 140 F, Heating: 200 F
Operating Temperature Range (C)
Cooling: 60 C, Heating: 93 C
Nominal Power Opening (watts)
27 W
Nominal Power Holding (watts)
8.5 W
Operating Humidity Range (% RH)
5 to 95% RH
Tradeline Value
Tradeline
Literature and other Resources Download
Back To Top
Product Data - (M835A Two Position Zone Motor)
Download
Welcome
Login to My Account
New User Registration
Find Quote