HOMEABOUT USPRODUCTSTRAININGNEWS & EVENTSSUPPORT & RESOURCESCONTACT USHELPVIEW QUOTE
Product SearchBuildingsHomesApplications & DownloadsCross ReferenceProduct Selection Tool
Air Quality
Building Automation
Combustion Products LAR
Commercial Combustion
Commercial Components
>Actuators and Motors
>Commercial Thermostats
>Controllers
>Dampers
>Economizers
>Lighting Controls
>Manual Switches
>Pneumatic Products
>Sail Switches
>Sensors
>Submeters
>Timers
>Tools and Materials
>Valves
>Variable Frequency Drives
Training Materials & Product Literature


Environmental & Combustion Controls
M8185D1006
24V Spring Return Foot Mounted Actuator with 60 lb-in. torque

Locate Distributors Product Specifications   Literature and Documents
Overview
Series 41 and Series 81 Modutrol IV motors are 2-position (line- and low-voltage per motor control) spring-return motors. They are used to operate dampers or valves in applications where it is necessary or desirable to have the controlled element return to the starting position in the event of power failure or interruption.

Product Prices
U
Quote Feature is temporarily disabled.
Features

• Fixed torque throughout the entire voltage range.
• Integral spring return returns motor to normal position when power is interrupted.
• Integral junction box provides NEMA 3 weather protection if motor is mounted in the upright position.
• Motor and circuitry operate from 24 Vac.
• Quick-connect terminals are standard--screw terminal adapter is available.
• Adapter bracket for matching shaft height of older motors is available.
• Motors have field adjustable stroke (90 to 160 degrees).
• Motors are designed for either normally open or normally closed valves and dampers.
• Integral auxiliary switches are available factory mounted, or can be field added.
• Motors can operate valve linkages from the power end or auxiliary end shafts for normally closed or normally open valve applications.
• All models have dual shafts (slotted and tapped on both ends).
Product Specifications  Back To Top
Description Modutrol IV™ Motor
Application Type Electric
Internal Auxiliary Switch 0
Fail Safe Mode Spring Return
Control Signal Two position, SPST
Feedback No
Motor shaft Dual-ended shaft
Stroke Adjustable; 90 to 160 degrees, Asymmetrical
Torque Rating (lb-in.) 60 lb-in.
Torque Rating (Nm) 6.8 Nm
External Auxiliary Switches Available Yes
Voltage 24V
Frequency 60 Hz
Frequency 50 Hz
Power Consumption Driving (VA) 20 VA
Electrical Connections Quick-connect terminals
Shaft Dimensions (in.) 0.375 in.
Shaft Dimensions (mm) 10 mm
Shaft Shape square
Mounting Foot-mounted
Weight (lb) 8.5 lb
Dimensions (in.) 6 7/16 in. high x 5 1/2 in. wide x 8 3/4 in. deep
Dimensions (mm) 164 mm high x 140 mm wide x 222 mm deep
Temperature Range, Ambient (F) -40 F to +150 F
Temperature Range, Ambient (C) -40 C to +60 C
Deadweight Load on Shaft (Either End) (lb) 200 lbs.
Deadweight Load (Combined on both Shafts) 300 lbs.
Nominal Timing (sec) 30-60 sec
Shaft Rotation (upon control signal increase) Clockwise (as viewed from power end) (normally closed)
Auxiliary Switch Ratings AFL - 120 Vac 7.2A
Auxiliary Switch Ratings AFL - 240 Vac 3.6A
Auxiliary Switch Ratings ALR- 120 Vac 43.2A
Auxiliary Switch Ratings ALR- 240 Vac 21.6A
Approvals, Underwriters Laboratories Inc Listed: File No. E4436, Guide No. XAPX for USA and Canada
Approvals, CE EN55011 (Emission) EN50082-2 (Immunity) 73/23/EEC (LVD)
Tradeline Value Tradeline

Literature and other Resources Download Back To Top
Product Data - (M8185 Series 41 and 81 Modutrol IV Motors)
Specification Data - (M8185 Modutrol IV Motors)
Product Data - (M8185 Series 41 and 81 Modutrol IV Motors)
Addendum - (M8185 Modutrol IV Motors-English/French)
Series 2 Modutrol Motor-Spring Return and Non-Spring Return Multiple Parts(Photo_BW - Web Quality Image)
Series 2 Modutrol Motor-Spring Return and Non-Spring Return Multiple Parts(Photo_BW - Print Quality Image)
Series 2 Modutrol Motor-Spring Return and Non-Spring Return Multiple Parts(Photo_BW - Web Quality Image)
Series 2 Modutrol Motor-Spring Return and Non-Spring Return Multiple Parts(Photo_BW - Print Quality Image)
Series 2 Non Spring Return Modutrol Motor Main(Photo_BW - Web Quality Image)
Series 2 Non Spring Return Modutrol Motor Main(Photo_BW - Print Quality Image)
Series 2 Non Spring Return Modutrol Motor Main(Photo_BW - Web Quality Image)
Series 2 Non Spring Return Modutrol Motor Main(Photo_BW - Print Quality Image)
Series 2 Spring Return Modutrol Motor Main(Photo_BW - Web Quality Image)
Series 2 Spring Return Modutrol Motor Main(Photo_BW - Print Quality Image)
Series 2 Spring Return Modutrol Motor Main(Photo_BW - Web Quality Image)
Series 2 Spring Return Modutrol Motor Main(Photo_BW - Print Quality Image)
Series 2 Modutrol Motor-Spring Return and Non-Spring Return Main(Photo_Color - Web Quality Image)
Series 2 Modutrol Motor-Spring Return and Non-Spring Return Main(Photo_Color - Print Quality Image)
Series 2 Modutrol Motor-Spring Return and Non-Spring Return Main(Photo_Color - Web Quality Image)
Series 2 Modutrol Motor-Spring Return and Non-Spring Return Main(Photo_Color - Print Quality Image)
Series 2 Non Spring Return Modutrol Motor Main(Photo_Color - Web Quality Image)
Series 2 Non Spring Return Modutrol Motor Main(Photo_Color - Print Quality Image)
Series 2 Non Spring Return Modutrol Motor Main(Photo_Color - Web Quality Image)
Series 2 Non Spring Return Modutrol Motor Main(Photo_Color - Print Quality Image)
Series 2 Spring Return Modutrol Motor Main(Photo_Color - Web Quality Image)
Series 2 Spring Return Modutrol Motor Main(Photo_Color - Print Quality Image)
Series 2 Spring Return Modutrol Motor Main(Photo_Color - Web Quality Image)
Series 2 Spring Return Modutrol Motor Main(Photo_Color - Print Quality Image)
Typical connections for Series 81 motors Wiring(LineArt)
Typical connections for Series 81 motors Wiring(LineArt - Web Quality Image)
Ad Slick of Modutrol IV motor Ad Slick(LineArt)
Ad Slick of Modutrol IV motor Ad Slick(LineArt - Web Quality Image)
Ad Slick of Modutrol IV motor Ad Slick(LineArt)
Ad Slick of Modutrol IV motor Ad Slick(LineArt - Web Quality Image)
MOD 4 series 2 Spring Return SR Front(LineArt)
MOD 4 series 2 Spring Return SR Front(LineArt - Web Quality Image)
Dimensions for Series 2 MOdutrol IV motors Dimension(LineArt)
Dimensions for Series 2 MOdutrol IV motors Dimension(LineArt - Web Quality Image)
Download

Welcome

Login to My Account 
New User Registration


Dimensional Diagram
View Diagram

Product Accessories
220736A - Internal Auxilliary Switch Assembly - 1 Switch
220736B - Internal Auxilliary Switch Assembly - 2 Switches
221455A - Infinitely adjustable Motor Crank Arm
4074ERU - Weatherproofing kit. Protects motor from driving rain when mounted in any position
Q7230A1005 - Interface module, provides adjustable zero & span, voltage or current control
50017460-001 - 24/120/230 Vac Internal Transformers for Series 2 Motors
50017460-003 - 120 Vac Internal Transformers for Series 2 Motors