HOMEABOUT USPRODUCTSTRAININGNEWS & EVENTSSUPPORT & RESOURCESCONTACT USHELPVIEW QUOTE
Product SearchBuildingsHomesApplications & DownloadsCross ReferenceProduct Selection Tool
Air Quality
Building Automation
Commercial Combustion
Commercial Components
>Actuators and Motors
>Commercial Thermostats
>Controllers
>Dampers
>Economizers
>HVAC Service Assistance
>Lighting Controls
>Manual Switches
>Pneumatic Products
>Sail Switches
>Sensors
>Timers
>Tools and Materials
>Valves
>Variable Frequency Drives
Training Materials & Product Literature


Loading ...
Environmental & Combustion Controls
M6415B1014
24 Vac Spring return-foot mounted motor

Locate Distributors Product Specifications   Literature and Documents
Overview
Spring return, 25 lb.-in. damper actuators provide SPDT floating, two-position, three-position or modulating control of economizer systems, ventilation dampers and combustion air dampers. M6415 suitable for use with direct digital control (DDC) systems.

Loading ...
Features

• Synchronous Motor.
• Quiet, high efficiency drive motor.
• Spring returns motor shaft to normal position on power interruption.
• High impact, glass-fiber reinforced plastic case is rugged, lightweight and corrosion resistant.
• Uses Q298B Linkage.
Product Specifications  Back To Top
Description Spring return-foot mounted, Spdt floating, 24 Vac
Control Signal Floating, SPDT
Fail Safe Mode Spring Return
Rotation to Open CW
Torque Rating (lb-in.)