HOMEABOUT USPRODUCTSTRAININGNEWS & EVENTSSUPPORT & RESOURCESCONTACT USHELPVIEW QUOTE
Product SearchBuildingsHomesApplications & DownloadsCross ReferenceProduct Selection Tool
Air Quality
Building Automation
Combustion Products LAR
Commercial Combustion
Commercial Components
>Actuators and Motors
>Commercial Thermostats
>Controllers
>Dampers
>Economizers
>Lighting Controls
>Manual Switches
>Pneumatic Products
>Sail Switches
>Sensors
>Submeters
>Timers
>Tools and Materials
>Valves
>Variable Frequency Drives
Training Materials & Product Literature


Environmental & Combustion Controls
LP916A1019
Pneumatic Remote Bulb Thermostat Direct Acting

Locate Distributors Product Specifications   Literature and Documents
Overview
Two-pipe, single temperature, unit mounted, remote bulb pneumatic thermostat used to provide proportional control of pneumatic valves and damper actuators in heating and air conditioning systems.

Product Prices
U
Quote Feature is temporarily disabled.
Features

• Liquid filled remote bulb.
• Direct Acting (DA), Reverse Acting (RA) and Heating/Cooling (DA/RA) models are available.
Product Specifications  Back To Top
Description Pneumatic Remote Bulb Thermostat Direct Acting
Application Unit Ventilator
Remote Bulb Yes
Setpoint Single
Action Direct Acting
Number of Pipes 2
Setpoint Temperature Range (F) 65 F to 85 F
Setpoint Temperature Range (C) 19 C to 30 C
Scale Markings Warmer / Cooler
Air connections Barb fittings 1/4 in. (6 mm)
Sensor Element Bulb 1/2 x 5 7/8 in., capillary 36 in. (914 mm) long
Maximum Safe Operating Pressure (psi) 25 psi
Maximum Safe Operating Pressure (kPa) 170 kPa
Operating Temperature Range (F) 135 F maximum
Operating Temperature Range (C) 57 C maximum
Storage Temperature (F) 150 F maximum
Storage Temperature (C) 66 C maximum
Throttling Range (F) 3.5 F
Throttling Range (C) 2 C
Airflow Usage 0.022 scfm (10.4 mL/s) with 0.007 in. restriction
Dimensions (in.) 4 3/4 in. high x 3 3/4 in. wide x 3 in. deep
Dimensions (mm) 121 mm high x 95 mm wide x 76 mm deep
Mounting In compartment of a unit ventilator
Includes Integral Mounting Bracket and 304528A Bag Assembly (mounting hardware). Order bulb hangers (316297-00021) separately.

Literature and other Resources Download Back To Top
Installation Instructions - (LP916A Pneumatic Remote Bulb Thermostats English/French)
Service Data - (LP916A Pneumatic Remote Bulb Thermostats)
Eng Data - (LP916A Pneumatic Remote Bulb Thermostats)
The LP916 caution label removal tag Main(LineArt)
The LP916 caution label removal tag Main(LineArt - Web Quality Image)
Dimensions of the LP916 internal mounting bracket Dimension(LineArt)
Dimensions of the LP916 internal mounting bracket Dimension(LineArt - Web Quality Image)
Mounting bracket in 316016A bag assembly Dimension(LineArt)
Mounting bracket in 316016A bag assembly Dimension(LineArt - Web Quality Image)
Mounting bracket in 316016B bag assembly Dimension(LineArt)
Mounting bracket in 316016B bag assembly Dimension(LineArt - Web Quality Image)
Hole dimensions for the LP916 mounting kit Dimension(LineArt)
Hole dimensions for the LP916 mounting kit Dimension(LineArt - Web Quality Image)
Assembling the thermostat, mounting bracket and scale plate. Dimension(LineArt)
Assembling the thermostat, mounting bracket and scale plate. Dimension(LineArt - Web Quality Image)
Installing Setpoint knob and scale plate for LP916 Exploded(LineArt)
Installing Setpoint knob and scale plate for LP916 Exploded(LineArt - Web Quality Image)
Dimensions of the LP916 mounting kit Dimension(LineArt)
Dimensions of the LP916 mounting kit Dimension(LineArt - Web Quality Image)
The 10732A duct bulb holder Main(LineArt)
The 10732A duct bulb holder Main(LineArt - Web Quality Image)
Dimensions of the LP916 internal mounting bracket Dimension(LineArt)
Dimensions of the LP916 internal mounting bracket Dimension(LineArt - Web Quality Image)
Mounting bracket in 316016A bag assembly Dimension(LineArt)
Mounting bracket in 316016A bag assembly Dimension(LineArt - Web Quality Image)
Mounting bracket in 316016B bag assembly Dimension(LineArt)
Mounting bracket in 316016B bag assembly Dimension(LineArt - Web Quality Image)
Hole dimensions for the LP916 mounting kit Dimension(LineArt)
Hole dimensions for the LP916 mounting kit Dimension(LineArt - Web Quality Image)
Assembling the thermostat, mounting bracket and scale plate. Dimension(LineArt)
Assembling the thermostat, mounting bracket and scale plate. Dimension(LineArt - Web Quality Image)
Installing Setpoint knob and scale plate for LP916 Exploded(LineArt)
Installing Setpoint knob and scale plate for LP916 Exploded(LineArt - Web Quality Image)
Dimensions of the LP916 mounting kit Dimension(LineArt)
Dimensions of the LP916 mounting kit Dimension(LineArt - Web Quality Image)
Typical terminal unit mounting brackets for the LP916 Installation(LineArt)
Typical terminal unit mounting brackets for the LP916 Installation(LineArt - Web Quality Image)
Alternate locations for mounting screws. Installation(LineArt)
Alternate locations for mounting screws. Installation(LineArt - Web Quality Image)
Shortening the bulb holder Installation(LineArt)
Shortening the bulb holder Installation(LineArt - Web Quality Image)
Mounting the capillary tubing in the bulb Installation(LineArt)
Mounting the capillary tubing in the bulb Installation(LineArt - Web Quality Image)
Inserting the bulb and bulb holder into the duct Installation(LineArt)
Inserting the bulb and bulb holder into the duct Installation(LineArt - Web Quality Image)
Fastening the bulb holder to the duct wall Installation(LineArt)
Fastening the bulb holder to the duct wall Installation(LineArt - Web Quality Image)
Terminal unit top view with the thermostat mounted in preferred position Installation(LineArt)
Terminal unit top view with the thermostat mounted in preferred position Installation(LineArt - Web Quality Image)
Alternate mounting of the thermostat at the bottom front of the end compartment Installation(LineArt)
Alternate mounting of the thermostat at the bottom front of the end compartment Installation(LineArt - Web Quality Image)
The LP916B automatic switchover mechanism Cut-Away(LineArt)
The LP916B automatic switchover mechanism Cut-Away(LineArt - Web Quality Image)
Alternate locations for mounting screws. Installation(LineArt)
Alternate locations for mounting screws. Installation(LineArt - Web Quality Image)
Mounting the capillary tubing in the bulb Installation(LineArt)
Mounting the capillary tubing in the bulb Installation(LineArt - Web Quality Image)
Inserting the bulb and bulb holder into the duct Installation(LineArt)
Inserting the bulb and bulb holder into the duct Installation(LineArt - Web Quality Image)
Alternate mounting of the thermostat at the bottom front of the end compartment Installation(LineArt)
Alternate mounting of the thermostat at the bottom front of the end compartment Installation(LineArt - Web Quality Image)
Typical cooling only LP916C fan application Wiring(LineArt)
Typical cooling only LP916C fan application Wiring(LineArt - Web Quality Image)
Typical LP916B fan coil application, heating and cooling with seasonal changeove Wiring(LineArt)
Typical LP916B fan coil application, heating and cooling with seasonal changeove Wiring(LineArt - Web Quality Image)
Typical LP916A duct mounted heating application Wiring(LineArt)
Typical LP916A duct mounted heating application Wiring(LineArt - Web Quality Image)
Typical LP916 mixed air application Wiring(LineArt)
Typical LP916 mixed air application Wiring(LineArt - Web Quality Image)
The LP916B automatic switchover mechanism Cut-Away(LineArt)
The LP916B automatic switchover mechanism Cut-Away(LineArt - Web Quality Image)
Typical Duct Fan Coil cooling only application for LP916 Pneumatic Thermostat Wiring(LineArt)
Typical Duct Fan Coil cooling only application for LP916 Pneumatic Thermostat Wiring(LineArt - Web Quality Image)
Typical Duct Fan Coil application for LP916 Pneumatic Thermostat Wiring(LineArt)
Typical Duct Fan Coil application for LP916 Pneumatic Thermostat Wiring(LineArt - Web Quality Image)
Typical Duct mounting heating application for LP916 Pneumatic Thermostat Wiring(LineArt)
Typical Duct mounting heating application for LP916 Pneumatic Thermostat Wiring(LineArt - Web Quality Image)
Typical Duct Mixed air application for LP916 Pneumatic Thermostat Wiring(LineArt)
Typical Duct Mixed air application for LP916 Pneumatic Thermostat Wiring(LineArt - Web Quality Image)
Pneumatice Remote Bulb Ad Slick(LineArt)
Pneumatice Remote Bulb Ad Slick(LineArt - Web Quality Image)
Download

Welcome

Login to My Account 
New User Registration

Product Accessories
14004376-001 - Gasket for 14004378 Connector Assembly
14004378-002 - Connector Assembly, with integral 0.005 in. restriction and filters for post 1984 units
107324A - Capillary Holder Assembly for duct insertion, 8 3/8 in. long