HOMEABOUT USPRODUCTSTRAININGNEWS & EVENTSSUPPORT & RESOURCESCONTACT USHELPVIEW QUOTE
Product SearchBuildingsHomesApplications & DownloadsDemosProduct Selection ToolCross Reference
Thermostats
Whole House Air Quality
HVAC Zoning
Residential Combustion
>Contactors
>Defrost Controls
>Electronic Timer Boards
>Flue Dampers
>Pilots, Thermocouples and Ignition
>Gas Ignition Controls
>Gas Valves for Residential
>Aquastats (OTC Aquatrols)
>Integrated Furnace Controls
>Oil Heating Valves
>Oil Primary Controls
>Pressure Switches
>Relays and Controls
>Transformers
>Electronic Aquastat and Outdoor Reset
EnviraCOM Communications
Water Control
Training Materials & Product Literature


Environmental & Combustion Controls
L6006A1145
Circulator Control, High Limit or Low Limit Aquastat Controller with 100 F to 240 F operating temperature and 5 F to 30 F adj. Differential
Hazmat# UN1294 Toluene

Locate Distributors Product Specifications   Literature and Documents
Overview
Aquastat® Controllers are immersion type devices for limiting or regulating the temperature of liquids in boilers, storage tanks, and other applications where temperature control is required.

Processing ...
Product Prices
U

Features

• Totally enclosed Micro Switch™ snap-acting switches operate on temperature rise to setpoint.
• Visible control point scale and external adjustment screw permit easy setting.
• Horizontal or vertical insertion of the sensing element.
• Direct or well immersion of the sensing element.
• Models available for strap-on mounting.
• Remote bulb model may be used to sense air temperature in ducts and in outside air sensing applications.
• TRADELINE models include heat-conductive compound.
• Select models have wells.
Product Specifications  Back To Top
Description Circulator Control, High Limit or Low Limit Aquastat Controller with 100 F to 240 F operating temperature and 5 F to 30 F adj. Differential
Application Circulator Control and High Limit or Low Limit
Bulb Size (in.) 3/8 in. x 2 7/8 in. copper
Bulb Size (mm) 10 mm x 73 mm copper
Capillary Length (in.) 3 in.
Switching Action SPDT
Operating Temperature Range (F) 100 F to 240 F
Operating Temperature Range (C) 38 C to 116 C
Electrical Ratings (millivolt) 0.25 A @ 0.25 to 12 Vdc
Electrical Ratings (Full Load) 5.1A @ 240 Vac; 8A @ 120 Vac
Electrical Ratings (Locked Rotor) 30.6A @ 240 Vac; 48A @ 120 Vac
Electrical Ratings (AFL) 8A @ 120 Vac
Electrical Ratings (AFL) 5.1A @ 240 Vac
Electrical Ratings (ALR) 48A @ 120 Vac
Electrical Ratings (ALR) 30.6A @ 240 Vac
Differential Temperature (F) 5 F to 30 F adj.
Differential Temperature (C) 3 C to 17 C adj.
Maximum Ambient Temperature (F) 150 F
Maximum Ambient Temperature (C) 66 C
Case Dimensions (in.) 5 5/8 in. high x 2 in. wide x 2 1/8 in. deep
Case Dimensions (mm) 143 mm high x 51 mm wide x 54 mm deep
Mounting Horizontal
Approvals, Underwriters Laboratories Inc UL Component Recognized: File No. MP466, Vol. 6, Sec.1, Guide No. MBPR2
Approvals, Canadian Standards Association Certified: File No. LR95329-1
Includes Stop factory-set at 240 F (116 C)
Includes Heat-conductive compound
Capillary Length (mm) 76 mm
Tradeline Value Super Tradeline

Literature and other Resources Download Back To Top
Product Data - (L6006 Aquastat Controllers)
Installation Instructions - (L6006A Aquastat Controller)
Installation Instructions - (L6006A Regulateur Aquastat - French)
Installation Instructions - (L6006 Aquastat Controllers)
Installation Instructions - (L6006 Regulateurs Aquastat-FRENCH)
Horizontal Aquastat with Well- 3 inch Cover Off(Photo_BW - Web Quality Image)
Horizontal Aquastat with Well- 3 inch Cover Off(Photo_BW - Print Quality Image)
Horizontal Aquastat with Well- 6 inch Cover Off(Photo_BW - Web Quality Image)
Horizontal Aquastat with Well- 6 inch Cover Off(Photo_BW - Print Quality Image)
L6006A AQUASTAT 3 inch Front(Photo_Color - Web Quality Image)
L6006A AQUASTAT 3 inch Front(Photo_Color - Print Quality Image)
L6006A AQUASTAT 6 inch Front(Photo_Color - Web Quality Image)
L6006A AQUASTAT 6 inch Front(Photo_Color - Print Quality Image)
Horizontal Aquastat with Well- 3 inch Cover Off(Photo_Color - Web Quality Image)
Horizontal Aquastat with Well- 3 inch Cover Off(Photo_Color - Print Quality Image)
Horizontal Aquastat with Well- 6 inch Cover Off(Photo_Color - Web Quality Image)
Horizontal Aquastat with Well- 6 inch Cover Off(Photo_Color - Print Quality Image)
L6006A AQUASTAT 3 inch Front(Photo_Color - Web Quality Image)
L6006A AQUASTAT 3 inch Front(Photo_Color - Print Quality Image)
L6006A AQUASTAT 6 inch Front(Photo_Color - Web Quality Image)
L6006A AQUASTAT 6 inch Front(Photo_Color - Print Quality Image)
Aquastat Controller Front(Photo_BW - Web Quality Image)
Aquastat Controller Front(Photo_BW - Print Quality Image)
Aquastat Controller Front(Photo_Color - Web Quality Image)
Aquastat Controller Front(Photo_Color - Print Quality Image)
Approximate installation dimensions in in. (mm) for remote bulb models Dimension(LineArt)
Approximate installation dimensions in in. (mm) for remote bulb models Dimension(LineArt - Web Quality Image)
Approximate installation dimensions in in. (mm) for surface mount models. Dimension(LineArt)
Approximate installation dimensions in in. (mm) for surface mount models. Dimension(LineArt - Web Quality Image)
Aquastat with sensor probe and bag assembly Multiple Parts(Photo_BW - Web Quality Image)
Aquastat with sensor probe and bag assembly Multiple Parts(Photo_BW - Print Quality Image)
Cover off Aquastat with bracket Multiple Parts(Photo_BW - Web Quality Image)
Cover off Aquastat with bracket Multiple Parts(Photo_BW - Print Quality Image)
Aquastat with sensor probe and bag assembly Multiple Parts(Photo_BW - Web Quality Image)
Aquastat with sensor probe and bag assembly Multiple Parts(Photo_BW - Print Quality Image)
Aquastat(r) Controller Dimension(LineArt)
Aquastat(r) Controller Dimension(LineArt - Web Quality Image)
L6006 Immersion type Aquastat Controller Ad Slick(LineArt)
L6006 Immersion type Aquastat Controller Ad Slick(LineArt - Web Quality Image)
High limit or low limit Aquastat Controller Multiple Parts(Photo_BW - Web Quality Image)
High limit or low limit Aquastat Controller Multiple Parts(Photo_BW - Print Quality Image)
High limit or low limit Aquastat Controller Multiple Parts(Photo_BW - Web Quality Image)
High limit or low limit Aquastat Controller Multiple Parts(Photo_BW - Print Quality Image)
High limit or low limit Aquastat Controller Multiple Parts(Photo_BW - Web Quality Image)
High limit or low limit Aquastat Controller Multiple Parts(Photo_BW - Print Quality Image)
High limit or low limit Aquastat Controller Main(Photo_BW - Web Quality Image)
High limit or low limit Aquastat Controller Main(Photo_BW - Print Quality Image)
High limit or low limit Aquastat Controller Main(Photo_BW - Web Quality Image)
High limit or low limit Aquastat Controller Main(Photo_BW - Print Quality Image)
High limit or low limit Aquastat Controller Main(Photo_BW - Web Quality Image)
High limit or low limit Aquastat Controller Main(Photo_BW - Print Quality Image)
High limit or low limit Aquastat Controller Multiple Parts(Photo_BW - Web Quality Image)
High limit or low limit Aquastat Controller Multiple Parts(Photo_BW - Print Quality Image)
High limit or low limit Aquastat Controller Multiple Parts(Photo_BW - Web Quality Image)
High limit or low limit Aquastat Controller Multiple Parts(Photo_BW - Print Quality Image)
Typical oil-fired gravity system Wiring(LineArt)
Typical oil-fired gravity system Wiring(LineArt - Web Quality Image)
Typical systems with 120 volt electric heat primaries Wiring(LineArt)
Typical systems with 120 volt electric heat primaries Wiring(LineArt - Web Quality Image)
Typical Powerpile System wiring diagram Wiring(LineArt)
Typical Powerpile System wiring diagram Wiring(LineArt - Web Quality Image)
Typical oil-fired hydronic heating system Wiring(LineArt)
Typical oil-fired hydronic heating system Wiring(LineArt - Web Quality Image)
Typical gas-fired system with domestic hot water Wiring(LineArt)
Typical gas-fired system with domestic hot water Wiring(LineArt - Web Quality Image)
Operation of L6008G Wiring(LineArt)
Operation of L6008G Wiring(LineArt - Web Quality Image)
Operation of L4008L Wiring(LineArt)
Operation of L4008L Wiring(LineArt - Web Quality Image)
Internal View Main(LineArt)
Internal View Main(LineArt - Web Quality Image)
Removing excess bulb support Installation(LineArt)
Removing excess bulb support Installation(LineArt - Web Quality Image)
Securing capillary in bulb holder Installation(LineArt)
Securing capillary in bulb holder Installation(LineArt - Web Quality Image)
Mounting L4006H or L6006C directly on surface Aquastat controller Installation(LineArt)
Mounting L4006H or L6006C directly on surface Aquastat controller Installation(LineArt - Web Quality Image)
Aquastat Bulb Main(LineArt)
Aquastat Bulb Main(LineArt - Web Quality Image)
Immersion well mounting. Installation(LineArt)
Immersion well mounting. Installation(LineArt - Web Quality Image)
L6008A used to control cooling equipment and indicating light. Wiring(LineArt)
L6008A used to control cooling equipment and indicating light. Wiring(LineArt - Web Quality Image)
Typical wiring hookup Wiring(LineArt)
Typical wiring hookup Wiring(LineArt - Web Quality Image)
Typical connection diagram for an oil fired hydronic heating system Wiring(LineArt)
Typical connection diagram for an oil fired hydronic heating system Wiring(LineArt - Web Quality Image)
Approximate immersion well dimensions in in. (mm) for all models except L4006C a Dimension(LineArt)
Approximate immersion well dimensions in in. (mm) for all models except L4006C a Dimension(LineArt - Web Quality Image)
L6008A calibration Installation(LineArt)
L6008A calibration Installation(LineArt - Web Quality Image)
Securing remote bulb in clip when mounting with guard bracket Installation(LineArt)
Securing remote bulb in clip when mounting with guard bracket Installation(LineArt - Web Quality Image)
Approximate boiler fitting and bulb dimensions in in. (mm) for L4006C and L6006B Dimension(LineArt)
Approximate boiler fitting and bulb dimensions in in. (mm) for L4006C and L6006B Dimension(LineArt - Web Quality Image)
Mounting bulb in shield outside building. Installation(LineArt)
Mounting bulb in shield outside building. Installation(LineArt - Web Quality Image)
Attaching remote bulb to horizontal suction line Installation(LineArt)
Attaching remote bulb to horizontal suction line Installation(LineArt - Web Quality Image)
Internal view for L4008 or L6008 Callouts(LineArt)
Internal view for L4008 or L6008 Callouts(LineArt - Web Quality Image)
Mounting with compression fitting Installation(LineArt)
Mounting with compression fitting Installation(LineArt - Web Quality Image)
Assembly Bolb Fitting Exploded(LineArt)
Assembly Bolb Fitting Exploded(LineArt - Web Quality Image)
Approximate case installation dimensions in in. (mm) for direct insertion models Dimension(LineArt)
Approximate case installation dimensions in in. (mm) for direct insertion models Dimension(LineArt - Web Quality Image)
Typical oil-fired hydronic system with domestic hot water. Wiring(LineArt)
Typical oil-fired hydronic system with domestic hot water. Wiring(LineArt - Web Quality Image)
Bulb support Installation(LineArt)
Bulb support Installation(LineArt - Web Quality Image)
Vertical and Horizontal mounting for L6006A Aquastat Controller Installation(LineArt)
Vertical and Horizontal mounting for L6006A Aquastat Controller Installation(LineArt - Web Quality Image)
Aquastat Controller Main(Photo_BW - Web Quality Image)
Aquastat Controller Main(Photo_BW - Print Quality Image)
Aquastat Controller Main(Photo_BW - Web Quality Image)
Aquastat Controller Main(Photo_BW - Print Quality Image)
Download

Welcome

Login to My Account 
New User Registration


Dimensional Diagram
View Diagram