HOMEABOUT USPRODUCTSTRAININGNEWS & EVENTSSUPPORT & RESOURCESCONTACT USHELPVIEW QUOTE
Product SearchBuildingsHomesApplications & DownloadsDemosProduct Selection ToolCross Reference
Thermostats
Whole House Air Quality
>Air Cleaners
>Dehumidification
>Humidification
>Ultraviolet Air Treatment
>Ventilation
>Carbon Monoxide Detection
HVAC Zoning
Residential Combustion
EnviraCOM Communications
Water Control
Training Materials & Product Literature


Environmental & Combustion Controls
HE360B1009
Powered Flow Through Humidifier with H1008 HumidiCalc™ Automatic Humidistat

Locate Distributors Product Specifications   Literature and Documents
Overview
The HE360 Powered Flow-Through Humidifier uses the warm air furnace blower to provide humidification for the whole house. The HE360 works with virtually any Honeywell humidity control, but use with the Honeywell Perfect Climate Comfort Center™ control for optimal performance.

This product is obsolete. It can be purchased while supply lasts, or you can look for a replacement in the cross-reference.
Processing ...
Product Prices
U

Features

• Capable of humidifying the largest area, up to 4,200 sq ft (386 sq m), of any Honeywell flow-through humidifier.
• Interior components designed for quick maintenance and service.
• Includes easy-to-use humidistat which mounts on the wall or duct for more installation flexibility.
• Perfect Climate Comfort Center™ control can be installed instead of the humidistat for improved aesthetics and convenience.
• Standard tested per ARI Standard 610.
Product Specifications  Back To Top
Description Fan-powered flow-through humidifier with TrueIAQ digital control
Application Humidification
Type Fan Powered Flow-Through
Capacity (gal. per day) 18 gal. per day
Capacity (liter per day) 68 L per day
Voltage 120 Vac
Electrical Ratings 0.7 A
Frequency 60 Hz
Color White
Mounting Duct mount
Plenum Opening (in.) 14 1/16 in. high x 13 1/2 in. wide
Plenum Opening (mm) 357 mm high x 343 mm wide
Dimensions (in.) 15 in. high x 14 in. wide x 10 1/4 in. deep
Dimensions (mm) 387 mm high x 356 mm wide x 260 mm deep
Approvals, Underwriters Laboratories Inc UL/cUL Listed Report E185662
Includes Humidifier, mounting template, humidifier pad, self-piercing saddle valve, H1008 HumidiCalc™ Automatic Humidistat.
Tradeline Value Tradeline

Literature and other Resources Download Back To Top
Installation Guide/Owner's Manual - (HE360A HE360A,B Powered Flow-Through Humidifier)
Installation Instructions - (HE360 HE360 Whole House Bypass Powered Flow-Through Humidifier Installation Kit)
Installation Template - (HE360 HE360 Tradeline Whole House Bypass Powered Flow-Through Humidifier Installation Template (English, French))
5x7 postcard - (HE360 HE360/365 Powered Whole-house Humidifier)
Installation Instructions, Owners Gu - (HE360A1043 HE360 Whole House Bypass Powered Flow-Through Humidifier Installation Kit (English, French))
Product Data - (HE360B Powered Flow-Through Humidifier)
Specification Data - (HE360B Powered Flow-Through Humidifier)
Installation Instructions - (HE360B HE360 Tradeline Whole House Bypass Powered Flow-Through Humidifier)
Specification Data - (HE360 Powered Flow-Through Humidifier)
Installation Instructions - (HE360 HE360 Tradeline Whole House Bypass Powered Flow-Through Humidifier)
Owners Manual - (HE360 HE360 Whole House Bypass Powered Flow-Through Humidifier)
Enviracaire Elite Power Assisted Humidifier Parts List Exploded(LineArt)
Enviracaire Elite Power Assisted Humidifier Parts List Exploded(LineArt - Web Quality Image)
Plain collar Installation(LineArt)
Plain collar Installation(LineArt - Web Quality Image)
Flexible duct Installation(LineArt)
Flexible duct Installation(LineArt - Web Quality Image)
Starter collar Installation(LineArt)
Starter collar Installation(LineArt - Web Quality Image)
Damper Assembly Installation(LineArt)
Damper Assembly Installation(LineArt - Web Quality Image)
Thermostat wire roll Installation(LineArt)
Thermostat wire roll Installation(LineArt - Web Quality Image)
Plastic tubing roll Installation(LineArt)
Plastic tubing roll Installation(LineArt - Web Quality Image)
Humidifier assembly Exploded(LineArt)
Humidifier assembly Exploded(LineArt - Web Quality Image)
HE360A, B assembly Exploded(LineArt)
HE360A, B assembly Exploded(LineArt - Web Quality Image)
HE360A, B Powered Flow-Through Humidifier Ad Slick(Photo_BW - Web Quality Image)
HE360A, B Powered Flow-Through Humidifier Ad Slick(Photo_BW - Print Quality Image)
HE360A, B Powered Flow-Through Humidifier Ad Slick(Photo_Color - Web Quality Image)
HE360A, B Powered Flow-Through Humidifier Ad Slick(Photo_Color - Print Quality Image)
Powered Flow-Through Humidifier Ad Slick(Photo_BW - Web Quality Image)
Powered Flow-Through Humidifier Ad Slick(Photo_BW - Print Quality Image)
Powered Flow-Through Humidifier Ad Slick(Photo_Color - Web Quality Image)
Powered Flow-Through Humidifier Ad Slick(Photo_Color - Print Quality Image)
INSTALLATION KIT FOR BYPASS HUMIDIFIERS HE360 Front(Photo_BW - Web Quality Image)
INSTALLATION KIT FOR BYPASS HUMIDIFIERS HE360 Front(Photo_BW - Print Quality Image)
INSTALLATION KIT FOR BYPASS HUMIDIFIERS HE360 Front(Photo_BW - Web Quality Image)
INSTALLATION KIT FOR BYPASS HUMIDIFIERS HE360 Front(Photo_BW - Print Quality Image)
INSTALLATION KIT FOR BYPASS HUMIDIFIERS HE360 Front(Photo_Color - Web Quality Image)
INSTALLATION KIT FOR BYPASS HUMIDIFIERS HE360 Front(Photo_Color - Print Quality Image)
INSTALLATION KIT FOR BYPASS HUMIDIFIERS HE360 Front(Photo_Color - Web Quality Image)
INSTALLATION KIT FOR BYPASS HUMIDIFIERS HE360 Front(Photo_Color - Print Quality Image)
Collection of Air Cleaner Products Multiple Parts(Photo_BW - Web Quality Image)
Collection of Air Cleaner Products Multiple Parts(Photo_BW - Print Quality Image)
Collection of Air Cleaner Products Multiple Parts(Photo_Color - Web Quality Image)
Collection of Air Cleaner Products Multiple Parts(Photo_Color - Print Quality Image)
Power Flow Through Humidifier Main(Photo_BW - Web Quality Image)
Power Flow Through Humidifier Main(Photo_BW - Print Quality Image)
Power Flow Through Humidifier Main(Photo_Color - Web Quality Image)
Power Flow Through Humidifier Main(Photo_Color - Print Quality Image)
Powered Humidifier Exploded(LineArt)
Powered Humidifier Exploded(LineArt - Web Quality Image)
Powered Humidifier Cut-Away(LineArt)
Powered Humidifier Cut-Away(LineArt - Web Quality Image)
Powered Humidifier Ad Slick(LineArt)
Powered Humidifier Ad Slick(LineArt - Web Quality Image)
Powered Humidifier Callouts(LineArt)
Powered Humidifier Callouts(LineArt - Web Quality Image)
Powered Humidifier Exploded(LineArt)
Powered Humidifier Exploded(LineArt - Web Quality Image)
Powered Humidifier Wiring(LineArt)
Powered Humidifier Wiring(LineArt - Web Quality Image)
Powered Humidifier Wiring(LineArt)
Powered Humidifier Wiring(LineArt - Web Quality Image)
Humidifier Main(Photo_BW - Web Quality Image)
Humidifier Main(Photo_BW - Print Quality Image)
Humidifier Main(Photo_BW - Web Quality Image)
Humidifier Main(Photo_BW - Print Quality Image)
Humidifier Ad Slick(LineArt)
Humidifier Ad Slick(LineArt - Web Quality Image)
Humidifier Dimension(LineArt)
Humidifier Dimension(LineArt - Web Quality Image)
Current Sensing Relay Ad Slick(LineArt)
Current Sensing Relay Ad Slick(LineArt - Web Quality Image)
Current Sensing Relay Wiring(LineArt)
Current Sensing Relay Wiring(LineArt - Web Quality Image)
Highboy Return Ad Slick(LineArt)
Highboy Return Ad Slick(LineArt - Web Quality Image)
Power Humidifier Dimension(LineArt)
Power Humidifier Dimension(LineArt - Web Quality Image)
Power Humidifier Wiring(LineArt)
Power Humidifier Wiring(LineArt - Web Quality Image)
Humidifier Exploded(LineArt)
Humidifier Exploded(LineArt - Web Quality Image)
Humidifier Ad Slick(LineArt)
Humidifier Ad Slick(LineArt - Web Quality Image)
Powered Humidifier Dimension(LineArt)
Powered Humidifier Dimension(LineArt - Web Quality Image)
Constant Volume AHU Controller Exploded(LineArt)
Constant Volume AHU Controller Exploded(LineArt - Web Quality Image)
Download

Welcome

Login to My Account 
New User Registration


Dimensional Diagram
View Diagram