HOMEABOUT USPRODUCTSTRAININGNEWS & EVENTSSUPPORT & RESOURCESCONTACT USHELPVIEW QUOTE
Product SearchBuildingsHomesApplications & DownloadsDemosProduct Selection ToolCross Reference
Thermostats
Whole House Air Quality
HVAC Zoning
Residential Combustion
EnviraCOM Communications
Water Control
>Hydronic Heating
>Water Flow Controls
>Water Quality
Training Materials & Product Literature


Environmental & Combustion Controls
GS200
1/2 inch Sweat connection Thermometers with 2 inch dial size

Locate Distributors Product Specifications   Literature and Documents
Overview
Thermometer with Sweat or Threaded Connection.

Processing ...
Product Prices
U

Features

• Brass thermowell is included to allow the thermometer to be removed without draining the system.
• 2 inch or 2 1/2 inch Dial.
Product Specifications  Back To Top
Temperature Range (F) 32 F to 250 F
Temperature Range (C) 0 C to 121 C
Dial Size (in.) 2 in.
Dial Size (mm) 51 mm
Connection Type Sweat
Connection Size (in.) 1/2 in.
Length (in.) 1 1/4 in.
Length (mm) 51 mm
Weight (lb) 0.21 lb
Weight (kg) 0.095 kg
Materials Case: steel; Well: brass
Comments Brass thermowell is included to allow the thermometer to be removed without draining the system.

Literature and other Resources Download Back To Top
Thermometer with Thermowell in 2 in and 2 1/2 inch Main(Photo_BW - Web Quality Image)
Thermometer with Thermowell in 2 in and 2 1/2 inch Main(Photo_BW - Print Quality Image)
Thermometers and Tridicator Multiple Parts(Photo_BW - Web Quality Image)
Thermometers and Tridicator Multiple Parts(Photo_BW - Print Quality Image)
Brass thermowell(LineArt)
Brass thermowell(LineArt - Web Quality Image)
Download

Welcome

Login to My Account 
New User Registration