HOMEABOUT USPRODUCTSTRAININGNEWS & EVENTSSUPPORT & RESOURCESCONTACT USHELPVIEW QUOTE
Product SearchBuildingsHomesApplications & DownloadsCross ReferenceProduct Selection Tool
Thermostats
Whole House Air Quality
>Air Cleaners
>Dehumidification
>Humidification
>Ultraviolet Air Treatment
>Ventilation
>Carbon Monoxide Detection
HVAC Zoning
Residential Combustion
EnviraCOM Communications
Water Control
Training Materials & Product Literature


Loading ...
Environmental & Combustion Controls
FC200E1003
16x20 Charged-Media Filer

Locate Distributors Product Specifications  
Overview
The FC200E High Efficiency Replacement Media Filter removes over 97% of 3.0-10.0 micron particles from the air.

Loading ...
Features

• Efficiency ratings are based on American Society of Heating, Refrigerating and Air-Conditioning Engineers Standard 52.2 1999.
• Efficiency ranges are defined for small particles, E1=0.3 to 1.0 microns; medium particles, E2=1.0 to 3.0 microns; and large particles, E3=3.0 to 10.0 microns.
Product Specifications  Back To Top
Description 16x20 Charged-Media Filter
Application Replacement Filter
Dimensions (in.) 16 in. x 20 in.
Dimensions (mm) 406 mm x 508 mm
Efficiency Standard Efficiency ratings are based on American Society of Heating, Refrigerating and Air-Conditioning Engineers Standard 52.2-1999.
Efficiency Standard Efficiency ranges are defined for small particles, E1=0.3 to 1.0 microns; medium particles, E2=1.0 to 3.0 microns; and large particles, E3=3.0 to 10.0 microns.
Fractional Efficiency E1=63%, E2=90%, E3=97%
Minimum Efficiency Reporting Value (Media Filters Only) MERV 13
Static Pressure Drop (in. w.c.) 0.28 at 500 FPM
Type or Air Cleaner Media Air Cleaner
Used With F100F1004, F100B1008, F150E1000, F100F2028, F200E1003

Welcome

Login to My Account 
New User Registration