HOMEABOUT USPRODUCTSTRAININGNEWS & EVENTSSUPPORT & RESOURCESCONTACT USHELPVIEW QUOTE
Product SearchBuildingsHomesApplications & DownloadsCross ReferenceProduct Selection Tool
Thermostats
Whole House Air Quality
>Air Cleaners
>Dehumidification
>Humidification
>Ultraviolet Air Treatment
>Ventilation
>Carbon Monoxide Detection
HVAC Zoning
Residential Combustion
EnviraCOM Communications
Water Control
Training Materials & Product Literature


Environmental & Combustion Controls
FC100A1052
20X12.5 Media Air Filter

Locate Distributors Product Specifications   Literature and Documents
Overview
New MERV 10 (at 492 FPM) performance with lower pressure drop at no additional cost.

Product Prices
U
Must order in multiple(s) of 5
Minimum order quantity is 5
Quote Feature is temporarily disabled.
Features

• Efficiency ratings are based on American Society of Heating, Refrigerating and Air-Conditioning Engineers Standard 52.2 1999.
• Efficiency ranges are defined for small particles, E1=0.3 to 1.0 microns; medium particles, E2=1.0 to 3.0 microns; and large particles, E3=3.0 to 10.0 microns.
Product Specifications  Back To Top
Description 20X12.5 Media Air Filter
Application Replacement Filter
Dimensions (in.) 20 in. x 12 1/2 in.
Dimensions (mm) 508 mm x 318 mm
Efficiency Standard Efficiency ratings are based on American Society of Heating, Refrigerating and Air-Conditioning Engineers Standard 52.2-1999.
Efficiency Standard Efficiency ranges are defined for small particles, E1=0.3 to 1.0 microns; medium particles, E2=1.0 to 3.0 microns; and large particles, E3=3.0 to 10.0 microns.
Fractional Efficiency E1=25%, E2=62%, E3=85%
Minimum Efficiency Reporting Value (Media Filters Only) MERV 10
Static Pressure Drop (in. w.c.) 0.23 at 500 FPM
Type or Air Cleaner Media Air Cleaner
Used With F27F1032

Literature and other Resources Download Back To Top
air cleaner filter Main(Photo_BW - Web Quality Image)
air cleaner filter Main(Photo_BW - Print Quality Image)
Collapsible Media Filter Multiple Parts(Photo_BW - Web Quality Image)
Collapsible Media Filter Multiple Parts(Photo_BW - Print Quality Image)
Collapsible Media Filter Multiple Parts(Photo_Color - Web Quality Image)
Collapsible Media Filter Multiple Parts(Photo_Color - Print Quality Image)
air cleaner filter Main(Photo_Color - Web Quality Image)
air cleaner filter Main(Photo_Color - Print Quality Image)
Download

Welcome

Login to My Account 
New User Registration