Loading ...
|
Features |
|
|
• Efficiency ratings are based on American Society of Heating, Refrigerating and Air-Conditioning Engineers Standard 52.2 1999. • Efficiency ranges are defined for small particles, E1=0.3 to 1.0 microns; medium particles, E2=1.0 to 3.0 microns; and large particles, E3=3.0 to 10.0 microns. |
|
Product Specifications |
Back To Top |
|
|
|
Description |
21.5X27.5 Media Air Filter |
|
Application |
Replacement Filter |
|
Dimensions (in.) |
21 1/2 in. x 27 1/2 in. |
|
Dimensions (mm) |
546 mm x 699 mm |
|
Efficiency Standard |
Efficiency ratings are based on American Society of Heating, Refrigerating and Air-Conditioning Engineers Standard 52.2-1999. |
|
Efficiency Standard |
Efficiency ranges are defined for small particles, E1=0.3 to 1.0 microns; medium particles, E2=1.0 to 3.0 microns; and large particles, E3=3.0 to 10.0 microns. |
|
Fractional Efficiency |
E1=25%, E2=62%, E3=85% |
|
Minimum Efficiency Reporting Value (Media Filters Only) |
MERV 10 |
|
Static Pressure Drop (in. w.c.) |
0.23 at 500 FPM |
|
Type or Air Cleaner |
Media Air Cleaner |
|
|
|