Quality & Safety
Our Company
Our History
Homes
Buildings University
Press Releases
Communications
Product Information
Upcoming Events
Homes
Buildings
Bulletins
Links
Point of Purchase Items
General
Catalog
Account
Ordering
Demo
HOME
ABOUT US
PRODUCTS
TRAINING
NEWS & EVENTS
SUPPORT & RESOURCES
CONTACT US
HELP
VIEW QUOTE
Product Search
Buildings
Homes
Applications & Downloads
Cross Reference
Product Selection Tool
Thermostats
Whole House Air Quality
HVAC Zoning
Residential Combustion
>
Contactors
>
Defrost Controls
>
Electronic Timer Boards
>
Flue Dampers
>
Pilots, Thermocouples and Ignition
>
Gas Ignition Controls
>
Gas Valves for Residential
>
Aquastats (OTC Aquatrols)
>
Integrated Furnace Controls
>
Oil Heating Valves
>
Oil Primary Controls
>
Pressure Switches
>
Relays and Controls
>
Transformers
>
Electronic Aquastat and Outdoor Reset
EnviraCOM Communications
Water Control
Training Materials & Product Literature
Tradeline Catalog Printed Version (66 MB)
Tradeline Catalog CD-ROM version (66 MB)
ACI Contractor
Residential Contractor
Distributor
> DP2040 Economy
DP2040A1002
24C Vac 2 pole Contactor
Locate Distributors
Product Specifications
Literature and Documents
Overview
These electromagnetically-operated Definite Purpose Contactors provide switching for starting induction motors.
Product Prices
Package Type
Product Base Price($)
Order Quantity
U
1 +
$36.49
Quote Feature is temporarily disabled.
Add To Quote
Add To Quote
Processing your request. Please wait...
Features
• Silver cadmium oxide contacts provide long life under demanding duty cycles.
• Low profile design allows for more wiring room.
• Multiple mounting holes and slots for convenient, interchangeable mounting with most competitive devices.
Product Specifications
Back To Top
Description
24C Vac 2 pole Contactor
Application
Economy Definite Purpose Contactor
Coil Ratings Voltage
24 Vac
Poles
2
Electrical Connections (main)
#10-32 combination head screws
Contact Connections (coil)
double 1/4 in. quick-connects
Dimensions (in.)
2.37 in. high x 3.3 in. wide x 2 in. deep
Dimensions (mm)
60 mm high x 84 mm wide x 51 mm deep
Temperature Range (F)
-4 F to +149 F
Temperature Range (C)
-20 C to +65 C
Contact Electrical Ratings (AFL @ 277, 480, 600 Vac)
40 A @ 240/277 Vac, 480 Vac, 600 Vac
Contact Electrical Ratings (Resistive @ 277, 480, 600 Vac)
55 A @ 240/277 Vac, 480 Vac, 600 Vac
Approvals, Underwriters Laboratories Inc
Component Recognized: File No. 14480, Guide No. NLDX2
Approvals, Canadian Standards Association
Certified: File No. LR6535
Literature and other Resources Download
Back To Top
Installation Instructions - (DP2040 Definite Purpose (DP) Contactors)
DP2040 PowerPro 2 pole contactor Ad Slick(LineArt)
DP2040 PowerPro 2 pole contactor Ad Slick(LineArt - Web Quality Image)
Download
Welcome
Login to My Account
New User Registration
Find Quote