HOMEABOUT USPRODUCTSTRAININGNEWS & EVENTSSUPPORT & RESOURCESCONTACT USHELPVIEW QUOTE
Product SearchBuildingsHomesApplications & DownloadsDemosProduct Selection ToolCross Reference
Thermostats
>Programmable Thermostats
>Non-Programmable Thermostats
>Wireless Thermostats
>Thermostat Parts and Accessories
>Heating Relays
>Residential Switches and Timers
Whole House Air Quality
HVAC Zoning
Residential Combustion
EnviraCOM Communications
Water Control
Training Materials & Product Literature


Processing ...
Environmental & Combustion Controls
C7735A1000
Mount on return duct for backup control of non-zoned RedLINK™ enabled wireless systems. Works with the EIM to maintain safe indoor temperatures if power is lost at the wireless thermostat.

Locate Distributors Product Specifications   Literature and Documents
Overview
Mount on return duct for backup control of non-zoned RedLINK™ enabled Wireless Systems and Thermostats.

Processing ...
Product Prices
U

Features

• Works with THM5320R1000 Equipment Interface Module to maintain safe indoor temperatures if power is lost at the wireless thermostat
• Takes control of the equipment by turning on the blower fan and sensing the indoor temperature of the home
• Controls heating at 62 F and cooling at 82 F
• Provides homeowners with peace of mind
• Installs in minutes
• Includes mounting hardware
Product Specifications  Back To Top
Description Mount on return duct for backup control of non-zoned RedLINK™ enabled wireless systems. Works with the EIM to maintain safe indoor temperatures if power is lost at the wireless thermostat.
Application Mount on return duct for backup control of non-zoned systems
Color Gray
Dimensions (in.) 3 7/8 in. high x 4 1/8 in. wide x 1 1/4 in. deep
Dimensions (mm) 77 mm high x 102 mm wide x 25 mm deep. Sensor probe is 3 3/4 in. long (77 mm)
Mounting Mounts on return duct
Operating Temperature Range (F) 0 F to 200 F
Operating Temperature Range (C) -17.8 C to 93.3 C
Comments Return Air Sensor is also available in kits for non-zoned systems
Used With THM5320R1000 Equipment Interface Module; TH6320R1004 or TH5320R1002 Wireless FocusPRO® Thermostat

Literature and other Resources Download Back To Top
Installation Instructions - (C7735A1000 Discharge Air Temperature Sensor)
C7735A-1000_3inch Front(Photo_Color - Web Quality Image)
C7735A-1000_3inch Front(Photo_Color - Web Quality Image)
C7735A-1000_6inch Front(Photo_Color - Web Quality Image)
C7735A-1000_6inch_lowres Front(Photo_Color - Web Quality Image)
discharge air temperature sensor Front(Photo_BW - Web Quality Image)
discharge air temperature sensor Front(Photo_BW - Print Quality Image)
discharge air temperature sensor Front(Photo_Color - Web Quality Image)
discharge air temperature sensor Front(Photo_Color - Print Quality Image)
Total Zone Kit Multiple Parts(Photo_BW - Web Quality Image)
Total Zone Kit Multiple Parts(Photo_BW - Print Quality Image)
Total Zone Kit Multiple Parts(Photo_Color - Web Quality Image)
Total Zone Kit Multiple Parts(Photo_Color - Print Quality Image)
Zoning MiniZone Kit with Sensor and Transformer Multiple Parts(Photo_BW - Web Quality Image)
Zoning MiniZone Kit with Sensor and Transformer Multiple Parts(Photo_BW - Print Quality Image)
Zoning MiniZone Kit with Senosr and Transformer Multiple Parts(Photo_Color - Web Quality Image)
Zoning MiniZone Kit with Senosr and Transformer Multiple Parts(Photo_Color - Print Quality Image)
Universal MiniZone Kit with Sensor and Transformer Multiple Parts(Photo_BW - Web Quality Image)
Universal MiniZone Kit with Sensor and Transformer Multiple Parts(Photo_BW - Print Quality Image)
Universal MiniZone Kit with Sensor and Transformer Multiple Parts(Photo_Color - Web Quality Image)
Universal MiniZone Kit with Sensor and Transformer Multiple Parts(Photo_Color - Print Quality Image)
C7735A Main(Photo_BW - Web Quality Image)
C7735A Main(Photo_BW - Print Quality Image)
Download

Welcome

Login to My Account 
New User Registration