Quality & Safety
Our Company
Our History
Homes
Buildings University
Press Releases
Communications
Product Information
Upcoming Events
Homes
Buildings
Bulletins
Links
Point of Purchase Items
General
Catalog
Account
Ordering
Demo
HOME
ABOUT US
PRODUCTS
TRAINING
NEWS & EVENTS
SUPPORT & RESOURCES
CONTACT US
HELP
VIEW QUOTE
Product Search
Buildings
Homes
Applications & Downloads
Cross Reference
Product Selection Tool
Air Quality
Building Automation
Combustion Products LAR
Commercial Combustion
Commercial Components
>
Actuators and Motors
>
Commercial Thermostats
>
Controllers
>
Dampers
>
Economizers
>
Lighting Controls
>
Manual Switches
>
Pneumatic Products
>
Sail Switches
>
Sensors
>
Submeters
>
Timers
>
Tools and Materials
>
Valves
>
Variable Frequency Drives
Training Materials & Product Literature
Tradeline Catalog Printed Version (66 MB)
Tradeline Catalog CD-ROM version (66 MB)
ACI Contractor
Residential Contractor
Distributor
> CO2 Sensors
> C7232
C7232A1008
Wall mounted Non-dispersive Infrared (NDIR) Carbon Dioxide Sensor with LCD Display and Honeywell logo
Locate Distributors
Product Specifications
Overview
The Carbon Dioxide (CO2) Sensors and Controllers are stand-alone carbon dioxide (CO2) sensors for use in determining ventilation necessity with HVAC controllers. The sensor measures the CO2 concentration in the ventilated space or duct. The sensors are used in ventilation and air conditioning systems to control the amount of fresh outdoor air supplied to maintain acceptable levels of CO2 in the space.
Product Prices
Package Type
Product Base Price($)
Order Quantity
U
1 +
$611.27
Quote Feature is temporarily disabled.
Add To Quote
Add To Quote
Processing your request. Please wait...
Features
• Models available with LCD that provides sensor readings and status information.
• Non-Dispersion-Infrared (NDIR) technology used to measure carbon dioxide gas.
• Gold-plated sensor provides long-term calibration stability.
• C7232 provides voltage or current output based on CO2 levels.
• SPST relay output.
• Used for CO2 based ventilation control (Demand Control Ventilation (DCV)).
• Automatic Background Calibration (ABC) algorithm based on long-term evaluation reduces required typical zero-drift check maintenance.
Product Specifications
Back To Top
Description
Carbon Dioxide Sensor, Non-dispersive Infrared (NDIR), Wall Mount, LCD Display, Honeywell Logo
Mounting
Wall mount
Display
Yes
Carbon Dioxide Range
0 to 2000 ppm, adjustable
Analog Current Output
0/2 - 10 Vdc or 0/4 - 20 mA selectable, w/ one relay output
Relay Output
One: Normally Open SPST
Electrical Connections
Six leadwires, 20-gauge, 8 in. long
Voltage
24 Vac/dc ±20%,
Frequency
60 Hz
Frequency
50 Hz
Operating Temperature Range (F)
32 F to 122 F
Operating Temperature Range (C)
0 C to 50 C
Timing (response)
1 minute
Sensor Type
Non-dispersive Infrared (NDIR)
Accuracy
5% full scale
Dimensions (in.)
5 1/16 in. high x 3 11/16 in. wide x 2 in. deep
Dimensions (mm)
128 mm high x 80 mm wide x 25 mm deep
Includes
Honeywell Logo
Contact Ratings
1 A @ 50 Vac/24 Vdc
Welcome
Login to My Account
New User Registration
Find Quote