HOMEABOUT USPRODUCTSTRAININGNEWS & EVENTSSUPPORT & RESOURCESCONTACT USHELPVIEW QUOTE
Product SearchBuildingsHomesApplications & DownloadsCross ReferenceProduct Selection Tool
Air Quality
Building Automation
Combustion Products LAR
Commercial Combustion
Commercial Components
>Actuators and Motors
>Commercial Thermostats
>Controllers
>Dampers
>Economizers
>Lighting Controls
>Manual Switches
>Pneumatic Products
>Sail Switches
>Sensors
>Submeters
>Timers
>Tools and Materials
>Valves
>Variable Frequency Drives
Training Materials & Product Literature


Environmental & Combustion Controls
C7150B1004
Mixed Air Sensor for duct or discharge dire with a 3000 ohms @ 25C NTC sensor

Locate Distributors Product Specifications   Literature and Documents
Overview
C7150 Solid State mixed air sensor is used with Honeywell economizer logic modules and W973 and M7415 to proportion outdoor and return air dampers in economizer systems.

Product Prices
U
Quote Feature is temporarily disabled.
Features

• Uses thermistor sensing element in ventilation duct systems.
• Negative temperature coefficient (NTC) causes resistance to decrease as sampled air temperature increases.
• Resistance change used as in input to control W973 and M7415.
• Requires no settings or calibration.
• Mounts on duct surface with four screws (not supplied).
Product Specifications  Back To Top
Description Electronic Temperature Sensor
Application Temperature Mixed Air
Application Type Duct mixed or discharge air
Sensor Type 3000 ohms @ 25C NTC
Electrical Connections 1/4 in. (6 mm) quick-connect terminals.
Mounting Mount on a mounting bracket (not included) inside the mixed air or discharge air duct.
Operating Temperature Range (F) 40 F to 110 F
Operating Temperature Range (C) 4 C to 43 C
Maximum Ambient Temperature (F) 250 F
Maximum Ambient Temperature (C) 121 C
Color Black
Dimensions (in.) 2 in. high, 2 1/2 in. wide, 3/4 in. deep
Dimensions (mm) 51 mm high x 64 mm wide
Approvals, Underwriters Laboratories Inc Component Recognized
Approvals, CE Report: GV97-011
Used With W973 and M7415; W7210, W7212, W7213, W7214, W7215, W7459, W7460

Literature and other Resources Download Back To Top
Brochure - (C7150 Sensors Product Overview)
Installation Instructions - (C7150B Temperature Sensor)
System Engineering Guide - (C7150B Solid State Eonomizer System (consisting of:))
C7150 air temperature sensor Installation(LineArt)
C7150 air temperature sensor Installation(LineArt - Web Quality Image)
C7046A-D AIR TEMPERATURE SENSOR Graph(LineArt)
C7046A-D AIR TEMPERATURE SENSOR Graph(LineArt - Web Quality Image)
C7150 sensor dimension diagram Dimension(LineArt)
C7150 sensor dimension diagram Dimension(LineArt - Web Quality Image)
C7150B1046 Sensor resistance temperature Chart(LineArt)
C7150B1046 Sensor resistance temperature Chart(LineArt - Web Quality Image)
C7046C Air Temperature Sensor dimensions Dimension(LineArt)
C7046C Air Temperature Sensor dimensions Dimension(LineArt - Web Quality Image)
Mounting C7046 Air Temperature Sensor on a flat duct or plenum surface Installation(LineArt)
Mounting C7046 Air Temperature Sensor on a flat duct or plenum surface Installation(LineArt - Web Quality Image)
Mounting C7046 Air Temperature Sensor in a junction box Installation(LineArt)
Mounting C7046 Air Temperature Sensor in a junction box Installation(LineArt - Web Quality Image)
Economizer family of products Multiple Parts(Photo_BW - Web Quality Image)
Economizer family of products Multiple Parts(Photo_BW - Print Quality Image)
Economizer family of products Multiple Parts(Photo_Color - Web Quality Image)
Economizer family of products Multiple Parts(Photo_Color - Print Quality Image)
Economizer system with installation in duct Installation(LineArt)
Economizer system with installation in duct Installation(LineArt - Web Quality Image)
Economizer Sensor Wiring(LineArt)
Economizer Sensor Wiring(LineArt - Web Quality Image)
Actuator Parts Ad Slick(LineArt)
Actuator Parts Ad Slick(LineArt - Web Quality Image)
Actuator Ad Slick(LineArt)
Actuator Ad Slick(LineArt - Web Quality Image)
Download

Welcome

Login to My Account 
New User Registration