HOMEABOUT USPRODUCTSTRAININGNEWS & EVENTSSUPPORT & RESOURCESCONTACT USHELPVIEW QUOTE
Product SearchBuildingsHomesApplications & DownloadsDemosProduct Selection ToolCross Reference
Thermostats
>Programmable Thermostats
>Non-Programmable Thermostats
>Wireless Thermostats
>Thermostat Parts and Accessories
>Heating Relays
>Residential Switches and Timers
Whole House Air Quality
HVAC Zoning
Residential Combustion
EnviraCOM Communications
Water Control
Training Materials & Product Literature


Processing ...
Environmental & Combustion Controls
C7089R1013
Senses outdoor temperature and humidity to display on RedLINK™ enabled thermostats and accessories.
Hazmat# UN3091 Lithium metal batteries packed in/with equipment

Locate Distributors Product Specifications   Literature and Documents
Overview
Senses outdoor temperature and humidity to display on RedLINK™ enabled thermostats and accessories.

Processing ...
Product Prices
U

Features

• Powered by RedLINK™ reliability
• No interference with other wireless devices in the home
• Reliable performance in all climates
• Installs in minutes
• Up to 5 year battery life
• 2 month low battery warning
• Battery warning displayed on RedLINK™ enabled thermostats
• Includes 2 AA Lithium batteries and mounting hardware
Product Specifications  Back To Top
Description Senses outdoor temperature and humidity to display on RedLINK™ enabled thermostats and accessories.
Application Outdoor Sensor
Color Gray
Power Method Battery
Dimensions (in.) (with mounting bracket) 5 in. high x 3 1/2 in. wide x 1 11/16 in. deep
Dimensions (mm) (with mounting bracket) 127 mm high x 89 mm wide x 43 mm deep
Mounting Mounts on a vertical wall with supplied bracket and mounting hardware
Operating Temperature Range (F) -40 F to 140 F
Operating Temperature Range (C) -40 C to 60 C
Sensor Element Thermistor
Operating Humidity Range (% RH) 0 to 100% RH, condensing
Includes 2 AA Lithium Batteries and mounting hardware
Comments Wireless Outdoor Sensor is also available in kits
Used With RedLINK™ enabled thermostats and accessories

Literature and other Resources Download Back To Top
Brochure - (C7089R Prestige IAQ Comfort System Contractor brochure (French))
Brochure - (C7089R Prestige IAQ Comfort System Contractor brochure (tri-fold))
Installation Guide - (C7089R RedLINK Wireless Accessories, Remote control, Outdoor air sensor, English, French, Spanish)
Installation Instructions - (C7089U1006 Outdoor Temperature Sensor - English, French, Spanish)
Installation Instructions - (C7089A Outdoor Sensor - Perfect Climate Comfort Center-TRADELINE)
Installation Instructions - (C7089H Outdoor Temperature Sensor —Tradeline Capteur de temperature exterieure)
Installation Instructions - (C7089B Outdoor Sensor)
Thermostat, Sensor and Module for VisionPRO IAQ Multiple Parts(Photo_BW - Web Quality Image)
Thermostat, Sensor and Module for VisionPRO IAQ Multiple Parts(Photo_BW - Print Quality Image)
Thermostat, Sensor and Module for VisionPRO IAQ Multiple Parts(Photo_Color - Web Quality Image)
Thermostat, Sensor and Module for VisionPRO IAQ Multiple Parts(Photo_Color - Print Quality Image)
C7089R-1013_6inch_hires Front(Photo_Color - Web Quality Image)
Outdoor Temperature Sensor 3 Inch Main(Photo_BW - Web Quality Image)
Outdoor Temperature Sensor 3 Inch Main(Photo_BW - Print Quality Image)
Outdoor Temperature Sensor 6 Inch Main(Photo_BW - Web Quality Image)
Outdoor Temperature Sensor 6 Inch Main(Photo_BW - Print Quality Image)
Outdoor Temperature Sensor 3 Inch Main(Photo_Color - Web Quality Image)
Outdoor Temperature Sensor 3 Inch Main(Photo_Color - Print Quality Image)
Outdoor Temperature Sensor 6 Inch Main(Photo_Color - Web Quality Image)
Outdoor Temperature Sensor 6 Inch Main(Photo_Color - Print Quality Image)
Entering the Installer setup LCD(LineArt)
Entering the Installer setup LCD(LineArt - Web Quality Image)
VisionPro® IAQ Total Home Comfort System, installing Equipment Interface Module Wiring(LineArt)
VisionPro® IAQ Total Home Comfort System, installing Equipment Interface Module Wiring(LineArt - Web Quality Image)
VisionPro® IAQ, typical 1H/1C conventional hookup with single transformer Wiring(LineArt)
VisionPro® IAQ, typical 1H/1C conventional hookup with single transformer Wiring(LineArt - Web Quality Image)
VisionPro® IAQ, typical 1H/1C conventional hookup with oil primary Wiring(LineArt)
VisionPro® IAQ, typical 1H/1C conventional hookup with oil primary Wiring(LineArt - Web Quality Image)
3H/2C, 2H/2C, 2H/1C, 1H/2C, 1H/1C conventional hookup with one transformer Wiring(LineArt)
3H/2C, 2H/2C, 2H/1C, 1H/2C, 1H/1C conventional hookup with one transformer Wiring(LineArt - Web Quality Image)
Typical hookup of heat pump system (up to 4H/2C heat pump) Wiring(LineArt)
Typical hookup of heat pump system (up to 4H/2C heat pump) Wiring(LineArt - Web Quality Image)
Typical hookup of non-powered humidifier Wiring(LineArt)
Typical hookup of non-powered humidifier Wiring(LineArt - Web Quality Image)
Typical hookup of powered humidifier Wiring(LineArt)
Typical hookup of powered humidifier Wiring(LineArt - Web Quality Image)
Typical hookup of variable speed blower for dehumidification in low speed Wiring(LineArt)
Typical hookup of variable speed blower for dehumidification in low speed Wiring(LineArt - Web Quality Image)
Typical hookup of powered whole house dehumidifier (contacts normally open) Wiring(LineArt)
Typical hookup of powered whole house dehumidifier (contacts normally open) Wiring(LineArt - Web Quality Image)
Typical hookup of fresh air damper Wiring(LineArt)
Typical hookup of fresh air damper Wiring(LineArt - Web Quality Image)
Typical hookup of powered ventilation Wiring(LineArt)
Typical hookup of powered ventilation Wiring(LineArt - Web Quality Image)
Hookup of Honeywell DH90 with fresh air intake for ventilation Wiring(LineArt)
Hookup of Honeywell DH90 with fresh air intake for ventilation Wiring(LineArt - Web Quality Image)
Setting dehumidification level Callouts(LineArt)
Setting dehumidification level Callouts(LineArt - Web Quality Image)
Balance point with auxiliary lockout temperature Graph(LineArt)
Balance point with auxiliary lockout temperature Graph(LineArt - Web Quality Image)
Entering the Installer setup LCD(LineArt)
Entering the Installer setup LCD(LineArt - Web Quality Image)
Entering the Installer setup LCD(LineArt)
Entering the Installer setup LCD(LineArt - Web Quality Image)
Thermostat keys Callouts(LineArt)
Thermostat keys Callouts(LineArt - Web Quality Image)
Thernostat display Callouts(LineArt)
Thernostat display Callouts(LineArt - Web Quality Image)
User setup, press and release the system key LCD(LineArt)
User setup, press and release the system key LCD(LineArt - Web Quality Image)
User setup, press and hold the center blank key LCD(LineArt)
User setup, press and hold the center blank key LCD(LineArt - Web Quality Image)
Edit schedule, press Sched key LCD(LineArt)
Edit schedule, press Sched key LCD(LineArt - Web Quality Image)
Fan control, programmed fan display LCD(LineArt)
Fan control, programmed fan display LCD(LineArt - Web Quality Image)
Setting temperature overrides, temporary temperature hold LCD(LineArt)
Setting temperature overrides, temporary temperature hold LCD(LineArt - Web Quality Image)
Setting temperature overrides, permanent hold LCD(LineArt)
Setting temperature overrides, permanent hold LCD(LineArt - Web Quality Image)
Setting temperature overrides, vacation hold LCD(LineArt)
Setting temperature overrides, vacation hold LCD(LineArt - Web Quality Image)
Locked screen LCD(LineArt)
Locked screen LCD(LineArt - Web Quality Image)
Filter change reminder LCD(LineArt)
Filter change reminder LCD(LineArt - Web Quality Image)
Adaptative Intelligent (temperature) Recovery LCD(LineArt)
Adaptative Intelligent (temperature) Recovery LCD(LineArt - Web Quality Image)
Minimum Off-timer LCD(LineArt)
Minimum Off-timer LCD(LineArt - Web Quality Image)
Setting dehumidification level with air conditioner Front(LineArt)
Setting dehumidification level with air conditioner Front(LineArt - Web Quality Image)
Display when controlling a whole-house dehumidifier Front(LineArt)
Display when controlling a whole-house dehumidifier Front(LineArt - Web Quality Image)
Humidifier Pad change reminder LCD(LineArt)
Humidifier Pad change reminder LCD(LineArt - Web Quality Image)
UV Lamp change reminder LCD(LineArt)
UV Lamp change reminder LCD(LineArt - Web Quality Image)
Setting humidification level with frost protection Front(LineArt)
Setting humidification level with frost protection Front(LineArt - Web Quality Image)
Ventilation control options Front(LineArt)
Ventilation control options Front(LineArt - Web Quality Image)
Ventilation control setup Front(LineArt)
Ventilation control setup Front(LineArt - Web Quality Image)
Setting temperature overrides, Southern Dehumidification Away Setting LCD(LineArt)
Setting temperature overrides, Southern Dehumidification Away Setting LCD(LineArt - Web Quality Image)
Wiring a single C7189U1005 Indoor Sensor Wiring(LineArt)
Wiring a single C7189U1005 Indoor Sensor Wiring(LineArt - Web Quality Image)
Wiring multiple C7189U1005 Sensors Wiring(LineArt)
Wiring multiple C7189U1005 Sensors Wiring(LineArt - Web Quality Image)
Wiring C7089U1006 Outdoor Sensor to the Equipment Interface Module Wiring(LineArt)
Wiring C7089U1006 Outdoor Sensor to the Equipment Interface Module Wiring(LineArt - Web Quality Image)
VisionPRO® IAQ Comfort System, dimensions Dimension(LineArt)
VisionPRO® IAQ Comfort System, dimensions Dimension(LineArt - Web Quality Image)
VisionPro® IAQ Total Home Comfort System, inserting wires in terminal block Installation(LineArt)
VisionPro® IAQ Total Home Comfort System, inserting wires in terminal block Installation(LineArt - Web Quality Image)
Mounting thermostat to wallplate Installation(LineArt)
Mounting thermostat to wallplate Installation(LineArt - Web Quality Image)
VisionPro® IAQ Total Home Comfort System, mounting the wallplate Installation(LineArt)
VisionPro® IAQ Total Home Comfort System, mounting the wallplate Installation(LineArt - Web Quality Image)
Humidity settings menu LCD(LineArt)
Humidity settings menu LCD(LineArt - Web Quality Image)
Humidity level display LCD(LineArt)
Humidity level display LCD(LineArt - Web Quality Image)
Wiring key Wiring(LineArt)
Wiring key Wiring(LineArt - Web Quality Image)
otdoor temperature sensor Front(Photo_BW - Web Quality Image)
otdoor temperature sensor Front(Photo_BW - Print Quality Image)
Outdoor temperature sensor Front(Photo_Color - Web Quality Image)
Outdoor temperature sensor Front(Photo_Color - Print Quality Image)
outdoor temperature sensor Front(Photo_Color - Web Quality Image)
outdoor temperature sensor Front(Photo_Color - Print Quality Image)
Outdoor temperature sensor Front(Photo_Color - Web Quality Image)
Outdoor temperature sensor Front(Photo_Color - Print Quality Image)
Envirazone System Kit for Conventional Systems Multiple Parts(Photo_BW - Web Quality Image)
Envirazone System Kit for Conventional Systems Multiple Parts(Photo_BW - Print Quality Image)
Envirazone System Kit for Conventional Systems Multiple Parts(Photo_BW - Web Quality Image)
Envirazone System Kit for Conventional Systems Multiple Parts(Photo_BW - Print Quality Image)
Envirazone System Kit for Conventional Systems Multiple Parts(Photo_Color - Web Quality Image)
Envirazone System Kit for Conventional Systems Multiple Parts(Photo_Color - Print Quality Image)
Envirazone System Kit for Conventional Systems Multiple Parts(Photo_Color - Web Quality Image)
Envirazone System Kit for Conventional Systems Multiple Parts(Photo_Color - Print Quality Image)
C7089 Outdoor Sensor for Perfect Climate Comfort Center Ad Slick(LineArt)
C7089 Outdoor Sensor for Perfect Climate Comfort Center Ad Slick(LineArt - Web Quality Image)
wire C7089 Outdoor Sensor to the thermostat Installation(LineArt)
wire C7089 Outdoor Sensor to the thermostat Installation(LineArt - Web Quality Image)
wire C7089 Outdoor Sensor to the thermostat Installation(LineArt)
wire C7089 Outdoor Sensor to the thermostat Installation(LineArt - Web Quality Image)
Outdoor Remote Sensor Main(Photo_BW - Web Quality Image)
Outdoor Remote Sensor Main(Photo_BW - Print Quality Image)
Outdoor Remote Sensor Main(Photo_Color - Web Quality Image)
Outdoor Remote Sensor Main(Photo_Color - Print Quality Image)
C7089U Outdoor Sensor Mounting Clip dimensions Dimension(LineArt)
C7089U Outdoor Sensor Mounting Clip dimensions Dimension(LineArt - Web Quality Image)
PC8900 W8900 System Trouble shooting chart Chart(LineArt)
PC8900 W8900 System Trouble shooting chart Chart(LineArt - Web Quality Image)
Wiring for C7189 Remote Sensor to W8900 Remote Module Wiring(LineArt)
Wiring for C7189 Remote Sensor to W8900 Remote Module Wiring(LineArt - Web Quality Image)
Wiring for C7089 Outdoor sensor to W8900 Remote Module Wiring(LineArt)
Wiring for C7089 Outdoor sensor to W8900 Remote Module Wiring(LineArt - Web Quality Image)
Mounting Remote Module W8900 Installation(LineArt)
Mounting Remote Module W8900 Installation(LineArt - Web Quality Image)
Mounting wallplate for PC8900 Installation(LineArt)
Mounting wallplate for PC8900 Installation(LineArt - Web Quality Image)
Typical location for C7198 Remote Sensor Installation(LineArt)
Typical location for C7198 Remote Sensor Installation(LineArt - Web Quality Image)
Hookup diagram for 2-stage heating with single transformer for PC8900 W8900 Wiring(LineArt)
Hookup diagram for 2-stage heating with single transformer for PC8900 W8900 Wiring(LineArt - Web Quality Image)
Hookup diagram for multiple transformer for PC8900 W8900 Wiring(LineArt)
Hookup diagram for multiple transformer for PC8900 W8900 Wiring(LineArt - Web Quality Image)
Hookup diagram for heating/cooling system using R8222N for PC8900 W8900 Wiring(LineArt)
Hookup diagram for heating/cooling system using R8222N for PC8900 W8900 Wiring(LineArt - Web Quality Image)
Hookup diagram for single transformer for PC8900 W8900 Wiring(LineArt)
Hookup diagram for single transformer for PC8900 W8900 Wiring(LineArt - Web Quality Image)
Hookup diagram for single stage heat pump system for PC8900 W8900 Wiring(LineArt)
Hookup diagram for single stage heat pump system for PC8900 W8900 Wiring(LineArt - Web Quality Image)
Hookup diagram for 2-stage heat/1-stage cool pump system for PC8900 W8900 Wiring(LineArt)
Hookup diagram for 2-stage heat/1-stage cool pump system for PC8900 W8900 Wiring(LineArt - Web Quality Image)
Hookup diagram for 2-stage heat pump system for PC8900 W8900 Wiring(LineArt)
Hookup diagram for 2-stage heat pump system for PC8900 W8900 Wiring(LineArt - Web Quality Image)
Hookup diagram for 3-stageheat/2-stage cool heat pump system for PC8900 W8900 Wiring(LineArt)
Hookup diagram for 3-stageheat/2-stage cool heat pump system for PC8900 W8900 Wiring(LineArt - Web Quality Image)
Hookup diagram heat pump with heat changeover system for PC8900 Wiring(LineArt)
Hookup diagram heat pump with heat changeover system for PC8900 Wiring(LineArt - Web Quality Image)
Hookup diagram for heat pump application with cooling changeover Wiring(LineArt)
Hookup diagram for heat pump application with cooling changeover Wiring(LineArt - Web Quality Image)
Dimensions for outdoor sensor C7089 Dimension(LineArt)
Dimensions for outdoor sensor C7089 Dimension(LineArt - Web Quality Image)
Hookup diagram for gas burning ignition system for PC8900 Wiring(LineArt)
Hookup diagram for gas burning ignition system for PC8900 Wiring(LineArt - Web Quality Image)
Hookup diagram for a oil heating/electric cooling system for PC8900 W8900 Wiring(LineArt)
Hookup diagram for a oil heating/electric cooling system for PC8900 W8900 Wiring(LineArt - Web Quality Image)
Hookup diagram for a 3-wire zone heating system for PC8900 W8900 Wiring(LineArt)
Hookup diagram for a 3-wire zone heating system for PC8900 W8900 Wiring(LineArt - Web Quality Image)
Hookup diagram for a connecting a W8900 with Zone Control Wiring(LineArt)
Hookup diagram for a connecting a W8900 with Zone Control Wiring(LineArt - Web Quality Image)
Hookup diagram for Heat pump application with Zone control Wiring(LineArt)
Hookup diagram for Heat pump application with Zone control Wiring(LineArt - Web Quality Image)
Hookup diagram for Heat pump application with Zone control Wiring(LineArt)
Hookup diagram for Heat pump application with Zone control Wiring(LineArt - Web Quality Image)
Hookup diagram for Heat pump application with Zone control Wiring(LineArt)
Hookup diagram for Heat pump application with Zone control Wiring(LineArt - Web Quality Image)
Hookup diagram for Heat pump application with Zone control Wiring(LineArt)
Hookup diagram for Heat pump application with Zone control Wiring(LineArt - Web Quality Image)
Hookup diagram connecting cooling humidity control Wiring(LineArt)
Hookup diagram connecting cooling humidity control Wiring(LineArt - Web Quality Image)
Hookup diagram connecting humidifier for humidity control Wiring(LineArt)
Hookup diagram connecting humidifier for humidity control Wiring(LineArt - Web Quality Image)
Diagram of Intelligent Recovery for PC8900 for Fall to Winter Graph(LineArt)
Diagram of Intelligent Recovery for PC8900 for Fall to Winter Graph(LineArt - Web Quality Image)
Diagram of Intelligent Recovery for PC8900 for Winter to Spring Graph(LineArt)
Diagram of Intelligent Recovery for PC8900 for Winter to Spring Graph(LineArt - Web Quality Image)
Diagram of Intelligent Recovery for PC8900 for heat pump for mild weather Graph(LineArt)
Diagram of Intelligent Recovery for PC8900 for heat pump for mild weather Graph(LineArt - Web Quality Image)
Diagram of Intelligent Recovery for PC8900 for heat pump for moderate weather Graph(LineArt)
Diagram of Intelligent Recovery for PC8900 for heat pump for moderate weather Graph(LineArt - Web Quality Image)
Diagram of Intelligent Recovery for PC8900 for heat pump for severe weather Graph(LineArt)
Diagram of Intelligent Recovery for PC8900 for heat pump for severe weather Graph(LineArt - Web Quality Image)
PC8900 W8900 System Trouble shooting chart Chart(LineArt)
PC8900 W8900 System Trouble shooting chart Chart(LineArt - Web Quality Image)
PC8900 W8900 System Trouble shooting chart Chart(LineArt)
PC8900 W8900 System Trouble shooting chart Chart(LineArt - Web Quality Image)
PC8900 W8900 System Trouble shooting chart Chart(LineArt)
PC8900 W8900 System Trouble shooting chart Chart(LineArt - Web Quality Image)
PC8900 W8900 System Trouble shooting chart Chart(LineArt)
PC8900 W8900 System Trouble shooting chart Chart(LineArt - Web Quality Image)
PC8900 Button and LCD Press Check for outside Humidity or Temp LCD(LineArt)
PC8900 Button and LCD Press Check for outside Humidity or Temp LCD(LineArt - Web Quality Image)
PC8900 Button and LCD Press Select Period LCD(LineArt)
PC8900 Button and LCD Press Select Period LCD(LineArt - Web Quality Image)
PC8900 Button and LCD Press Set Clock LCD(LineArt)
PC8900 Button and LCD Press Set Clock LCD(LineArt - Web Quality Image)
PC8900 Button and LCD Press Day to Set Day LCD(LineArt)
PC8900 Button and LCD Press Day to Set Day LCD(LineArt - Web Quality Image)
PC8900 Button and LCD Press Time buttons LCD(LineArt)
PC8900 Button and LCD Press Time buttons LCD(LineArt - Web Quality Image)
PC8900 Button and LCD Press Cancel to Clear Program LCD(LineArt)
PC8900 Button and LCD Press Cancel to Clear Program LCD(LineArt - Web Quality Image)
PC8900 Button and LCD Press Select Period LCD(LineArt)
PC8900 Button and LCD Press Select Period LCD(LineArt - Web Quality Image)
PC8900 Button and LCD Press Day to Set Day LCD(LineArt)
PC8900 Button and LCD Press Day to Set Day LCD(LineArt - Web Quality Image)
PC8900 Button and LCD Press Time buttons LCD(LineArt)
PC8900 Button and LCD Press Time buttons LCD(LineArt - Web Quality Image)
PC8900 Button and LCD Heat and Cool Setpoints LCD(LineArt)
PC8900 Button and LCD Heat and Cool Setpoints LCD(LineArt - Web Quality Image)
PC8900 Button and LCD Press Arrow head keys LCD(LineArt)
PC8900 Button and LCD Press Arrow head keys LCD(LineArt - Web Quality Image)
PC8900 Button and LCD with Ventilation is chosen LCD(LineArt)
PC8900 Button and LCD with Ventilation is chosen LCD(LineArt - Web Quality Image)
PC8900 Button and LCD with Ventilation is chosen LCD(LineArt)
PC8900 Button and LCD with Ventilation is chosen LCD(LineArt - Web Quality Image)
PC8900 Button and LCD Press Fan for Fan setting LCD(LineArt)
PC8900 Button and LCD Press Fan for Fan setting LCD(LineArt - Web Quality Image)
PC8900 Button and LCD Press Select Period LCD(LineArt)
PC8900 Button and LCD Press Select Period LCD(LineArt - Web Quality Image)
PC8900 Button and LCD Press Time buttons LCD(LineArt)
PC8900 Button and LCD Press Time buttons LCD(LineArt - Web Quality Image)
PC8900 Button and LCD Press Arrow head keys for setpoints LCD(LineArt)
PC8900 Button and LCD Press Arrow head keys for setpoints LCD(LineArt - Web Quality Image)
PC8900 Button and LCD with Ventilation is chosen LCD(LineArt)
PC8900 Button and LCD with Ventilation is chosen LCD(LineArt - Web Quality Image)
PC8900 Button and LCD Press Fan for Fan setting LCD(LineArt)
PC8900 Button and LCD Press Fan for Fan setting LCD(LineArt - Web Quality Image)
PC8900 Button and LCD Press Select Period LCD(LineArt)
PC8900 Button and LCD Press Select Period LCD(LineArt - Web Quality Image)
PC8900 Button and LCD Press Time buttons LCD(LineArt)
PC8900 Button and LCD Press Time buttons LCD(LineArt - Web Quality Image)
PC8900 Button and LCD Press Fan for Fan setting LCD(LineArt)
PC8900 Button and LCD Press Fan for Fan setting LCD(LineArt - Web Quality Image)
PC8900 Button and LCD Press Select Period LCD(LineArt)
PC8900 Button and LCD Press Select Period LCD(LineArt - Web Quality Image)
PC8900 Button and LCD Press Time buttons LCD(LineArt)
PC8900 Button and LCD Press Time buttons LCD(LineArt - Web Quality Image)
PC8900 Button and LCD Press Ventilation to set LCD(LineArt)
PC8900 Button and LCD Press Ventilation to set LCD(LineArt - Web Quality Image)
PC8900 Button and LCD Press Fan for Fan setting LCD(LineArt)
PC8900 Button and LCD Press Fan for Fan setting LCD(LineArt - Web Quality Image)
PC8900 Button and LCD Press Cancel LCD(LineArt)
PC8900 Button and LCD Press Cancel LCD(LineArt - Web Quality Image)
PC8900 Button and LCD Programming System Setting LCD(LineArt)
PC8900 Button and LCD Programming System Setting LCD(LineArt - Web Quality Image)
PC8900 Button and LCD Press Humidity LCD(LineArt)
PC8900 Button and LCD Press Humidity LCD(LineArt - Web Quality Image)
PC8900 Button and LCD Press Humidity and Arrow keys LCD(LineArt)
PC8900 Button and LCD Press Humidity and Arrow keys LCD(LineArt - Web Quality Image)
PC8900 Button and LCD Run Program LCD(LineArt)
PC8900 Button and LCD Run Program LCD(LineArt - Web Quality Image)
PC8900 Button and LCD Heat and Cool Setpoints LCD(LineArt)
PC8900 Button and LCD Heat and Cool Setpoints LCD(LineArt - Web Quality Image)
PC8900 Button and LCD Press Arrow head keys for setpoints LCD(LineArt)
PC8900 Button and LCD Press Arrow head keys for setpoints LCD(LineArt - Web Quality Image)
PC8900 Button and LCD copying a Day Program LCD(LineArt)
PC8900 Button and LCD copying a Day Program LCD(LineArt - Web Quality Image)
PC8900 Button and LCD Select Period LCD(LineArt)
PC8900 Button and LCD Select Period LCD(LineArt - Web Quality Image)
PC8900 Button and LCD Press Day LCD(LineArt)
PC8900 Button and LCD Press Day LCD(LineArt - Web Quality Image)
PC8900 Button and LCD Select Period LCD(LineArt)
PC8900 Button and LCD Select Period LCD(LineArt - Web Quality Image)
PC8900 Button and LCD Heat and Cool Setpoints LCD(LineArt)
PC8900 Button and LCD Heat and Cool Setpoints LCD(LineArt - Web Quality Image)
PC8900 Button and LCD Press Time button LCD(LineArt)
PC8900 Button and LCD Press Time button LCD(LineArt - Web Quality Image)
PC8900 Button and LCD Press Humidity button for Frost Setting LCD(LineArt)
PC8900 Button and LCD Press Humidity button for Frost Setting LCD(LineArt - Web Quality Image)
PC8900 Button and LCD Press Arrow keys button for Frost Setting LCD(LineArt)
PC8900 Button and LCD Press Arrow keys button for Frost Setting LCD(LineArt - Web Quality Image)
PC8900 Button and LCD TO Hold Programming LCD(LineArt)
PC8900 Button and LCD TO Hold Programming LCD(LineArt - Web Quality Image)
PC8900 Button and LCD Heat and Cool Setpoints LCD(LineArt)
PC8900 Button and LCD Heat and Cool Setpoints LCD(LineArt - Web Quality Image)
PC8900 Button and LCD Press Arrow head keys for setpoints LCD(LineArt)
PC8900 Button and LCD Press Arrow head keys for setpoints LCD(LineArt - Web Quality Image)
PC8900 Button and LCD Press Fan to set fan during hold LCD(LineArt)
PC8900 Button and LCD Press Fan to set fan during hold LCD(LineArt - Web Quality Image)
PC8900 Button and LCD Press Ventilation to set ventilation during hold LCD(LineArt)
PC8900 Button and LCD Press Ventilation to set ventilation during hold LCD(LineArt - Web Quality Image)
PC8900 Button and LCD Press Day to Set Desired Day LCD(LineArt)
PC8900 Button and LCD Press Day to Set Desired Day LCD(LineArt - Web Quality Image)
PC8900 Button and LCD Press Time button LCD(LineArt)
PC8900 Button and LCD Press Time button LCD(LineArt - Web Quality Image)
PC8900 Button and LCD Press Cancel LCD(LineArt)
PC8900 Button and LCD Press Cancel LCD(LineArt - Web Quality Image)
PC8900 Button and LCD Press Day to Set Desired Day LCD(LineArt)
PC8900 Button and LCD Press Day to Set Desired Day LCD(LineArt - Web Quality Image)
PC8900 Button and LCD Select Period LCD(LineArt)
PC8900 Button and LCD Select Period LCD(LineArt - Web Quality Image)
PC8900 Button and LCD Press Cancel LCD(LineArt)
PC8900 Button and LCD Press Cancel LCD(LineArt - Web Quality Image)
PC8900 Button and LCD Press Check for current Humidity LCD(LineArt)
PC8900 Button and LCD Press Check for current Humidity LCD(LineArt - Web Quality Image)
PC8900 Button and LCD Press Humidity for setpoint LCD(LineArt)
PC8900 Button and LCD Press Humidity for setpoint LCD(LineArt - Web Quality Image)
PC8900 Button and LCD Heat and Cool Setpoints LCD(LineArt)
PC8900 Button and LCD Heat and Cool Setpoints LCD(LineArt - Web Quality Image)
PC8900 Button and LCD Press Check for Heat can Cool setpoints LCD(LineArt)
PC8900 Button and LCD Press Check for Heat can Cool setpoints LCD(LineArt - Web Quality Image)
PC8900 Button and LCD Press Check for Ventilation setting LCD(LineArt)
PC8900 Button and LCD Press Check for Ventilation setting LCD(LineArt - Web Quality Image)
PC8900 Button and LCD Press Check for Fan setting LCD(LineArt)
PC8900 Button and LCD Press Check for Fan setting LCD(LineArt - Web Quality Image)
PC8900 Button and LCD Press Check for Ventilation setting LCD(LineArt)
PC8900 Button and LCD Press Check for Ventilation setting LCD(LineArt - Web Quality Image)
PC8900 Button and LCD Press Check for System Cool setting LCD(LineArt)
PC8900 Button and LCD Press Check for System Cool setting LCD(LineArt - Web Quality Image)
C7089 and C7100 Temperature Sensors temperature performance characteristics Graph(LineArt)
C7089 and C7100 Temperature Sensors temperature performance characteristics Graph(LineArt - Web Quality Image)
C7189 Remote Temperature Sensors temperature performance characteristics Graph(LineArt)
C7189 Remote Temperature Sensors temperature performance characteristics Graph(LineArt - Web Quality Image)
PC8900 LCD All segments on Display LCD(LineArt)
PC8900 LCD All segments on Display LCD(LineArt - Web Quality Image)
PC8900 LCD System Setting AUTO SYS N LCD(LineArt)
PC8900 LCD System Setting AUTO SYS N LCD(LineArt - Web Quality Image)
PC8900 LCD System Setting MIN OFF Y LCD(LineArt)
PC8900 LCD System Setting MIN OFF Y LCD(LineArt - Web Quality Image)
PC8900 LCD System Setting SENS REM N LCD(LineArt)
PC8900 LCD System Setting SENS REM N LCD(LineArt - Web Quality Image)
PC8900 LCD System Setting SENS DIS N LCD(LineArt)
PC8900 LCD System Setting SENS DIS N LCD(LineArt - Web Quality Image)
PC8900 LCD System Setting SENS LOC Y LCD(LineArt)
PC8900 LCD System Setting SENS LOC Y LCD(LineArt - Web Quality Image)
PC8900 LCD System Setting SSNS OUT N LCD(LineArt)
PC8900 LCD System Setting SSNS OUT N LCD(LineArt - Web Quality Image)
PC8900 LCD System Setting VENT ER V LCD(LineArt)
PC8900 LCD System Setting VENT ER V LCD(LineArt - Web Quality Image)
PC8900 LCD System Setting COMM N LCD(LineArt)
PC8900 LCD System Setting COMM N LCD(LineArt - Web Quality Image)
PC8900 LCD System Setting REV VLV B LCD(LineArt)
PC8900 LCD System Setting REV VLV B LCD(LineArt - Web Quality Image)
PC8900 LCD System Setting HEAT HUM Y LCD(LineArt)
PC8900 LCD System Setting HEAT HUM Y LCD(LineArt - Web Quality Image)
PC8900 LCD System Setting COOL HUM Y LCD(LineArt)
PC8900 LCD System Setting COOL HUM Y LCD(LineArt - Web Quality Image)
PC8900 LCD System Setting SHOW TEMP F LCD(LineArt)
PC8900 LCD System Setting SHOW TEMP F LCD(LineArt - Web Quality Image)
PC8900 LCD System Setting SHOW CLK 12 LCD(LineArt)
PC8900 LCD System Setting SHOW CLK 12 LCD(LineArt - Web Quality Image)
PC8900 LCD System Setting RECO VER Y LCD(LineArt)
PC8900 LCD System Setting RECO VER Y LCD(LineArt - Web Quality Image)
PC8900 LCD System Setting AUTO SYS Y LCD(LineArt)
PC8900 LCD System Setting AUTO SYS Y LCD(LineArt - Web Quality Image)
PC8900 LCD System Setting MIN OFF N LCD(LineArt)
PC8900 LCD System Setting MIN OFF N LCD(LineArt - Web Quality Image)
PC8900 LCD System Setting SENS REM Y LCD(LineArt)
PC8900 LCD System Setting SENS REM Y LCD(LineArt - Web Quality Image)
PC8900 LCD System Setting SENS DIS Y LCD(LineArt)
PC8900 LCD System Setting SENS DIS Y LCD(LineArt - Web Quality Image)
PC8900 LCD System Setting SENS LOC N LCD(LineArt)
PC8900 LCD System Setting SENS LOC N LCD(LineArt - Web Quality Image)
PC8900 LCD System Setting SSNS OUT Y LCD(LineArt)
PC8900 LCD System Setting SSNS OUT Y LCD(LineArt - Web Quality Image)
PC8900 LCD System Setting VENT DMP LCD(LineArt)
PC8900 LCD System Setting VENT DMP LCD(LineArt - Web Quality Image)
PC8900 LCD System Setting VENT NO LCD(LineArt)
PC8900 LCD System Setting VENT NO LCD(LineArt - Web Quality Image)
PC8900 LCD System Setting COMM Y LCD(LineArt)
PC8900 LCD System Setting COMM Y LCD(LineArt - Web Quality Image)
PC8900 LCD System Setting REV VLV O LCD(LineArt)
PC8900 LCD System Setting REV VLV O LCD(LineArt - Web Quality Image)
PC8900 LCD System Setting HEAT HUM N LCD(LineArt)
PC8900 LCD System Setting HEAT HUM N LCD(LineArt - Web Quality Image)
PC8900 LCD System Setting COOL HUM N LCD(LineArt)
PC8900 LCD System Setting COOL HUM N LCD(LineArt - Web Quality Image)
PC8900 LCD System Setting SHOW TEMP C LCD(LineArt)
PC8900 LCD System Setting SHOW TEMP C LCD(LineArt - Web Quality Image)
PC8900 LCD System Setting SHOW CLK 24 LCD(LineArt)
PC8900 LCD System Setting SHOW CLK 24 LCD(LineArt - Web Quality Image)
PC8900 LCD System Setting RECO VER N LCD(LineArt)
PC8900 LCD System Setting RECO VER N LCD(LineArt - Web Quality Image)
PC8900 LCD System Setting ELEC HT Y LCD(LineArt)
PC8900 LCD System Setting ELEC HT Y LCD(LineArt - Web Quality Image)
PC8900 LCD System Setting ELEC HT N LCD(LineArt)
PC8900 LCD System Setting ELEC HT N LCD(LineArt - Web Quality Image)
PC8900 LCD System Setting OVER RUN N LCD(LineArt)
PC8900 LCD System Setting OVER RUN N LCD(LineArt - Web Quality Image)
PC8900 LCD System Setting OVER RUN Y LCD(LineArt)
PC8900 LCD System Setting OVER RUN Y LCD(LineArt - Web Quality Image)
Drawing of PC8900 Front initial display Front(LineArt)
Drawing of PC8900 Front initial display Front(LineArt - Web Quality Image)
Diagram of Intelligent Recovery for PC8900 Graph(LineArt)
Diagram of Intelligent Recovery for PC8900 Graph(LineArt - Web Quality Image)
Hookup diagram for Heat pump application with Zone control Wiring(LineArt)
Hookup diagram for Heat pump application with Zone control Wiring(LineArt - Web Quality Image)
Diagram of Intelligent Recovery for PC8900 for Heat pump Applications Graph(LineArt)
Diagram of Intelligent Recovery for PC8900 for Heat pump Applications Graph(LineArt - Web Quality Image)
Mounting PC8900 and Wallplate Installation(LineArt)
Mounting PC8900 and Wallplate Installation(LineArt - Web Quality Image)
Typical Installation for C7098 Outdoor Sensor Installation(LineArt)
Typical Installation for C7098 Outdoor Sensor Installation(LineArt - Web Quality Image)
Wiring for PC8900 Control Panel to W8900 Remote Module Wiring(LineArt)
Wiring for PC8900 Control Panel to W8900 Remote Module Wiring(LineArt - Web Quality Image)
Hookup diagram for heating/cooling system using R8239 for PC8900 W8900 Wiring(LineArt)
Hookup diagram for heating/cooling system using R8239 for PC8900 W8900 Wiring(LineArt - Web Quality Image)
Hookup diagram for electric baseboard or ceiling cable system for PC8900 W8900 Wiring(LineArt)
Hookup diagram for electric baseboard or ceiling cable system for PC8900 W8900 Wiring(LineArt - Web Quality Image)
Outdoor Sensor Ad Slick(LineArt)
Outdoor Sensor Ad Slick(LineArt - Web Quality Image)
Outdoor Temperature Sensor Wiring(LineArt)
Outdoor Temperature Sensor Wiring(LineArt - Web Quality Image)
Outdoor Temperature Sensor Exploded(LineArt)
Outdoor Temperature Sensor Exploded(LineArt - Web Quality Image)
Outdoor Temperature Sensor Wiring(LineArt)
Outdoor Temperature Sensor Wiring(LineArt - Web Quality Image)
Outdoor Sensor Main(Photo_BW - Web Quality Image)
Outdoor Sensor Main(Photo_BW - Print Quality Image)
Outdoor Temperature Sensor Main(Photo_BW - Web Quality Image)
Outdoor Temperature Sensor Main(Photo_BW - Print Quality Image)
Thermostat Sensor Subbase Installation(LineArt)
Thermostat Sensor Subbase Installation(LineArt - Web Quality Image)
Download

Welcome

Login to My Account 
New User Registration