HOMEABOUT USPRODUCTSTRAININGNEWS & EVENTSSUPPORT & RESOURCESCONTACT USHELPVIEW QUOTE
Product SearchBuildingsHomesApplications & DownloadsCross ReferenceProduct Selection Tool
Air Quality
Building Automation
Combustion Products LAR
Commercial Combustion
>Boiler Controls
>Burner Controls
>Commercial Pilot Burners
>Fuel/Air Ratio System
>Flame Detectors
>Gas Valves
>Hydronic Controllers
>Industrial Flame Monitoring
>Ignition Transformers
>Limits and Controllers
>Modulating Reset Temperature Controllers
>Motors and Linkages
>Network Communications
>Pre Mix Gas Fuel Systems
>Testers, Demonstrators and Accessories
>SOLA System
Commercial Components
Training Materials & Product Literature


Environmental & Combustion Controls
C7035A1023
Flame Sensor, Ultraviolet, Minipeeper

Locate Distributors Product Specifications   Literature and Documents
Overview
Compact flame detector for use with flame safeguard controls with ultraviolet amplifiers.

Product Prices
U
Minimum order quantity is 2
Quote Feature is temporarily disabled.
Features

• Use with Honeywell Flame Safeguard primary safety controls and burners requiring ultraviolet flame detection.
• Mounts on a 1 in. sighting pipe by using an integral collar.
• Protects the sensing tube with a shield.
• Meets outdoor rain tight requirements of Underwriters Laboratories Inc., NEMA 4 and NEMA 4X.
• Wires in parallel for difficult sighting applications.
• Seals against pressures as high as 5 psi (34.5 kPa) when correctly installed.
• Field-replaceable ultraviolet sensing tube.
Product Specifications  Back To Top
Description Minipeeper
Type Ultraviolet, Minipeeper
Application Coal fired burners
Application Gas fired burners
Application Oil fired burners
NEMA Rating NEMA 3 and NEMA 4
Lead Length (in.) 72 in.
Lead Length (mm) 1829 mm
Electrical Connections 2 NEC Class 1 leadwires
Ambient Temperature Range (F) 0 F to 250 F
Ambient Temperature Range (C) -18 C to +121 C
Vibration 0.5 G max
Mounting Integral nut for 1 in. sighting pipe.
Dimensions (in.) 1 1/2 in. diameter x 4 1/8 in. long
Dimensions (mm) 38 mm diameter x 105 mm long
Weight (lb) 6 oz
Weight (kg) 0.17 kg
Approvals, Underwriters Laboratories Inc Listed: File No. MP268, Guide No. MCCZ
Approvals, Canadian Standards Association Certified: Master Report LR95329-1
Approvals, Swiss RE (formerly IRI) Acceptable
Approvals, Factory Mutual Approved: Report No. 24181.03
Comments Detects ultraviolet radiation in flames
Used With Flame Amplifiers: R7249A, B, R7849A, B, R7749B, R7259, R7290

Literature and other Resources Download Back To Top
Product Data - (C7035A Minipeeper Ultraviolet Flame Detectors)
Specification Data - (C7035A Minipeeper Ultraviolet Flame Detector)
C7035 Dimension(LineArt)
C7035 Dimension(LineArt - Web Quality Image)
C7035 MINI-PEEPER 3 inch Main(Photo_BW - Web Quality Image)
C7035 MINI-PEEPER 3 inch Main(Photo_BW - Print Quality Image)
C7035 MINI-PEEPER 6inch Main(Photo_BW - Web Quality Image)
C7035 MINI-PEEPER 6inch Main(Photo_BW - Print Quality Image)
C7035 MINI-PEEPER 3 inch Main(Photo_Color - Web Quality Image)
C7035 MINI-PEEPER 3 inch Main(Photo_Color - Print Quality Image)
C7035 MINI-PEEPER 6inch Main(Photo_Color - Web Quality Image)
C7035 MINI-PEEPER 6inch Main(Photo_Color - Print Quality Image)
Minipeeper Ultraviolet Flame Detector Dimension(LineArt)
Minipeeper Ultraviolet Flame Detector Dimension(LineArt - Web Quality Image)
Ultraviolet Flame Detector Wiring(LineArt)
Ultraviolet Flame Detector Wiring(LineArt - Web Quality Image)
Relay Module Wiring(LineArt)
Relay Module Wiring(LineArt - Web Quality Image)
Wiring for Flame Detectors Wiring(LineArt)
Wiring for Flame Detectors Wiring(LineArt - Web Quality Image)
Download

Welcome

Login to My Account 
New User Registration


Dimensional Diagram
View Diagram