HOMEABOUT USPRODUCTSTRAININGNEWS & EVENTSSUPPORT & RESOURCESCONTACT USHELPVIEW QUOTE
Product SearchBuildingsHomesApplications & DownloadsCross ReferenceProduct Selection Tool
Air Quality
Building Automation
Combustion Products LAR
Commercial Combustion
Commercial Components
>Actuators and Motors
>Commercial Thermostats
>Controllers
>Dampers
>Economizers
>Lighting Controls
>Manual Switches
>Pneumatic Products
>Sail Switches
>Sensors
>Submeters
>Timers
>Tools and Materials
>Valves
>Variable Frequency Drives
Training Materials & Product Literature


Environmental & Combustion Controls
C7031J2009
1097 ohm Electronic Temperature Sensor

Locate Distributors Product Specifications   Literature and Documents
Overview
The T775 temperature sensors are 1097 Ohm sensors for use with the T775 Series 2000 electronic standalone controller in commercial heating and cooling applications.

Product Prices
U
Quote Feature is temporarily disabled.
Features

• Use the T775-SENS-OAT to measure outside air temperature. Some typical applications for the 50021579-001 and T775-SENSWT/WR sensors include:
• Monitoring return air temperatures
• Monitoring discharge air temperatures
• Monitoring mixed air temperatures All sensors:
• Fast response time and highly accurate
• 1/2 in. (6.35 mm) stainless steel probe with a thermally conductive epoxy
• 1,097 Ohms PTC at 77×F (25C)
• The 50021579-001 is a standard temperature sensor for indoor applications
• The T775-SENS-WR is a water resistant sensor with 5 ft leads
• The T775-SENS-WT is a water tight sensor with 6 ft leads
• The T775-SENS-OAT is for sensing outdoor air temperature and is housed in a weatherproof case for outdoor use (knockouts allow for 1/2 in. conduit connection)
• Two year warranty
Product Specifications  Back To Top
Description 1097 ohm Electronic Temperature Sensor
Application Duct Discharge
Sensor Type PT1000, 1097 ohms @ 77 F PTC
Insertion Length (in.) 144 in.
Insertion Length (mm) 3658 mm
Operating Temperature Range (F) 40 F to 180 F
Operating Temperature Range (C) 4 C to 82 C
Maximum Ambient Temperature (F) 250 F
Maximum Ambient Temperature (C) 121 C
Dimensions (in.) 4 3/16 in. high x 2 5/16 in. wide x 1 11/16 in. deep
Dimensions (mm) 107 mm high x 59 mm wide x 43 mm deep
Used With Excel 500, T775 Series 2000

Literature and other Resources Download Back To Top
Brochure - (C7031 Sensors Product Overview)
Product Data - (C7031B Series 2000 Electronic Temperature Sensors)
Installation Instructions - (C7031D C7031G, C7041B,C,F,K, T775-SENS-OAT STRAP Series 2000 Electronic Temperature Sensors C7031G, C7041F, T775-SENS-OAT OUTDOOR, STRAP-ON, C7041B,C DUCT, C7031D, C7041D IMMERSION)
Installation Instructions - (C7031J Averaging Sensors - C7031J, C7041J Cable; C7041R Rigid Copper)
Product Data - (C7031K Electronic Temperature Sensor)
Installation Instructions - (C7031C Electronic Temperature Sensors (wall and insertion mounted))
C7031K Installation(LineArt)
C7031K Installation(LineArt - Web Quality Image)
Temperature Sensor Dimension(LineArt)
Temperature Sensor Dimension(LineArt - Web Quality Image)
Temperature Sensor Dimension(LineArt)
Temperature Sensor Dimension(LineArt - Web Quality Image)
Temperature Sensor Dimension(LineArt)
Temperature Sensor Dimension(LineArt - Web Quality Image)
Temperature Sensor Dimension(LineArt)
Temperature Sensor Dimension(LineArt - Web Quality Image)
Sensor Main(Photo_BW - Web Quality Image)
Sensor Main(Photo_BW - Print Quality Image)
Sensor Main(Photo_BW - Web Quality Image)
Sensor Main(Photo_BW - Print Quality Image)
Sensor Main(Photo_Color - Web Quality Image)
Sensor Main(Photo_Color - Print Quality Image)
Sensor Main(Photo_Color - Web Quality Image)
Sensor Main(Photo_Color - Print Quality Image)
C7031B Temperature Sensor dimensions Dimension(LineArt)
C7031B Temperature Sensor dimensions Dimension(LineArt - Web Quality Image)
method of mounting C7031D C7041D sensor Callouts(LineArt)
method of mounting C7031D C7041D sensor Callouts(LineArt - Web Quality Image)
series 2000 electronic temperature sensors Dimension(LineArt)
series 2000 electronic temperature sensors Dimension(LineArt - Web Quality Image)
C7031J C7041J dimesions series 2000 electronic temperature sensors Dimension(LineArt)
C7031J C7041J dimesions series 2000 electronic temperature sensors Dimension(LineArt - Web Quality Image)
Series 2000 electronic temperature sensors Front(Photo_BW - Web Quality Image)
Series 2000 electronic temperature sensors Front(Photo_BW - Print Quality Image)
C7031G C7041F dimensions series 2000 electronic temperature sensors Dimension(LineArt)
C7031G C7041F dimensions series 2000 electronic temperature sensors Dimension(LineArt - Web Quality Image)
Duct or Hot Water Immersion Sensor Main(Photo_BW - Web Quality Image)
Duct or Hot Water Immersion Sensor Main(Photo_BW - Print Quality Image)
Duct or Hot Water Immersion Sensor Main(Photo_Color - Web Quality Image)
Duct or Hot Water Immersion Sensor Main(Photo_Color - Print Quality Image)
Download

Welcome

Login to My Account 
New User Registration


Dimensional Diagram
View Diagram