HOMEABOUT USPRODUCTSTRAININGNEWS & EVENTSSUPPORT & RESOURCESCONTACT USHELPVIEW QUOTE
Product SearchBuildingsHomesApplications & DownloadsCross ReferenceProduct Selection Tool
Air Quality
Building Automation
Combustion Products LAR
Commercial Combustion
Commercial Components
>Actuators and Motors
>Commercial Thermostats
>Controllers
>Dampers
>Economizers
>Lighting Controls
>Manual Switches
>Pneumatic Products
>Sail Switches
>Sensors
>Submeters
>Timers
>Tools and Materials
>Valves
>Variable Frequency Drives
Training Materials & Product Literature


Environmental & Combustion Controls
C7031B1009
Duct Temperature Sensor

Locate Distributors Product Specifications   Literature and Documents
Overview
Electronic temperature sensors used with DDC Systems.

This product is obsolete. It can be purchased while supply lasts, or you can look for a replacement in the cross-reference.
Product Prices
U
Quote Feature is temporarily disabled.
Features

• Solid state thermistor element provides accurate sensing of temperature changes.
Product Specifications  Back To Top
Description Duct Temperature Sensor
Application Temperature
Application Type Duct Discharge
Sensor Type 1772 ohm NTC
Insertion Length (in.) 5 in.
Insertion Length (mm) 127 mm
Operating Temperature Range (F) 40 F to 240 F
Operating Temperature Range (C) 4 C to 116 C
Dimensions (in.) 2 3/4 in. high x 2 11/16 in. wide x 1 15/16 in. deep
Dimensions (mm) 70 mm high x 68 mm wide x 49 mm deep
Used With W927D-F

Literature and other Resources Download Back To Top
Brochure - (C7031 Sensors Product Overview)
Product Data - (C7031B Series 2000 Electronic Temperature Sensors)
Installation Instructions - (C7031D C7031G, C7041B,C,F,K, T775-SENS-OAT STRAP Series 2000 Electronic Temperature Sensors C7031G, C7041F, T775-SENS-OAT OUTDOOR, STRAP-ON, C7041B,C DUCT, C7031D, C7041D IMMERSION)
Installation Instructions - (C7031J Averaging Sensors - C7031J, C7041J Cable; C7041R Rigid Copper)
Product Data - (C7031K Electronic Temperature Sensor)
Installation Instructions - (C7031C Electronic Temperature Sensors (wall and insertion mounted))
C7031K Installation(LineArt)
C7031K Installation(LineArt - Web Quality Image)
Temperature Sensor Dimension(LineArt)
Temperature Sensor Dimension(LineArt - Web Quality Image)
Temperature Sensor Dimension(LineArt)
Temperature Sensor Dimension(LineArt - Web Quality Image)
Temperature Sensor Dimension(LineArt)
Temperature Sensor Dimension(LineArt - Web Quality Image)
Temperature Sensor Dimension(LineArt)
Temperature Sensor Dimension(LineArt - Web Quality Image)
Sensor Main(Photo_BW - Web Quality Image)
Sensor Main(Photo_BW - Print Quality Image)
Sensor Main(Photo_BW - Web Quality Image)
Sensor Main(Photo_BW - Print Quality Image)
Sensor Main(Photo_Color - Web Quality Image)
Sensor Main(Photo_Color - Print Quality Image)
Sensor Main(Photo_Color - Web Quality Image)
Sensor Main(Photo_Color - Print Quality Image)
C7031B Temperature Sensor dimensions Dimension(LineArt)
C7031B Temperature Sensor dimensions Dimension(LineArt - Web Quality Image)
method of mounting C7031D C7041D sensor Callouts(LineArt)
method of mounting C7031D C7041D sensor Callouts(LineArt - Web Quality Image)
series 2000 electronic temperature sensors Dimension(LineArt)
series 2000 electronic temperature sensors Dimension(LineArt - Web Quality Image)
C7031J C7041J dimesions series 2000 electronic temperature sensors Dimension(LineArt)
C7031J C7041J dimesions series 2000 electronic temperature sensors Dimension(LineArt - Web Quality Image)
Series 2000 electronic temperature sensors Front(Photo_BW - Web Quality Image)
Series 2000 electronic temperature sensors Front(Photo_BW - Print Quality Image)
C7031G C7041F dimensions series 2000 electronic temperature sensors Dimension(LineArt)
C7031G C7041F dimensions series 2000 electronic temperature sensors Dimension(LineArt - Web Quality Image)
Duct or Hot Water Immersion Sensor Main(Photo_BW - Web Quality Image)
Duct or Hot Water Immersion Sensor Main(Photo_BW - Print Quality Image)
Duct or Hot Water Immersion Sensor Main(Photo_Color - Web Quality Image)
Duct or Hot Water Immersion Sensor Main(Photo_Color - Print Quality Image)
Download

Welcome

Login to My Account 
New User Registration