HOMEABOUT USPRODUCTSTRAININGNEWS & EVENTSSUPPORT & RESOURCESCONTACT USHELPVIEW QUOTE
Product SearchBuildingsHomesApplications & DownloadsCross ReferenceProduct Selection Tool
Air Quality
Building Automation
Combustion Products LAR
Commercial Combustion
>Boiler Controls
>Burner Controls
>Commercial Pilot Burners
>Fuel/Air Ratio System
>Flame Detectors
>Gas Valves
>Hydronic Controllers
>Industrial Flame Monitoring
>Ignition Transformers
>Limits and Controllers
>Modulating Reset Temperature Controllers
>Motors and Linkages
>Network Communications
>Pre Mix Gas Fuel Systems
>Testers, Demonstrators and Accessories
>SOLA System
Commercial Components
Training Materials & Product Literature


Environmental & Combustion Controls
C7008A1174
Flame Sensor, Straight pattern, 12 in. insertion, Tradeline

Locate Distributors Product Specifications   Literature and Documents
Overview
The small size of these devices enable their application to flame detection in installations where space is limited. The holder and flame rod assemblies facilitate flame proving on gas burners or gas-ignited oil burners which are controlled by electronic flame safeguard systems.

Product Prices
U
Quote Feature is temporarily disabled.
Features

• Use with Honeywell Flame Safeguard controls requiring rectification-type flame detection.
• Use only with gas.
• Install with or without cover.
• Comes in several different lengths and can be cut to exact desired length.
• Uses Rajah electrical connector.
Product Specifications  Back To Top
Description Flame Rod Assembly
Type Flame Rod
Application Gas fired pilot or gas fired system.
Electrical Connections Rajah electrical connector
Mounting 1/4 in. NPT male
Dimensions (in.) Holder: 7/8 in. diameter x 3 3/4 in. long
Dimensions (mm) Holder: 22 mm diameter x 95 mm long
Approvals, Underwriters Laboratories Inc Listed: File No. MP268, Guide No. MCCZ
Approvals, Canadian Standards Association Certified: File No. L95329-1
Approvals, Swiss RE (formerly IRI) Acceptable
Approvals, Factory Mutual Approved: Report No. 24181.03
Includes 12" Flame rod and holder
Used With Flame Amplifiers: R7247A, B, R7847A, B, R7257, R7289

Literature and other Resources Download Back To Top
Product Data - (C7008A Flame Rod Holder & Flame Rod Assemblies)
Miniature "spark plug" type Flame Rod Holder Main(Photo_BW - Web Quality Image)
Miniature "spark plug" type Flame Rod Holder Main(Photo_BW - Print Quality Image)
Miniature "spark plug" type Flame Rod Holder Main(Photo_BW - Web Quality Image)
Miniature "spark plug" type Flame Rod Holder Main(Photo_BW - Print Quality Image)
Download

Welcome

Login to My Account 
New User Registration