HOMEABOUT USPRODUCTSTRAININGNEWS & EVENTSSUPPORT & RESOURCESCONTACT USHELPVIEW QUOTE
Product SearchBuildingsHomesApplications & DownloadsCross ReferenceProduct Selection Tool
Air Quality
Building Automation
Combustion Products LAR
Commercial Combustion
>Boiler Controls
>Burner Controls
>Commercial Pilot Burners
>Fuel/Air Ratio System
>Flame Detectors
>Gas Valves
>Hydronic Controllers
>Industrial Flame Monitoring
>Ignition Transformers
>Limits and Controllers
>Modulating Reset Temperature Controllers
>Motors and Linkages
>Network Communications
>Pre Mix Gas Fuel Systems
>Testers, Demonstrators and Accessories
>SOLA System
Commercial Components
Training Materials & Product Literature


Environmental & Combustion Controls
C6097A1038
Pressure Switch, Manual Rest, max. 10 in. wc @ min. setpoint; max. 12 in. wc @ max. setpoint

Locate Distributors Product Specifications   Literature and Documents
Overview
Pressure Switches are safety devices used in positive-pressure or differential-pressure systems to sense gas or air pressure systems.

Product Prices
U
Quote Feature is temporarily disabled.
Features

• For use with natural gas, liquid propane (LP) gas, or air.
• Diaphragm-actuated safety-limit switch.
• Switch can be wired to turn on alarm.
• C6097A models break control circuit at setpoint on pressure fall.
• C6097B models break control circuit at setpoint on pressure rise.
• Lockout with manual reset and recycle options.
• Lockout models have external manual reset button.
• Removable transparent cover protects scaleplate and adjusting knob.
• Pipe tappings allow selection of positive pressure (air only) or venting connections (NPT mount only).
• 1/4 in. NPT or flange mount models for direct mounting to Honeywell Integrated Valve Train.
• Optional switch position indicator lamp available.
• IP54 enclosure standard.
• Ranges: 0.4 to 5 in.wc, 3 to 21 in.wc, 12 to 60 in.wc or 1.5 to 7 psi.
• Surge orifice.
Product Specifications  Back To Top
Description Pressure Switch, Manual Rest, max. 10 in. wc @ min. setpoint; max. 12 in. wc @ max. setpoint
Application Safety devices used in positive-pressure or differential-pressure systems to sense gas or air pressure changes
Operating Range (psi) 12 to 60 in. wc
Operating Range (kPa) 3.0 to 15 kPa
Mounting 1/4 in. NPT internal thread
Switch Operation Manual Reset
Switching Action Break on pressure fall
Pipe Connections, Vent or Low pressure 1/8 in. NPT internal thread
Dimensions (in.) 3 17/32 in. high x 2 23/32 in. wide x 2 23/32 in. deep
Dimensions (mm) 90 mm high x 69 mm wide x 69 mm deep
Alternate Ratings Ignition Transformer: 540 VA, Pilot Valve: 50 VA. Main Valve: 400 VA with 2-1/2 times inrush
Switch Contact Ratings (120 Vac) 3.0 AFL, 18.0 ALR, 5.0 A resistive
Switch Contact Ratings (240 Vac) 3.0 AFL, 18.0 ALR, 5.0 A resistive
Pressure Differential (psi) max. 10 in. wc @ min. setpoint; max. 12 in. wc @ max. setpoint
Pressure Differential (kPa) max. 2.5 kPa @ min. setpoint; max. 3.0 kPa @ max. setpoint:
Differential Type Additive
Temperature Range (F) -40 F to +140 F
Temperature Range (C) -40 C to +60 C
Electrical Connections Screw terminals
Approvals, Underwriters Laboratories Inc Component Listed
Approvals, Canadian Standards Association Certified
Approvals, Factory Mutual Approved
Approvals, Swiss RE (formerly IRI) Acceptable
Approvals, Others CSD-1 AFB: Acceptable

Literature and other Resources Download Back To Top
Product Data - (C6097A Pressure Switches)
Brochure - (C6097A Mercury-Free Control Solutions)
Sell Sheet - (C6097 C6097 Gas/Air Pressure Switch)
flyer - (C6097 Fluid Power Gas Valve and Actuators Commercial/Industrial Combustion Product Overview)
flyer - (C6097 C6097 Gas/Air Pressure Switches Commercial/Industrial Combustion Product Overview)
C6097A Pressure Switch 3 inch Main(Photo_BW - Web Quality Image)
C6097A Pressure Switch 3 inch Main(Photo_BW - Print Quality Image)
C6097A Pressure Switch 6 inch Main(Photo_BW - Web Quality Image)
C6097A Pressure Switch 6 inch Main(Photo_BW - Print Quality Image)
C6097A Pressure Switch 3 inch Main(Photo_Color - Web Quality Image)
C6097A Pressure Switch 3 inch Main(Photo_Color - Print Quality Image)
C6097A Pressure Switch 6 inch Main(Photo_Color - Web Quality Image)
C6097A Pressure Switch 6 inch Main(Photo_Color - Print Quality Image)
C6097B Pressure Switch 3 inch Main(Photo_BW - Web Quality Image)
C6097B Pressure Switch 3 inch Main(Photo_BW - Print Quality Image)
C6097B Pressure Switch 6 inch Main(Photo_BW - Web Quality Image)
C6097B Pressure Switch 6 inch Main(Photo_BW - Print Quality Image)
C6097B Pressure Switch 3 inch Main(Photo_Color - Web Quality Image)
C6097B Pressure Switch 3 inch Main(Photo_Color - Print Quality Image)
C6097B Pressure Switch 6 inch Main(Photo_Color - Web Quality Image)
C6097B Pressure Switch 6 inch Main(Photo_Color - Print Quality Image)
Pressure Switch Dimension(LineArt)
Pressure Switch Dimension(LineArt - Web Quality Image)
Pressure Switches Exploded(LineArt)
Pressure Switches Exploded(LineArt - Web Quality Image)
Pressure Switches Dimension(LineArt)
Pressure Switches Dimension(LineArt - Web Quality Image)
Pressure Switches Wiring(LineArt)
Pressure Switches Wiring(LineArt - Web Quality Image)
Pressure Switches Wiring(LineArt)
Pressure Switches Wiring(LineArt - Web Quality Image)
Pressure Switches Exploded(LineArt)
Pressure Switches Exploded(LineArt - Web Quality Image)
Pressure Switches Dimension(LineArt)
Pressure Switches Dimension(LineArt - Web Quality Image)
Pressure Switches Wiring(LineArt)
Pressure Switches Wiring(LineArt - Web Quality Image)
Pressure Switches Wiring(LineArt)
Pressure Switches Wiring(LineArt - Web Quality Image)
Pressure Switches Dimension(LineArt)
Pressure Switches Dimension(LineArt - Web Quality Image)
Pressure Switches Dimension(LineArt)
Pressure Switches Dimension(LineArt - Web Quality Image)
Pressure Switches Dimension(LineArt)
Pressure Switches Dimension(LineArt - Web Quality Image)
Pressure Switches Dimension(LineArt)
Pressure Switches Dimension(LineArt - Web Quality Image)
Download

Welcome

Login to My Account 
New User Registration


Dimensional Diagram
View Diagram