HOMEABOUT USPRODUCTSTRAININGNEWS & EVENTSSUPPORT & RESOURCESCONTACT USHELPVIEW QUOTE
Product SearchBuildingsHomesApplications & DownloadsCross ReferenceProduct Selection Tool
Air Quality
Building Automation
Combustion Products LAR
Commercial Combustion
>Boiler Controls
>Burner Controls
>Commercial Pilot Burners
>Fuel/Air Ratio System
>Flame Detectors
>Gas Valves
>Hydronic Controllers
>Industrial Flame Monitoring
>Ignition Transformers
>Limits and Controllers
>Modulating Reset Temperature Controllers
>Motors and Linkages
>Network Communications
>Pre Mix Gas Fuel Systems
>Testers, Demonstrators and Accessories
>SOLA System
Commercial Components
Training Materials & Product Literature


Environmental & Combustion Controls
C6097A1004
Pressure Switch, Auto recycle, Break N.O. to C. on pressure fall

Locate Distributors Product Specifications   Literature and Documents
Overview
Pressure Switches are safety devices used in positive-pressure or differential-pressure systems to sense gas or air pressure systems.

Product Prices
U
Quote Feature is temporarily disabled.
Features

• For use with natural gas, liquid propane (LP) gas, or air.
• Diaphragm-actuated safety-limit switch.
• Switch can be wired to turn on alarm.
• C6097A models break control circuit at setpoint on pressure fall.
• C6097B models break control circuit at setpoint on pressure rise.
• Lockout with manual reset and recycle options.
• Lockout models have external manual reset button.
• Removable transparent cover protects scaleplate and adjusting knob.
• Pipe tappings allow selection of positive pressure (air only) or venting connections (NPT mount only).
• 1/4 in. NPT or flange mount models for direct mounting to Honeywell Integrated Valve Train.
• Optional switch position indicator lamp available.
• IP54 enclosure standard.
• Ranges: 0.4 to 5 in.wc, 3 to 21 in.wc, 12 to 60 in.wc or 1.5 to 7 psi.
• Surge orifice.
Product Specifications  Back To Top
Description Pressure Switch, Auto recycle, Break N.O. to C. on pressure fall
Application Safety devices used in positive-pressure or differential-pressure systems to sense gas or air pressure changes
Operating Range (psi) 0.4 to 5 in. wc
Operating Range (kPa) 0.10 to 1.25 kPa
Mounting 1/4 in. NPT internal thread
Switch Operation Auto recycle
Switching Action Break on pressure fall
Pipe Connections, Vent or Low pressure 1/8 in. NPT internal thread
Dimensions (in.) 3 3/16 in. high x 2 23/32 in. wide x 2 23/32 in. deep
Dimensions (mm) 81 mm high x 69 mm wide x 69 mm deep
Alternate Ratings Ignition Transformer: 540 VA, Pilot Valve: 50 VA. Main Valve: 400 VA with 2-1/2 times inrush
Switch Contact Ratings (120 Vac) 3.0 AFL, 18.0 ALR, 5.0 A resistive
Switch Contact Ratings (240 Vac) 3.0 AFL, 18.0 ALR, 5.0 A resistive
Differential Type Additive
Temperature Range (F) -40 F to +140 F
Temperature Range (C) -40 C to +60 C
Electrical Connections Screw terminals
Nominal Pressure Differential (psi) 0.16 in. wc
Nominal Pressure Differential (kPa) 0.04 kPa
Maximum Pressure Differential (psi) 0.24 in. wc
Maximum Pressure Differential (kPa) 0.06 kPa
Approvals, Underwriters Laboratories Inc Component Listed
Approvals, Canadian Standards Association Certified
Approvals, Factory Mutual Approved
Approvals, Swiss RE (formerly IRI) Acceptable
Approvals, Others CSD-1 AFB: Acceptable

Literature and other Resources Download Back To Top
Product Data - (C6097A Pressure Switches)
Brochure - (C6097A Mercury-Free Control Solutions)
Sell Sheet - (C6097 C6097 Gas/Air Pressure Switch)
flyer - (C6097 Fluid Power Gas Valve and Actuators Commercial/Industrial Combustion Product Overview)
flyer - (C6097 C6097 Gas/Air Pressure Switches Commercial/Industrial Combustion Product Overview)
C6097A Pressure Switch 3 inch Main(Photo_BW - Web Quality Image)
C6097A Pressure Switch 3 inch Main(Photo_BW - Print Quality Image)
C6097A Pressure Switch 6 inch Main(Photo_BW - Web Quality Image)
C6097A Pressure Switch 6 inch Main(Photo_BW - Print Quality Image)
C6097A Pressure Switch 3 inch Main(Photo_Color - Web Quality Image)
C6097A Pressure Switch 3 inch Main(Photo_Color - Print Quality Image)
C6097A Pressure Switch 6 inch Main(Photo_Color - Web Quality Image)
C6097A Pressure Switch 6 inch Main(Photo_Color - Print Quality Image)
C6097B Pressure Switch 3 inch Main(Photo_BW - Web Quality Image)
C6097B Pressure Switch 3 inch Main(Photo_BW - Print Quality Image)
C6097B Pressure Switch 6 inch Main(Photo_BW - Web Quality Image)
C6097B Pressure Switch 6 inch Main(Photo_BW - Print Quality Image)
C6097B Pressure Switch 3 inch Main(Photo_Color - Web Quality Image)
C6097B Pressure Switch 3 inch Main(Photo_Color - Print Quality Image)
C6097B Pressure Switch 6 inch Main(Photo_Color - Web Quality Image)
C6097B Pressure Switch 6 inch Main(Photo_Color - Print Quality Image)
Pressure Switch Dimension(LineArt)
Pressure Switch Dimension(LineArt - Web Quality Image)
Pressure Switches Exploded(LineArt)
Pressure Switches Exploded(LineArt - Web Quality Image)
Pressure Switches Dimension(LineArt)
Pressure Switches Dimension(LineArt - Web Quality Image)
Pressure Switches Wiring(LineArt)
Pressure Switches Wiring(LineArt - Web Quality Image)
Pressure Switches Wiring(LineArt)
Pressure Switches Wiring(LineArt - Web Quality Image)
Pressure Switches Exploded(LineArt)
Pressure Switches Exploded(LineArt - Web Quality Image)
Pressure Switches Dimension(LineArt)
Pressure Switches Dimension(LineArt - Web Quality Image)
Pressure Switches Wiring(LineArt)
Pressure Switches Wiring(LineArt - Web Quality Image)
Pressure Switches Wiring(LineArt)
Pressure Switches Wiring(LineArt - Web Quality Image)
Pressure Switches Dimension(LineArt)
Pressure Switches Dimension(LineArt - Web Quality Image)
Pressure Switches Dimension(LineArt)
Pressure Switches Dimension(LineArt - Web Quality Image)
Pressure Switches Dimension(LineArt)
Pressure Switches Dimension(LineArt - Web Quality Image)
Pressure Switches Dimension(LineArt)
Pressure Switches Dimension(LineArt - Web Quality Image)
Download

Welcome

Login to My Account 
New User Registration


Dimensional Diagram
View Diagram