HOMEABOUT USPRODUCTSTRAININGNEWS & EVENTSSUPPORT & RESOURCESCONTACT USHELPVIEW QUOTE
Product SearchBuildingsHomesApplications & DownloadsCross ReferenceProduct Selection Tool
Thermostats
Whole House Air Quality
HVAC Zoning
Residential Combustion
>Contactors
>Defrost Controls
>Electronic Timer Boards
>Flue Dampers
>Pilots, Thermocouples and Ignition
>Gas Ignition Controls
>Gas Valves for Residential
>Aquastats (OTC Aquatrols)
>Integrated Furnace Controls
>Oil Heating Valves
>Oil Primary Controls
>Pressure Switches
>Relays and Controls
>Transformers
>Electronic Aquastat and Outdoor Reset
EnviraCOM Communications
Water Control
Training Materials & Product Literature


Environmental & Combustion Controls
C554A1463
Cadmium-Sulfide Flame Detector with 60 in. leads, Type "R" mounting bracket and 130367 Cad Cell

Locate Distributors Product Specifications   Literature and Documents
Overview
Photoconductive flame sensing device for sequencing oil burner systems.

Product Prices
U
Quote Feature is temporarily disabled.
Features

• On flame failure, the light sensitive cadmium sulfide cell, in conjunction with flame sensing circuitry, causes the Protectorelay® control to shutdown the main oil burner.
• Glass-to-metal hermetic seal in plug-in cell prevents deterioration by humidity, soot or oil fumes.
Product Specifications  Back To Top
Description Cadmium-Sulfide Flame Detector with 60 in. leads, Type "R" mounting bracket and 130367 Cad Cell
Lead Length (in.) 60 in.
Lead Length (mm) 1524 mm
CAD Cells 130367 High Sensitivity CAD Cell 12 MA minimum sensitivity at 2 ft. candles
Mounting Bracket Type R
Electrical Connections leadwires: NEC Class 1; Includes 2 flag 1/4 in. quick connects.
Dimensions (in.) 1 7/8 in. high x 1 in. long x 1/2 in. wide
Dimensions (mm) 47 mm high x 25 mm long x 13 mm wide
Temperature Range (F) 140 F
Temperature Range (C) 60 C
Replacement Parts 120320 Replacement Cad Cell. 7.5 mA minimum sensitivity at 2 ft. candles; 130367 Replacement Cad Cell. 12.0 mA minimum sensitivity at 2 ft. candles.
Approvals, Underwriters Laboratories Inc UL Listed: File no. MP268, Vol. 39, Sec. 1, Guide MCCZ
Approvals, Canadian Standards Association CSA Component Listed: File no. LR95329-1
Includes A, B, E, J and P mounting brackets and fuel line adaptor
Used With R4166, R4184, R8182, R8184, R8185, R8404, R8991, R7997
Tradeline Value Super Tradeline

Literature and other Resources Download Back To Top
Installation Instructions - (C554A Cadmium Sulfide Flame Detector)
Product Data - (C554A Cadmium Sulfide Flame Detector)
Installation Instructions - (C554A1463 Cadmium Sulfide Flame Detector-SUPER TRADELINE)
Installation Instructions - (C554A1794 TRADELINE Cadmium Sulfide Flame Detector)
Cadmium Sulfide Flame Detector for oil burner systems 3 inch Main(Photo_BW - Web Quality Image)
Cadmium Sulfide Flame Detector for oil burner systems 3 inch Main(Photo_BW - Print Quality Image)
Cadmium Sulfide Flame Detector for oil burner systems 6-inch Main(Photo_BW - Web Quality Image)
Cadmium Sulfide Flame Detector for oil burner systems 6-inch Main(Photo_BW - Print Quality Image)
Cadmium Sulfide Flame Detector for oil burner systems 3-inch Main(Photo_Color - Web Quality Image)
Cadmium Sulfide Flame Detector for oil burner systems 3-inch Main(Photo_Color - Print Quality Image)
Cadmium Sulfide Flame Detector for oil burner systems 6-inch Main(Photo_Color - Web Quality Image)
Cadmium Sulfide Flame Detector for oil burner systems 6-inch Main(Photo_Color - Print Quality Image)
C554 Cadmium Sulfide Flame Detector Ad Slick(LineArt)
C554 Cadmium Sulfide Flame Detector Ad Slick(LineArt - Web Quality Image)
Cadmium Sulfide Flame Detector (cad cell) Main(Photo_BW - Web Quality Image)
Cadmium Sulfide Flame Detector (cad cell) Main(Photo_BW - Print Quality Image)
Cadmium Sulfide Flame Detector (cad cell) Main(Photo_BW - Web Quality Image)
Cadmium Sulfide Flame Detector (cad cell) Main(Photo_BW - Print Quality Image)
Cadmium Sulfide Flame Detector (cad cell) Multiple Parts(Photo_BW - Web Quality Image)
Cadmium Sulfide Flame Detector (cad cell) Multiple Parts(Photo_BW - Print Quality Image)
Cadmium Sulfide Flame Detector (cad cell) Multiple Parts(Photo_BW - Web Quality Image)
Cadmium Sulfide Flame Detector (cad cell) Multiple Parts(Photo_BW - Print Quality Image)
Cadmium Sulfide Flame Detector (cad cell) Main(Photo_BW - Web Quality Image)
Cadmium Sulfide Flame Detector (cad cell) Main(Photo_BW - Print Quality Image)
Cadmium Sulfide Flame Detector (cad cell) Main(Photo_BW - Web Quality Image)
Cadmium Sulfide Flame Detector (cad cell) Main(Photo_BW - Print Quality Image)
Cadmium Sulfide Flame Detector (cad cell) Main(Photo_BW - Web Quality Image)
Cadmium Sulfide Flame Detector (cad cell) Main(Photo_BW - Print Quality Image)
Cadmium Sulfide Flame Detector (cad cell) Main(Photo_BW - Web Quality Image)
Cadmium Sulfide Flame Detector (cad cell) Main(Photo_BW - Print Quality Image)
Cadmium Sulfide Flame Detector (cad cell) Main(Photo_BW - Web Quality Image)
Cadmium Sulfide Flame Detector (cad cell) Main(Photo_BW - Print Quality Image)
Cadmium Sulfide Flame Detector (cad cell) Main(Photo_BW - Web Quality Image)
Cadmium Sulfide Flame Detector (cad cell) Main(Photo_BW - Print Quality Image)
Cadmium Sulfide Flame Detector (cad cell) Main(Photo_BW - Web Quality Image)
Cadmium Sulfide Flame Detector (cad cell) Main(Photo_BW - Print Quality Image)
Cadmium Sulfide Flame Detector (cad cell) Main(Photo_BW - Web Quality Image)
Cadmium Sulfide Flame Detector (cad cell) Main(Photo_BW - Print Quality Image)
L-Bracket to hold C554 Flame Detector Multiple Parts(Photo_BW - Web Quality Image)
L-Bracket to hold C554 Flame Detector Multiple Parts(Photo_BW - Print Quality Image)
Z-Bracket to hold C554 Flame Detector Multiple Parts(Photo_BW - Web Quality Image)
Z-Bracket to hold C554 Flame Detector Multiple Parts(Photo_BW - Print Quality Image)
L-Bracket to hold C554 Flame Detector Multiple Parts(Photo_BW - Web Quality Image)
L-Bracket to hold C554 Flame Detector Multiple Parts(Photo_BW - Print Quality Image)
U-Bracket to hold C554 Flame Detector Multiple Parts(Photo_BW - Web Quality Image)
U-Bracket to hold C554 Flame Detector Multiple Parts(Photo_BW - Print Quality Image)
V-Bracket to hold C554 Flame Detector Multiple Parts(Photo_BW - Web Quality Image)
V-Bracket to hold C554 Flame Detector Multiple Parts(Photo_BW - Print Quality Image)
T-Bracket to hold C554 Flame Detector Multiple Parts(Photo_BW - Web Quality Image)
T-Bracket to hold C554 Flame Detector Multiple Parts(Photo_BW - Print Quality Image)
Selection of Brackets to hold C554 Flame Detector Multiple Parts(Photo_BW - Web Quality Image)
Selection of Brackets to hold C554 Flame Detector Multiple Parts(Photo_BW - Print Quality Image)
Flame Detector with wires and quick connects Main(Photo_BW - Web Quality Image)
Flame Detector with wires and quick connects Main(Photo_BW - Print Quality Image)
Flame Detector with wires and quick connects Main(Photo_Color - Web Quality Image)
Flame Detector with wires and quick connects Main(Photo_Color - Print Quality Image)
Flame Detector Bracket Dimension(LineArt)
Flame Detector Bracket Dimension(LineArt - Web Quality Image)
Download

Welcome

Login to My Account 
New User Registration

Product Accessories
4074BJS - Oil line mounting bracket assembly, including nut and screw