HOMEABOUT USPRODUCTSTRAININGNEWS & EVENTSSUPPORT & RESOURCESCONTACT USHELPVIEW QUOTE
Product SearchBuildingsHomesApplications & DownloadsCross ReferenceProduct Selection Tool
Air Quality
Building Automation
Combustion Products LAR
Commercial Combustion
>Boiler Controls
>Burner Controls
>Commercial Pilot Burners
>Fuel/Air Ratio System
>Flame Detectors
>Gas Valves
>Hydronic Controllers
>Industrial Flame Monitoring
>Ignition Transformers
>Limits and Controllers
>Modulating Reset Temperature Controllers
>Motors and Linkages
>Network Communications
>Pre Mix Gas Fuel Systems
>Testers, Demonstrators and Accessories
>SOLA System
Commercial Components
Training Materials & Product Literature


Environmental & Combustion Controls
C437D2003
Pressure Switch, Manual Reset, 1 in. wc to 26 in. wc

Locate Distributors Product Specifications   Literature and Documents
Overview
The C437D,E Gas Pressure Switches are pressure-actuated switching devices used in industrial gas system applications for safety shutoff, pressure control, and differential-pressure control. All Series 4 models have MicroSwitchâ„¢ snap switches to open or close a circuit on pressure rise or drop.

Product Prices
U
Quote Feature is temporarily disabled.
Features

• Use C437 for SPST (non-mercury) switching.
• Models intended for lockout applications must be manually reset before resuming operation.
• Models with pressure range of 1 to 26 in. wc (0.25 to 6.5 kPa)compensate for momentary surges in gas pressure with a restrictive orifice in inlet pressure.
• Impede tampering and provide dust-resistant operation with enclosed setting.
• Increase strength of control diaphragm with Buna-N fiber-reinforced material.
• Two Buna-N fiber-reinforced seal-off diaphragms for added reliability.
• Clear glass cover allows observation of interior mechanism to aid in setting and checkout.
Product Specifications  Back To Top
Description Pressure Switch, Manual Reset, 1 in. wc to 26 in. wc
Application Industrial gas system applications for safety shutoff, pressure control, or differential-pressure control.
Operating Range (psi) 1 to 26 in. wc
Operating Range (kPa) 0.5 to 7.0 kPa
Switch Operation Manual Reset
Switching Action SPST, break on rise, non-mercury
Sensor Element BUNA N Diaphragm
Materials (Case) Die-cast aluminum
Pipe Connections, Main or High Pressure 1/2 in. NPT internal thread
Pipe Connections, Vent or Low pressure 1/8 in. NPT internal thread
Dimensions (in.) 7 3/4 in. high x 6 1/4 in. wide x 3 7/16 in. deep
Dimensions (mm) 197 mm high x 159 mm wide x 87 mm deep
Switch Contact Ratings (120 Vac) 8.0 AFL, 48.0 ALR, 10.0 A resistive
Switch Contact Ratings (120 Vdc) 2.4 AFL, 24.0 ALR, 5.0 A resistive
Switch Contact Ratings (240 Vac) 5.1 AFL, 30.6 ALR, 5.0 A resistive
Switch Contact Ratings (240 Vdc) 1.2 AFL, 12.0 ALR, 2.0 A resistive
Maximum Sustained Operating Pressure (psi) 5.0 psi
Maximum Sustained Operating Pressure (kPa) 34.5 kPa
Pressure Differential (psi) 1 3/4 in. wc
Pressure Differential (kPa) 0.44 kPa
Differential Type Subtractive
Temperature Range (F) 32 F to 125 F
Temperature Range (C) 0 C to 52 C
Maximum Ambient Temperature (F) 125 F
Maximum Ambient Temperature (C) 52 C
Electrical Connections Screw terminals
Approvals, Underwriters Laboratories Inc Listed: File No. MP2168, Guide No. MFHX
Approvals, Canadian Standards Association Certified: File No. LR1620, Guide No. 380-W-1.16
Approvals, Factory Mutual Approved: Report No. 22018, 24127, J.I.IF4A3.AF
Approvals, Swiss RE (formerly IRI) Acceptable

Literature and other Resources Download Back To Top
Product Data - (C437D Gas Pressure Switches)
Brochure - (C437D Mercury-Free Control Solutions)
Product Data - (C437D Gas Pressure Switches)
C437 2000 Gas/Air Pressure Switch Dimension Drawing Dimension(LineArt)
C437 2000 Gas/Air Pressure Switch Dimension Drawing Dimension(LineArt - Web Quality Image)
C437E Gas Pressure Switch 6 inch Main(Photo_BW - Web Quality Image)
C437E Gas Pressure Switch 6 inch Main(Photo_BW - Print Quality Image)
C437E Gas Pressure Switch 3 inch Main(Photo_Color - Web Quality Image)
C437E Gas Pressure Switch 3 inch Main(Photo_Color - Print Quality Image)
C437E Gas Pressure Switch 6 inch Main(Photo_Color - Web Quality Image)
C437E Gas Pressure Switch 6 inch Main(Photo_Color - Print Quality Image)
2000 Series Gas/Air Pressure Switch Dimension(LineArt)
2000 Series Gas/Air Pressure Switch Dimension(LineArt - Web Quality Image)
Installation dimensions of the C437 and C637 gas pressure switches, in in. (mm) Dimension(LineArt)
Installation dimensions of the C437 and C637 gas pressure switches, in in. (mm) Dimension(LineArt - Web Quality Image)
2000 Series Gas/Air Pressure Switch Dimension(LineArt)
2000 Series Gas/Air Pressure Switch Dimension(LineArt - Web Quality Image)
Pressure Control for industrial gas systems Main(Photo_BW - Web Quality Image)
Pressure Control for industrial gas systems Main(Photo_BW - Print Quality Image)
Pressure Control for industrial gas systems Main(Photo_BW - Web Quality Image)
Pressure Control for industrial gas systems Main(Photo_BW - Print Quality Image)
Pressure Switch Main(Photo_BW - Web Quality Image)
Pressure Switch Main(Photo_BW - Print Quality Image)
Pressure Switch Main(Photo_BW - Web Quality Image)
Pressure Switch Main(Photo_BW - Print Quality Image)
Pressure Switch Main(Photo_Color - Web Quality Image)
Pressure Switch Main(Photo_Color - Print Quality Image)
Gas Pressure Switch Main(Photo_BW - Web Quality Image)
Gas Pressure Switch Main(Photo_BW - Print Quality Image)
Download

Welcome

Login to My Account 
New User Registration


Dimensional Diagram
View Diagram