HOMEABOUT USPRODUCTSTRAININGNEWS & EVENTSSUPPORT & RESOURCESCONTACT USHELPVIEW QUOTE
Product SearchBuildingsHomesApplications & DownloadsCross ReferenceProduct Selection Tool
Thermostats
Whole House Air Quality
HVAC Zoning
Residential Combustion
>Contactors
>Defrost Controls
>Electronic Timer Boards
>Flue Dampers
>Pilots, Thermocouples and Ignition
>Gas Ignition Controls
>Gas Valves for Residential
>Aquastats (OTC Aquatrols)
>Integrated Furnace Controls
>Oil Heating Valves
>Oil Primary Controls
>Pressure Switches
>Relays and Controls
>Transformers
>Electronic Aquastat and Outdoor Reset
EnviraCOM Communications
Water Control
Training Materials & Product Literature


Environmental & Combustion Controls
AT87A1189
Foot mounted 277 Vac Transformer with 12 in. leadwires and energy limiting overload protection

Locate Distributors Product Specifications   Literature and Documents
Overview
Used primarily for powering 24V air conditioning circuits. Can also be used in other applications that do not exceed the listed ratings.

Product Prices
U
Quote Feature is temporarily disabled.
Features

• Meets NEC Class 2 not wet, Class 3 wet and UL 1585 requirements.
• Meets NEMA Standard DC20-1992.
• Transformer marked NEMA Type E.
• Overload protection provided.
• Color-coded leadwires for primary connections.
Product Specifications  Back To Top
Description Foot mounted 277 Vac Transformer with 12 in. leadwires and energy limiting overload protection
Electrical Ratings -Primary Voltage 277 Vac
Electrical Ratings -Secondary Voltage 26.5 V.O.C.
Frequency 60 Hz
Frequency 50 Hz
Mounting Foot-mounted
NEMA Rating NEMA type E
Electrical Connections (Primary)(in.) 12 in. leadwires
Electrical Connections (Primary)(mm) 305 mm leadwires
Electrical Connections (Secondary)(in.) 12 in. leadwires
Electrical Connections (Secondary)(mm) 305 mm leadwires
Electrical Ratings -Output 24 Vac at 48 VA
Dimensions (in.) 2 15/16 in. deep x 2 7/32 wide
Dimensions (mm) 74.6 mm deep x 65.4 mm wide
Temperature Ratings (F) -20 F to +105 F
Temperature Ratings (C) -29 C to +41 C
Approvals, Underwriters Laboratories Inc UL Component Recognized.
Approvals, Canadian Standards Association Certified
Includes Energy limiting overload protection

Literature and other Resources Download Back To Top
Installation Instructions - (AT87 AT Transformers)
Product Data - (AT87 Transformers)
Installation Instructions - (AT87A1205 Transformer)
Transformer Dimension(LineArt)
Transformer Dimension(LineArt - Web Quality Image)
Transformer for powering 24V Air Conditioning Circuits Multiple Parts(Photo_BW - Web Quality Image)
Transformer for powering 24V Air Conditioning Circuits Multiple Parts(Photo_BW - Print Quality Image)
Transformer for powering 24V Air Conditioning Circuits Multiple Parts(Photo_BW - Web Quality Image)
NEMA Standard Transformer Dimension(LineArt)
NEMA Standard Transformer Dimension(LineArt - Web Quality Image)
AT87 NEMA Standard Transformer Foot Mounted Ad Slick(LineArt)
AT87 NEMA Standard Transformer Foot Mounted Ad Slick(LineArt - Web Quality Image)
Transformer for powering 24V Air Conditioning Circuits Main(Photo_BW - Web Quality Image)
Transformer for powering 24V Air Conditioning Circuits Main(Photo_BW - Print Quality Image)
Transformer for powering 24V Air Conditioning Circuits Main(Photo_BW - Web Quality Image)
Transformer for powering 24V Air Conditioning Circuits Main(Photo_BW - Print Quality Image)
Transformer for powering 24V Air Conditioning Circuits Main(Photo_BW - Web Quality Image)
Transformer for powering 24V Air Conditioning Circuits Main(Photo_BW - Print Quality Image)
Transformer for powering 24V Air Conditioning Circuits Main(Photo_BW - Web Quality Image)
Transformer for powering 24V Air Conditioning Circuits Main(Photo_BW - Print Quality Image)
Transformer for powering 24V Air Conditioning Circuits Main(Photo_BW - Web Quality Image)
Transformer for powering 24V Air Conditioning Circuits Main(Photo_BW - Print Quality Image)
Transformer for powering 24V Air Conditioning Circuits Main(Photo_BW - Web Quality Image)
Transformer for powering 24V Air Conditioning Circuits Main(Photo_BW - Print Quality Image)
Transformer Main(Photo_BW - Web Quality Image)
Transformer Main(Photo_BW - Print Quality Image)
Motorized Valve Wiring(LineArt)
Motorized Valve Wiring(LineArt - Web Quality Image)
Wiring for transformers Wiring(LineArt)
Wiring for transformers Wiring(LineArt - Web Quality Image)
Wiring for transformers Wiring(LineArt)
Wiring for transformers Wiring(LineArt - Web Quality Image)
Wiring for transformers Wiring(LineArt)
Wiring for transformers Wiring(LineArt - Web Quality Image)
Download

Welcome

Login to My Account 
New User Registration


Dimensional Diagram
View Diagram