HOMEABOUT USPRODUCTSTRAININGNEWS & EVENTSSUPPORT & RESOURCESCONTACT USHELPVIEW QUOTE
Product SearchBuildingsHomesApplications & DownloadsCross ReferenceProduct Selection Tool
Thermostats
Whole House Air Quality
HVAC Zoning
Residential Combustion
>Contactors
>Defrost Controls
>Electronic Timer Boards
>Flue Dampers
>Pilots, Thermocouples and Ignition
>Gas Ignition Controls
>Gas Valves for Residential
>Aquastats (OTC Aquatrols)
>Integrated Furnace Controls
>Oil Heating Valves
>Oil Primary Controls
>Pressure Switches
>Relays and Controls
>Transformers
>Electronic Aquastat and Outdoor Reset
EnviraCOM Communications
Water Control
Training Materials & Product Literature


Environmental & Combustion Controls
AT175F1023
Plate or planel mounted 120/208/240 Vac Transformer with 9 in. lead wires and metal end bells

Locate Distributors Product Specifications   Literature and Documents
Overview
Provide power to 24 Vac circuits in heating/cooling control systems. Intended for use in systems with predictable, uniform loads. Can be used in any application that does not exceed the listed ratings.

Product Prices
U
Quote Feature is temporarily disabled.
Features

• Rated at 75 VA.
• Color-coded leadwires for primary connections and screw terminals for secondary connections, fixed 1/4 inch (6 mm) male quick-connects or color-coded leadwires for both primary and secondary, are standard.
• Meet NEC Class 2 requirements.
• Meet Underwriters Laboratories Inc. Standard UL 1585 and are identified. Class 2 not wet, Class 3 wet.
Product Specifications  Back To Top
Description Plate or planel mounted 120/208/240 Vac Transformer with 9 in. lead wires and metal end bells
Electrical Ratings -Primary Voltage 120 Vac, 208 Vac, 240 Vac
Electrical Ratings -Secondary Voltage 27.5 V.O.C.
Frequency 60 Hz
Mounting Includes 1/2 14 NPSM conduit connector and lock nut for mounting on plate or panel (not included) with 7/8 in. knockout, and feet for surface mount.
Electrical Connections (Primary)(in.) 9 in leadwires
Electrical Connections (Primary)(mm) 229 mm leadwires
Electrical Connections (Secondary)(in.) 9 in. leadwires
Electrical Connections (Secondary)(mm) 229 mm leadwires
Electrical Ratings -Output 24 Vac at 75 VA
Dimensions (in.) 3 3/16 in. high x 2 3/16 in. wide x 3 15/16 in. deep
Dimensions (mm) 81 mm high x 56 mm wide x 102 mm deep
Temperature Ratings (F) -20 F to +105 F
Temperature Ratings (C) -29 C to +41 C
Approvals, Underwriters Laboratories Inc UL Listed: A,C,F models. File # E14881
Approvals, Canadian Standards Association CSA Certified: A & B models.
Includes Button for manually resetting the circuit breaker and metal end bells.
Tradeline Value Tradeline

Literature and other Resources Download Back To Top
Installation Instructions - (AT175A Universal Transformers)
Product Data - (AT175A Transformers)
Installation Instructions - (AT175F Universal Circuit Breaker Transformers -TRADELINE)
Universal Circuit Breaker Transformers -3 inch Main(Photo_BW - Web Quality Image)
Universal Circuit Breaker Transformers -3 inch Main(Photo_BW - Print Quality Image)
Universal Circuit Breaker Transformers - 6 inch Main(Photo_BW - Web Quality Image)
Universal Circuit Breaker Transformers - 6 inch Main(Photo_BW - Print Quality Image)
Universal Circuit Breaker Transformers - 3 inch Main(Photo_Color - Web Quality Image)
Universal Circuit Breaker Transformers - 3 inch Main(Photo_Color - Print Quality Image)
Universal Circuit Breaker Transformers - 6 inch Main(Photo_Color - Web Quality Image)
Universal Circuit Breaker Transformers - 6 inch Main(Photo_Color - Print Quality Image)
Transformer conduit/panel mounting Installation(LineArt - Web Quality Image)
Securing the mounting screw and tab plate on transformer with Installation(LineArt)
Securing the mounting screw and tab plate on transformer with Installation(LineArt - Web Quality Image)
Attaching plate to transformer Installation(LineArt)
Attaching plate to transformer Installation(LineArt - Web Quality Image)
General Purpose Transformer Dimension(LineArt)
General Purpose Transformer Dimension(LineArt - Web Quality Image)
AT150 AT175 Circuit Breaker Transformer Ad Slick(LineArt)
AT150 AT175 Circuit Breaker Transformer Ad Slick(LineArt - Web Quality Image)
B and E model transformer dimensions Dimension(LineArt)
B and E model transformer dimensions Dimension(LineArt - Web Quality Image)
Schematic for single and multitap transformers Wiring(LineArt)
Schematic for single and multitap transformers Wiring(LineArt - Web Quality Image)
Transformer plate mounting Callouts(LineArt)
Transformer plate mounting Callouts(LineArt - Web Quality Image)
F model transformer dimensions Dimension(LineArt)
F model transformer dimensions Dimension(LineArt - Web Quality Image)
C and D model transformer dimensions Dimension(LineArt)
C and D model transformer dimensions Dimension(LineArt - Web Quality Image)
A model transformer dimensions Dimension(LineArt)
A model transformer dimensions Dimension(LineArt - Web Quality Image)
Transformer mounting plate dimensions Dimension(LineArt)
Transformer mounting plate dimensions Dimension(LineArt - Web Quality Image)
Tightening the clamp to hold the plate into Transformer Installation(LineArt)
Tightening the clamp to hold the plate into Transformer Installation(LineArt - Web Quality Image)
Mounting E model transformer in a panel cutout Installation(LineArt)
Mounting E model transformer in a panel cutout Installation(LineArt - Web Quality Image)
Download

Welcome

Login to My Account 
New User Registration


Dimensional Diagram
View Diagram