Quality & Safety
Our Company
Our History
Press Releases
Communications
Product Information
Upcoming Events
Homes
Buildings
Bulletins
Links
Training
Point of Purchase Items
General
Catalog
Account
Ordering
Demo
HOME
ABOUT US
PRODUCTS
NEWS & EVENTS
SUPPORT & RESOURCES
CONTACT US
HELP
VIEW QUOTE
Product Search
Buildings
Homes
Applications & Downloads
Cross Reference
Product Selection Tool
Thermostats
Whole House Air Quality
HVAC Zoning
Residential Combustion
EnviraCOM Communications
Water Control
>
Hydronic Heating
>
Water Flow Controls
>
Water Quality
Training Materials & Product Literature
Loading ...
Tradeline Catalog Printed Version (114 MB)
Tradeline Catalog CD-ROM version (50 MB)
ACI Contractor
Residential Contractor
Distributor
> Hydronic Heating
> Electronic Aquastats
> AQ775
AQ775A1001
Outdoor Temperature Compensator for Injection Pumps
Locate Distributors
Product Specifications
Literature and Documents
Overview
The AQ775A Aquatrol Outdoor Temperature Compensator for injection pumps provides full outdoor reset through variable speed control of an injection pump. By using the optional boiler return sensor, both controls can provide boiler shock or flue gas condensation protection.
This product is obsolete. It can be purchased while supply lasts, or you can look for a replacement in the cross-reference.
Loading ...
Features
• Automatic reset curve calculation.
• Adjustable settings for mixing maximum temperature, boiler minimum return temperature and outdoor air low (design) temperature.
• Optional 70 F (21 C) Warm Weather Shut Down (WWSD) to prevent summer heating operation.
• Optional Setpoint Control mode for constant loop temperature control.
• Replacement circulator relay common to other Honeywell replacement controls.
• Supply, outdoor and return sensors included.
• Long life DC relay drive control technology.
• Troubleshooting LEDs.
• Push-to-test button.
• Full size screw terminals.
• 120 Vac modulating output to variable speed circulator.
• A standard circulator can be used as an injection circulator.
• Warm weather mixing injection circulator exercise functions.
Product Specifications
Back To Top
Description
The AQ775A automatically controls the speed of a wet rotor circulation pump to regulate heating loop supply water temperature using an outdoor reset curve. The AQ775A includes supply, return and outdoor temperature sensors, tie-clamp, mounting bracket a
Application
Outdoor Temperature Compensator for Injection Pumps
Thermostat Compatibility
Contemporary Honeywell electromechanical and electronic 2-wire thermostats
User Interface (Setting, Programming)
Rotating Dials and DIP Switches
Outdoor Low Design Control Temperature (F)
OFF, -50 F to +30 F
Outdoor Low Design Control Temperature (C)
OFF, -45C to -1 C
Return Min. Control Temperature (F)
OFF, 70 F to 180 F
Return Min. Control Temperature (C)
OFF, 21 C to 82 C
Mixing (Supply) Max. Control Temperature (F)
80 F to 200 F
Mixing (Supply) Max. Control Temperature (C)
27 C to 93 C
Power Supply
120V/60Hz, 1200 VA
Heat Demand (Thermostat R-W) Input
24 Vac, 0.10 A (Dry contacts from thermostat or end switches)
Boiler (T-T) Output Rating
24 to 120 Vac, 3.7 AFL/22.2 ALR max.; 240VA pilot duty, dry contacts
Boiler Pump (C1-C2) Output Rating
120 Vac, 10A; 1/3 HP (7.4 AFL, 44.4 ALR); 240 VA pilot duty powered contact with 3 minute minimum ON time.
P1-P2 Variable Speed Injection Circulator Output
120V/60Hz, 2.4A; 1/6 HP (nominal)
Electrical Connections
Wire-clamp screw terminals
Control and Zoning Panel Temperature Rating (F)
32 F to 122 F
Control and Zoning Panel Temperature Rating (C)
0 C to 50 C
Operating Humidity Range (% RH)
Less than 90% RH, non-condensing
Sensor Temperature Rating (F)
-50 F to +255 F
Sensor Temperature Rating (C)
-45 C to +125 C
Dimensions (in.)
6 1/4 in. high x 4 3/8 in. wide x 3 1/4 in. deep
Dimensions (mm)
159 mm high x 111 mm wide x 83 mm deep
Approvals
C/US Certified: LR 58223
Tradeline Value
Tradeline
Replacement Parts
32002190-001 Circulator Replacement Relay
Outdoor Sensor
10 kilohm at 25 C (77 F), NTC +/- 1%, beta=3950.
Outdoor Sensor
Lead Length: 42 in. (1067 mm).
Literature and other Resources Download
Back To Top
Product Data - (AQ675A, AQ775A Aquatrol Outdoor Temperature Compensators for Floating Control Valves and for Injection Pumps)
Download
Welcome
Login to My Account
New User Registration
Find Quote
Dimensional Diagram
View Diagram