HOMEABOUT USPRODUCTSTRAININGNEWS & EVENTSSUPPORT & RESOURCESCONTACT USHELPVIEW QUOTE
Product SearchBuildingsHomesApplications & DownloadsCross ReferenceProduct Selection Tool
Thermostats
Whole House Air Quality
HVAC Zoning
Residential Combustion
EnviraCOM Communications
Water Control
>Hydronic Heating
>Water Flow Controls
>Water Quality
Training Materials & Product Literature


Environmental & Combustion Controls
802360UA
24V, 50/60 Hz Replacement motor for steam and heating Zone Valves

Locate Distributors Product Specifications  


Product Prices
U
Quote Feature is temporarily disabled.
Product Specifications  Back To Top
Description 24V, 50/60 Hz Replacement motor for steam and heating Zone Valves
Application Replacement Part for V Series Zone Valves
Voltage 24V
Frequency 60 Hz
Frequency 50 Hz
Electrical Connections (in.) 6 in. leads
Electrical Connections (mm) 152 mm leads
Includes Motor mounting screw and lead connectors
Used With Valve V8043J

Welcome

Login to My Account 
New User Registration