HOMEABOUT USPRODUCTSTRAININGNEWS & EVENTSSUPPORT & RESOURCESCONTACT USHELPVIEW QUOTE
Product SearchBuildingsHomesApplications & DownloadsDemosProduct Selection ToolCross Reference
Thermostats
Whole House Air Quality
HVAC Zoning
Residential Combustion
EnviraCOM Communications
Water Control
>Hydronic Heating
>Water Flow Controls
>Water Quality
Training Materials & Product Literature


Processing ...
Environmental & Combustion Controls
802360JA
24V, 50/60 Hz Replacement motor for V8043, V8044 Zone Valves

Locate Distributors Product Specifications   Literature and Documents


Processing ...
Product Prices
802360JA/B
Must order in multiple(s) of 50
Minimum order quantity is 50

802360JA/U

Product Specifications  Back To Top
Description 24V, 50/60Hz replacement motor for V8043 zone valves
Application Replacement Part for V Series Zone Valves
Voltage 24V
Frequency 60 Hz
Frequency 50 Hz
Electrical Connections (in.) 6 in. leads
Electrical Connections (mm) 152 mm leads
Includes Motor mounting screw and lead connectors
Used With Valve V8043A,E,F

Literature and other Resources Download Back To Top
Zone Valves Replacement Motor for V8043 or V8044 Main(Photo_BW - Web Quality Image)
Zone Valves Replacement Motor for V8043 or V8044 Main(Photo_BW - Print Quality Image)
Zone Valves Replacement Motor for V8043 or V8044 Main(Photo_Color - Web Quality Image)
Zone Valves Replacement Motor for V8043 or V8044 Main(Photo_Color - Print Quality Image)
Download

Welcome

Login to My Account 
New User Registration