Quality & Safety
Our Company
Our History
Homes
Buildings University
Press Releases
Communications
Product Information
Upcoming Events
Homes
Buildings
Bulletins
Links
Point of Purchase Items
General
Catalog
Account
Ordering
Demo
HOME
ABOUT US
PRODUCTS
TRAINING
NEWS & EVENTS
SUPPORT & RESOURCES
CONTACT US
HELP
VIEW QUOTE
Product Search
Buildings
Homes
Applications & Downloads
Cross Reference
Product Selection Tool
Thermostats
Whole House Air Quality
HVAC Zoning
Residential Combustion
EnviraCOM Communications
Water Control
>
Hydronic Heating
>
Water Flow Controls
>
Water Quality
Training Materials & Product Literature
Tradeline Catalog Printed Version (66 MB)
Tradeline Catalog CD-ROM version (66 MB)
ACI Contractor
Residential Contractor
Distributor
> Zone Valves
> Zone Valve Replacement Parts
> Replacement Heads for V series
40003916-048
24 Vac, 50/60 Hz Replacement head for V8043F, With End Switch
Locate Distributors
Product Specifications
Product Prices
Package Type
Product Base Price($)
Order Quantity
U
1 +
$133.07
Quote Feature is temporarily disabled.
Add To Quote
Add To Quote
Processing your request. Please wait...
Product Specifications
Back To Top
Description
24 Vac, 50/60 Hz Replacement head for V8043F, With End Switch
Application
Replacement Head for V Series Zone Valve
Voltage
24 Vac
Frequency
50 Hz
Frequency
60 Hz
Electrical Connections (in.)
screw terminal block
Electrical Connections (mm)
screw terminal block
Electrical Connection Location
Same side of manual lever
Aux Switch Ratings
4.4 A running @ 120 V
Aux Switch Ratings
50 VA pilot duty @ 24 V
Maximum Ambient Temperature (F)
125 F
Maximum Ambient Temperature (C)
52 C
Used With Valve
Two-way
Used With Valve Action
Spring return to close
Welcome
Login to My Account
New User Registration
Find Quote