HOMEABOUT USPRODUCTSTRAININGNEWS & EVENTSSUPPORT & RESOURCESCONTACT USHELPVIEW QUOTE
Product SearchBuildingsHomesApplications & DownloadsCross ReferenceProduct Selection Tool
Air Quality
Building Automation
Combustion Products LAR
Commercial Combustion
Commercial Components
>Actuators and Motors
>Commercial Thermostats
>Controllers
>Dampers
>Economizers
>Lighting Controls
>Manual Switches
>Pneumatic Products
>Sail Switches
>Sensors
>Submeters
>Timers
>Tools and Materials
>Valves
>Variable Frequency Drives
Training Materials & Product Literature


Environmental & Combustion Controls
221508A2
Resistor Board Assembly for Series 2 Modutrol IV Motors

Locate Distributors Product Specifications   Literature and Documents


Product Prices
U
Quote Feature is temporarily disabled.
Product Specifications  Back To Top
Description Resistor board for use with Modutrol IV motors. One board can be configured to drive up to 6 motors in parallel from a series 90 controller, drive up to 4 motors from a 4-20mA controller or drive up to 3 motors from a W973 controller.
Application Type Resistor Board
Control Signal SPST, On/Off switch
Power Consumption Driving (VA) 20 VA
Electrical Connections Screw terminals
Weight (lb) 4 lb
Temperature Range, Ambient (C) -18 C to +55 C
Used With Series 2 Modutrol IV Motors

Literature and other Resources Download Back To Top
Installation Instructions - (221508A Modutrol IV Resistor Board)
221508A Resistor Board, wiring Wiring(LineArt)
221508A Resistor Board, wiring Wiring(LineArt - Web Quality Image)
221508A Resistor Board wiring Wiring(LineArt)
221508A Resistor Board wiring Wiring(LineArt - Web Quality Image)
Resistor Board Assembly for Series 2 Modutrol IV Motors Main(Photo_BW - Web Quality Image)
Resistor Board Assembly for Series 2 Modutrol IV Motors Main(Photo_BW - Print Quality Image)
Resistor Board Assembly for Series 2 Modutrol IV Motors Main(Photo_BW - Web Quality Image)
Resistor Board Assembly for Series 2 Modutrol IV Motors Main(Photo_BW - Print Quality Image)
Resistor Board Assembly for Series 2 Modutrol IV Motors Main(Photo_Color - Web Quality Image)
Resistor Board Assembly for Series 2 Modutrol IV Motors Main(Photo_Color - Print Quality Image)
Resistor Board Assembly for Series 2 Modutrol IV Motors Main(Photo_Color - Web Quality Image)
Resistor Board Assembly for Series 2 Modutrol IV Motors Main(Photo_Color - Print Quality Image)
Download

Welcome

Login to My Account 
New User Registration