HOMEABOUT USPRODUCTSTRAININGNEWS & EVENTSSUPPORT & RESOURCESCONTACT USHELPVIEW QUOTE
Product SearchBuildingsHomesApplications & DownloadsDemosProduct Selection ToolCross Reference
Air Quality
Building Automation
Buildings Components LAR
Combustion Products LAR
Commercial Combustion
>Boiler Controls
>Burner Controls
>Commercial Pilot Burners
>Fuel/Air Ratio System
>Flame Detectors
>Gas Valves
>Hydronic Controllers
>Industrial Flame Monitoring
>Ignition Transformers
>Limits and Controllers
>Motors and Linkages
>Network Communications
>Pre Mix Gas Fuel Systems
>Testers, Demonstrators and Accessories
>SOLA System
>Integrated Panels
Commercial Components
Training Materials & Product Literature


Processing ...
Environmental & Combustion Controls
190971B
120 Vac 50/60 Hz Coil and Shutter Assembly for C7012E, F, C7061A, F

Locate Distributors Product Specifications  

Processing ...
Product Prices
190971B/U

Product Specifications  Back To Top
Description 120 Vac Coil and Shutter Assembly for C7012E, F, C7061A, F
Type Accessory or Replacement Part
Application Replacement Part
Electrical Ratings 120 Vac
Frequency 60 Hz
Frequency 50 Hz
Comments 120 Vac Coil and Shutter Assembly for C7012E, F, C7061A, F
Used With C7012E, F; C7061A, F

Welcome

Login to My Account 
New User Registration