Quality & Safety
Our Company
Our History
Homes
Buildings University
Press Releases
Communications
Product Information
Upcoming Events
Homes
Buildings
Bulletins
Links
Point of Purchase Items
General
Catalog
Account
Ordering
Demo
HOME
ABOUT US
PRODUCTS
TRAINING
NEWS & EVENTS
SUPPORT & RESOURCES
CONTACT US
HELP
VIEW QUOTE
Product Search
Buildings
Homes
Applications & Downloads
Demos
Product Selection Tool
Cross Reference
Thermostats
Whole House Air Quality
HVAC Zoning
Residential Combustion
>
Contactors
>
Defrost Controls
>
Electronic Timer Boards
>
Flue Dampers
>
Pilots, Thermocouples and Ignition
>
Gas Ignition Controls
>
Gas Valves for Residential
>
Aquastats (OTC Aquatrols)
>
Integrated Furnace Controls
>
Oil Heating Valves
>
Oil Primary Controls
>
Pressure Switches
>
Relays and Controls
>
Transformers
>
Electronic Aquastat and Outdoor Reset
EnviraCOM Communications
Water Control
Training Materials & Product Literature
Tradeline Catalog Printed Version (66 MB)
Tradeline Catalog CD-ROM version (66 MB)
ACI Contractor
Residential Contractor
Distributor
> Well Assemblies
121371A
Copper. Bulb size: 3/8 in. x 3 in. (10 mm x 76 mm). Well size: 3 in. (76 mm) insertion, 1 1/2 in. NPT. Includes mounting clamp.
Locate Distributors
Product Specifications
Processing ...
Product Prices
Package Type
Product Base Price($)
Order Quantity
U
1 +
$42.36
Add To Quote
Add To Quote
Processing your request. Please wait...
Product Specifications
Back To Top
Description
Copper. Bulb size: 3/8 in. x 3 in. (10 mm x 76 mm). Well size:3 in. (76 mm) insertion, 1 1/2 in. NPT. Includes mounting clamp.
Materials
Copper
Spud Thread Size
1/2 in. x 14 NPT
Insertion Length
3 in.
Insulation Depth (in.)
1 1/2 in.
Shell (internal diameter)
3/8 in.
Capillary Diameter
5/64 in.
Includes
121371 Mounting Clamp
Welcome
Login to My Account
New User Registration
Find Quote
Dimensional Diagram
View Diagram