HOMEABOUT USPRODUCTSTRAININGNEWS & EVENTSSUPPORT & RESOURCESCONTACT USHELPVIEW QUOTE
Environmental & Combustion Controls
 

Honeywell ECC

50017460 Internal Transformers for Series 2 Motors

Application Type: Internal Transformer

Control Signal: SPST, On/Off switch

Mounting: Internal mount to Modutrol IV Motors

Ambient Temperature Range: 0 F to 131 F (-18 C to +55 C)

Product Number

Voltage

Frequency

Includes

Used With

50017460-001

24/120/230 Vac

50 Hz;
60 Hz

Transformer, screws, instructions for mounting internally in Modutrol IV Series 2 motors

Series 2 Modutrol IV Motors

50017460-003

120 Vac

50 Hz;
60 Hz

Transformer, screws, instructions for mounting internally in Modutrol IV Series 2 motors

Series 2 Modutrol IV Motors

 

198162 Internal Transformer for Series 1 Motors

Application Type: Internal Transformer

Control Signal: SPST, On/Off switch

Ambient Temperature Range: 0 F to 131 F (-18 C to +55 C)

Product Number

Voltage

Includes

198162AA

120/208/240 Vac at 50 or 60 Hz

Transformer, screws, instructions for mounting internally in Modutrol IV motors

198162EA

120 Vac at 50 or
60 Hz

Transformer, screws, instructions for mounting internally in Modutrol IV motors

198162GA

220 Vac at 50 or
60 Hz

Transformer, screws, instructions for mounting internally in Modutrol IV motors

198162JA

24 Vac (for electrical isolation)

Transformer, screws, instructions for mounting internally in Modutrol IV motors


 

 

Welcome

Login to My Account 
New User Registration

Product Search
 
 
Cross Reference Search
 
 
Search
Literature / Image Search