HOMEABOUT USPRODUCTSTRAININGNEWS & EVENTSSUPPORT & RESOURCESCONTACT USHELPVIEW QUOTE
Environmental & Combustion Controls
 

Honeywell ECC

New Commerical VCD Damper Product Numbers… and how to place a damper order

Honeywell has converted our damper part numbers based on a new numbering methodology.  

 

Damper prices have not changed.

 

This change only affects commercial rectangular dampers:

·         D640 is now a D3.

·         D642 is now a D2.

How the New Product Number System Will Affect You

 

If you order using the same product numbers/process as in the past, Honeywell will conduct the number conversion and enter the product order using the new product number in the Honeywell system. You will order dampers using the product numbers you are familiar with: D640 and D642. When Honeyell receives your order, those numbers will be entered into our system as D3 and D2, respectively.   When you receive your invoice and shipping documentation, it will reflect the new product number. The product shipped to you is the same—only the product number is different.

How to place an order

Please continue to use the same method to send in your orders (fax, phone).

 

Option A – Damper Pricing Tool

 

The updated Damper Pricing Tool is available for your use with the new product numbers.

 

Upon completion of the tool please fax your order to customer care.

 

Option B – Product Number

 

Honeywell has created 15,000 Product Numbers that represent the majority of your damper orders. You can use the new Product Numbers to place an order from customer care. 

 

The table on the next page (SMART Product Number Methodology) can be used to identify your damper configuration based on a set of features. 

 

For example a D640, Parallel Blade, 16 Gauge galvanized frame with galvanized linkages and axles, 16 in. width, 72 in. height, nominal size, no flange, external LH standard is now a:

D3

P

A

A

016

072

N

A

A

 

 

Please note: When ordering by Product Number, your width is limited to 2 and 4 inch increments, depending on dimension. Any other dimensions are orderable by faxing a completed Damper Pricing Tool form to your local distributor or Honeywell Customer Care.

SMART Product Number Methodology

After you have established your Product Configuration, please fax or phone your order to your local distributor or fax to Honeywell Customer Care (1-800-345-0149) for processing.

Additional Damper Options

If the option you want doesn’t appear on the list above, you can specify an option from the list below using the Damper Pricing Tool . Upon completion, please fax your order to your local distributor or Honeywell Customer Care (1-800-356-0149) for processing.

 

 

Frame

- 14 gauge galvanized frame with galvanized linkages and axles

 - 12 gauge galvanized frame with galvanized linkages and axles

-  .125 inch aluminum frame with stainless steel linkages and axles

Axle Bearings and Seals Materials (D3=no seal, D2=vinyl  or silicon seal)

- Acetal / Silicone

- Bronze / Silicone

- Stainless Steel / Vinyl

- Stainless Steel / Silicone

Sizing

 - Actual

Flange

- Single Flange

- Single Reverse Flange

- Dual Flange

Actuator Mounting

- External LH with Jackshaft (regardless of size)

- Internal LH with Jackshaft (regardless of size)

- External RH with jackshaft (regardless of size)

 

Questions

Please contact Sophia Bellos at 763-607-1372 with any questions or concerns.


 

 

Welcome

Login to My Account 
New User Registration

Product Search
 
 
Cross Reference Search
 
 
Search
Literature / Image Search