HOMEABOUT USPRODUCTSTRAININGNEWS & EVENTSSUPPORT & RESOURCESCONTACT USHELPVIEW QUOTE
HomesBuildingsBulletinsLinksPoint of Purchase Items
Environmental & Combustion Controls
 

Bulletins

 


Announcement of Mod IV Motor Enhancements

5/12/2011


Honeywell is pleased to announce quality improvements for Mod IV Motor modules and packaging. This update will be effective date code 1021 – the week of May 25, 2010. The Mod Motor modules are being updated with a laser etched part number on the top of the module so that it is visible when the module is installed in the motor. In addition, the packaging is being updated to better fit the motor. There is no change in the price of the Modutrol Motors due to these changes.



10 0066 Announcement of Mod IV Motor Enhancements .pdf

 

Welcome

Login to My Account 
New User Registration

Product Search
 
 
Cross Reference Search
 
 
Search
Literature / Image Search