HOMEABOUT USPRODUCTSTRAININGNEWS & EVENTSSUPPORT & RESOURCESCONTACT USHELPVIEW QUOTE
Product SearchBuildingsHomesApplications & DownloadsDemosProduct Selection ToolCross Reference
Environmental & Combustion Controls
 


Submeters

 

Optional software for use in setting up Honeywell Submeters.


Download a palette that enables automatic mapping of all Honeywell Submeter data points. It can be used in conjunction with the Niagara Workbench. 

 

Additionally, Download the “RUINET”software to change the IP address on the meters, in case you are not using Niagara software.

 

Change IP Address

1. Run RUINET.EXE

2. Type “I” and type “192.168.1.168” to specify the IP Address of the module to connect, then press <ENTER>

3. Type “I” again, to select “Change IP Address”

4. Type the “number (1..5)” next to the menu to make the changes; e.g. type “1” to change the IP Address; then type the new IP Address, then press <ENTER>

5. Once all the changes are made, press <ESC> to return to the Main menu.

6. Type “!” to restart the FieldServer. After about 1 minute, the FieldServer will complete the restart.

 

Download or view the instructional pdf

Right-click on the item and "Save Target As" to save to your machine or simply double-click the item to open.



 

 

Welcome

Login to My Account 
New User Registration

Product Search
 
 
Cross Reference Search
 
 
Search
Literature / Image Search