HOMEABOUT USPRODUCTSTRAININGNEWS & EVENTSSUPPORT & RESOURCESCONTACT USHELPVIEW QUOTE
Product SearchBuildingsHomesApplications & DownloadsCross ReferenceProduct Selection Tool
Environmental & Combustion Controls
 


Commercial Thermostat Tools

Portfolio Overview Presentation and New Commercial Thermostat Energy Savings Estimating Tool, Code Compliance Tool and BamaLoad, a Load Estimating Software (designed by the University of Alabama mechanical engineering department)


Commercial Thermostat Portfolio Overview Presentation

 

Download or view the presentation here

 

 

Commercial Thermostat Energy Savings Estimating Tool

 

The Honeywell commercial thermostat energy savings estimator tool is a program that calculates energy savings and financial returns on investment when using a Honeywell commercial programmable thermostat.  The user enters inputs into the program such as types of fuel, fuel/electricity prices, geographic location, programming schedules, holiday periods, setpoints, and fuel consumption.  There is even a guide that provides building consumption estimates.  The outputs of the program calculate energy savings data, financial savings, return on investment data, and environmental impact data.  This data provides facility managers and building owners with payback information on their investment of Honeywell’s commercial programmable thermostats.

 

Download the Commercial Thermostat Energy Savings Tool here

 

 

Commercial Thermostat Code Compliance Tool – ComCheck 3.3.1

 

ComCheck is a free tool designed and marketing by the Department of Energy (DOE) to be used by contractors as a way to check and comply with commercial energy codes.  ComCheck allows users to enter in information on HVAC, lighting, and envelop building design requirements.  The tool also links to a DOE website that allows users to find their state commercial energy code which can then be selected in the program.  The tool is easy to use and provides summary reports of compliance criteria for mechanical design, including thermostat control requirements for commercial buildings.  Honeywell commercial thermostats meet requirements for all commercial building codes including Title 24, IECC, and ASHRAE.

 

Two Methods to choose from:

 

  1. 1. Desk-top version

http://www.energycodes.gov/comcheck/ez_download.stm

 

  1. 2. Web-based version

 COMcheck-Web performs just like the desktop version, but you don't need to download or install any software on your computer.

http://energycode.pnl.gov/COMcheckWeb/

 

Status of State Energy Codes

State contacts, current code status, code history, and construction data are located in the state energy codes database.

http://www.energycodes.gov/implement/state_codes/index.stm

 

 

 

BamaLoad

 

BamaLoad is a free load estimating tool designed by the University of Alabama mechanical engineering department.  This easy to use wizard guides users through all requirements of load design in a simple, easy to understand process.  All aspects of load design including ventilation load, outdoor air enthalpy ranges, lighting load, occupant load, office equipment load, solar load, square footage design load, and envelope design are covered.  Honeywell commercial thermostats have PID algorithms and short sensor response times to deal with challenging commercial building load designs.

 

Download BamaLoad here



 

 

Welcome

Login to My Account 
New User Registration

Product Search
 
 
Cross Reference Search
 
 
Search
Literature / Image Search