HOMEWHY HONEYWELLCOMPONENTSAUTOMATION SYSTEMSTHERMOSTATS
Current SensorsT775 Stand-Alone ControllerZioVariable Frequency DrivesLow-Torque NSR Actuator
Product Features
Marketing Materials
Training Materials
Product Features and Benefits - T775 Controller

Make The Switch

Most controllers require you to piece together separate modules to get the control features

you want, but the Honeywell T775 Electronic Standalone Controller puts an end to add-ons.

All the features you need for a variety of applications are built right in.

 

Whether you’re replacing an older control or working on a new project, Honeywell T775 controls are a smart choice.

 

 

Features and Benefits

 

Easy-To-Use Graphical interface — Operating the new T775 is

as easy as operating your cell phone. The easy-to-use intuitive

programming will save you time on every job.

 

Internal Time Clock Scheduler — The Setback and Disable

Output options, controlled by the built-in scheduler or digital

input, will help save energy during unoccupied times and give

you more control of the equipment without needing to purchase

an additional time clock.

 

Up To Two Independent Modulating Outputs — Each output can

be individually configured for 0-10 Vdc, 2-10 Vdc, 4-20 mA or

Series 90, so a single device can handle many field requirements

to save you time selecting the right control for the job.

 

NEMA 4X Enclosure Option — Certain models are offered with

NEMA 4X enclosures to protect them from water and corrosion.

They can be installed in animal confinement areas, washdown

areas, swimming pools and other similar locations, giving you the

control you need for harsh locations.

 

Modulating High Or Low Limit Control — If you need to protect

your coil from freezing or your equipment from overheating,

models offering this feature give you the ability to adjust your

control temperature at sensor A to protect equipment at sensor B.

You get consistent control while still protecting your equipment.

 

Optional Configurable Integral And Derivative Times

Standard on every device, this feature delivers pinpoint control.

PI or PID control on modulating outputs is set up by default to

behave just like the previous T775 Series 1000, but now you can

adjust reaction times and behavior, giving you more control.

 

Reset Models With Simplified Setup — Reset programming

has never been easier. Simply enter the high and low control

temperatures and the corresponding high and low outdoor

temperatures, and you’re done. As your outside temperature

gets colder, the setpoint temperature automatically adjusts to

save energy.

 

Configurable Minimum Off Time — If needed, setting a minimum

off time can protect equipment and reduce the need for a separate

time delay device.

 

Sensor Calibration — Calibrate input sensors up to +/-10° F. This

can be used to compensate for resistance drops in wire leads, to

offset the input temperature for sensor location and more.

 

Fewer Models — Fourteen T775 models replace 38 Series 1000

models, so you’ll reduce inventory and eliminate the headache of

trying to choose the right model.

 

Special Models

Several T775 models are designed to ensure your control needs

can still be met with a single unit for special applications.

 

 

Make the Switch. It’s All Inside.